품질보증 정보
카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 1414 - Telescopic slides, Type F, with rubber stop, locking device in back, detach function, Identification no. 1, Fastening using through-holes
Elesa+Ganter
Linear motion components
GN 1414
Powered by
CAD모델 선택
{elesa_ganter/linear_motion_components/gn1414/gn1414_asmtab.prj},{NB=Teleskopschiene GN 1414-450-F-1-ZB (0)},{PARTNUMBER=GN 1414-450-F-1-ZB},{VP=im Paar},{L1=450},{L2=0},{L2X=450},{L3=900},{A7=195},{A7X=195.000},{A8=211},{A8X=211.000},{A9=341.75},{A9X=341.750},{A10=357.75},{A10X=357.750},{I4=193.5},{I4X=193.500},{I5=209.5},{I5X=209.500},{I6=219},{I6X=219.000},{I7=385.5},{I7X=385.500},{I8=401.5},{I8X=401.500},{I9=411},{I9X=411.000},{FS1=360},{FS2=240},{WEIGHT=1.3950},{CTN=83024200},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn1414_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
PARTNUMBER
E+G PARTNUMBER - Delivery in pairs
ⁿ/ₐ
VP
Packaging units
ⁿ/ₐ
L1
Length
[mm]
L3
[mm]
A7
[mm]
A8
[mm]
A9
[mm]
A10
[mm]
I4
[mm]
I5
[mm]
I6
[mm]
I7
[mm]
I8
[mm]
I9
[mm]
FS1
per pair at 10000 cycles
[N]
FS2
per pair at 100000 cycles
[N]
WEIGHT
Weight per pair
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Telescopic slide GN 1414-...
GN 1414-300-F-1-ZB
im Paar
300
550
191.75
207.75
-
-
129.5
145.5
-
225.5
241.5
251
260
140
0.8450
83024200
YES
Telescopic slide GN 1414-...
GN 1414-350-F-1-ZB
im Paar
350
670
241.75
257.75
-
-
129.5
145.5
155
289.5
305.5
315
260
140
0.9850
83024200
YES
Telescopic slide GN 1414-...
GN 1414-400-F-1-ZB
im Paar
400
775
291.75
307.75
-
-
161.5
177.5
187
321.5
337.5
347
310
190
1.2450
83024200
YES
Telescopic slide GN 1414-...
GN 1414-450-F-1-ZB
im Paar
450
900
195
211
341.75
357.75
193.5
209.5
219
385.5
401.5
411
360
240
1.3950
83024200
YES
Telescopic slide GN 1414-...
GN 1414-500-F-1-ZB
im Paar
500
1000
227
243
391.75
407.75
225.5
241.5
251
449.5
465.5
475
360
240
1.5350
83024200
YES
Telescopic slide GN 1414-...
GN 1414-550-F-1-ZB
im Paar
550
1100
259
275
441.75
457.75
225.5
241.5
251
481.5
497.5
507
310
190
1.6850
83024200
YES
Telescopic slide GN 1414-...
GN 1414-600-F-1-ZB
im Paar
600
1200
291
307
491.75
507.75
257.5
273.5
283
513.5
529.5
539
310
190
1.8450
83024200
YES
Telescopic slide GN 1414-...
GN 1414-650-F-1-ZB
im Paar
650
1300
323
339
541.75
557.75
289.5
305.5
315
577.5
593.5
603
260
140
1.9950
83024200
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성