품질보증 정보
카탈로그: Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 438.5 - Spacer disks and foot disks, Type A, Mounting with fixing hole
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 438.5 Spacer Disks and Foot Disks, Stainless Steel, with Rubber Underlay, Vulcanized
Powered by
CAD모델 선택
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn438_5/gn438_5_a.prj},{NB=Edelstahl-Distanz- und Fussscheibe GN 438.5-32-18-5-A-70},{PARTNUMBER=GN 438.5-32-18-5-A-70},{NORMNR=GN 438.5},{D1=32},{H=18},{D2=5},{D3=9.0},{S1=2.0},{WEIGHT=0.01300},{CTN=40169991},{ROHS=YES},{INFOGANTER=Produktdetails},{R=0.800},{DD=28.500}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
+0,5
[mm]
D3
+0,5
[mm]
S1
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Spacer di...
GN 438.5-19-3-4-A-70
19
3
4
7.5
1.5
0.00290
40169991
YES
Stainless Steel-Spacer di...
GN 438.5-19-7-4-A-70
19
7
4
7.5
1.5
0.00380
40169991
YES
Stainless Steel-Spacer di...
GN 438.5-19-14-4-A-70
19
14
4
7.5
1.5
0.00560
40169991
YES
Stainless Steel-Spacer di...
GN 438.5-25-3-4-A-70
25
3
4
7.5
1.5
0.00530
40169991
YES
Stainless Steel-Spacer di...
GN 438.5-25-8-4-A-70
25
8
4
7.5
1.5
0.00780
40169991
YES
Stainless Steel-Spacer di...
GN 438.5-25-16-4-A-70
25
16
4
7.5
1.5
0.01170
40169991
YES
Stainless Steel-Spacer di...
GN 438.5-32-4-5-A-70
32
4
5
9.0
2.0
0.01190
40169991
YES
Stainless Steel-Spacer di...
GN 438.5-32-9-5-A-70
32
9
5
9.0
2.0
0.01600
40169991
YES
Stainless Steel-Spacer di...
GN 438.5-32-18-5-A-70
32
18
5
9.0
2.0
0.01300
40169991
YES
Stainless Steel-Spacer di...
GN 438.5-38-4-5-A-70
38
4
5
9.0
2.0
0.01700
40169991
YES
Stainless Steel-Spacer di...
GN 438.5-38-10-5-A-70
38
10
5
9.0
2.0
0.02440
40169991
YES
Stainless Steel-Spacer di...
GN 438.5-38-20-5-A-70
38
20
5
9.0
2.0
0.03700
40169991
YES
Stainless Steel-Spacer di...
GN 438.5-50-5-6-A-70
50
5
6
11.0
2.5
0.03880
40169991
YES
Stainless Steel-Spacer di...
GN 438.5-50-11-6-A-70
50
11
6
11.0
2.5
0.05120
40169991
YES
Stainless Steel-Spacer di...
GN 438.5-50-22-6-A-70
50
22
6
11.0
2.5
0.07600
40169991
YES
Stainless Steel-Spacer di...
GN 438.5-64-5-6-A-70
64
5
6
11.0
2.5
0.06570
40169991
YES
Stainless Steel-Spacer di...
GN 438.5-64-13-6-A-70
64
13
6
11.0
2.5
0.08000
40169991
YES
Stainless Steel-Spacer di...
GN 438.5-64-26-6-A-70
64
26
6
11.0
2.5
0.14500
40169991
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성