품질보증 정보
카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 425.3 - Stainless Steel-Cabinet "U" handles, without thread, for welding
Elesa+Ganter
U-handles
GN 425.3
GN 425.3 ST
Powered by
CAD모델 선택
{elesa_ganter/u_handles/gn425_3/gn425_3_ni/gn425_3_ni.prj},{NB=Edelstahl-Buegelgriff GN 425.3-12-125-NI},{PARTNUMBER=GN 425.3-12-125-NI},{D1=12},{L=125},{D2=4},{AUSWAHL=125,160,200},{H=51},{R=14},{T=6},{WEIGHT=0.1738},{CTN=83024900},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
L
Length l ±0.25
[mm]
D2
H12
[mm]
H
[mm]
R
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Cabinet "...
GN 425.3-8-64-NI
8
64
3
35
10
5
0.0456
83024900
YES
Stainless Steel-Cabinet "...
GN 425.3-8-88-NI
8
88
3
35
10
5
0.0550
83024900
YES
Stainless Steel-Cabinet "...
GN 425.3-8-100-NI
8
100
3
35
10
5
0.0599
83024900
YES
Stainless Steel-Cabinet "...
GN 425.3-10-100-NI
10
100
3
43
12
5
0.0950
83024900
YES
Stainless Steel-Cabinet "...
GN 425.3-10-125-NI
10
125
3
43
12
5
0.1110
83024900
YES
Stainless Steel-Cabinet "...
GN 425.3-10-160-NI
10
160
3
43
12
5
0.1380
83024900
YES
Stainless Steel-Cabinet "...
GN 425.3-12-125-NI
12
125
4
51
14
6
0.1738
83024900
YES
Stainless Steel-Cabinet "...
GN 425.3-12-160-NI
12
160
4
51
14
6
0.2000
83024900
YES
Stainless Steel-Cabinet "...
GN 425.3-12-200-NI
12
200
4
51
14
6
0.2424
83024900
YES
Stainless Steel-Cabinet "...
GN 425.3-16-125-NI
16
125
4
59
18
6
0.3200
83024900
YES
Stainless Steel-Cabinet "...
GN 425.3-16-160-NI
16
160
4
59
18
6
0.3811
83024900
YES
Stainless Steel-Cabinet "...
GN 425.3-16-200-NI
16
200
4
59
18
6
0.4440
83024900
YES
Stainless Steel-Cabinet "...
GN 425.3-20-200-NI
20
200
5
68
22
8
0.7200
83024900
YES
Stainless Steel-Cabinet "...
GN 425.3-20-250-NI
20
250
5
68
22
8
0.8000
83024900
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성