Outside diameter 90 - Doubie Disk-type Flexible Coupling
KUNLONG
Coupling series
Single Disk-type Flexible Coupling
Powered by
CAD모델 선택
{kunlong/sg7/sg7_12/sg7_12_90l.prj},{NB=SG7-12-90L-32-38-129WP},{D1=32},{D2=38},{RT=180},{MT=360},{MS=10000},{RRO=0.03},{TT=1},{EP=±1},{ML=主体铁合金、不锈钢膜片},{FH=发黑},{WT=2690},{USE=常用于伺服电机、步进电机的联接},{RS=惯性力矩和重量按最大孔径计算;内孔可按客户需求定做},{TD=利用胀套联接的膜片型联轴器;零回转间隙,拆装方便;高灵敏度,传递力矩大;顺时针与逆时针回转特性完全相同;不锈钢膜片补偿角向和轴向偏差}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
D1
D1 minor diameter
ⁿ/ₐ
D2
D2 major diameter
ⁿ/ₐ
IN
Item No
ⁿ/ₐ
RT
Rated torque
[N.m]
MT
Maximum Torque
[N.m]
MS
Max Speed
[prm]
RRO
[mm]
TT
Tilting Tolerance
[°]
EP
End-play
[mm]
ML
Matetial
ⁿ/ₐ
FH
Finish
ⁿ/ₐ
WT
Weight
[g]
USE
Application
ⁿ/ₐ
RS
Remarks
ⁿ/ₐ
TD
Features
ⁿ/ₐ
SG7-12-90L-28-28-129WP
28
28
SG7-12-90L-28-28-129WP
180
360
10000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
2690
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-90L-28-30-129WP
28
30
SG7-12-90L-28-30-129WP
180
360
10000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
2690
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-90L-28-32-129WP
28
32
SG7-12-90L-28-32-129WP
180
360
10000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
2690
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-90L-28-35-129WP
28
35
SG7-12-90L-28-35-129WP
180
360
10000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
2690
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-90L-28-38-129WP
28
38
SG7-12-90L-28-38-129WP
180
360
10000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
2690
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-90L-28-42-129WP
28
42
SG7-12-90L-28-42-129WP
180
360
10000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
2690
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-90L-28-45-129WP
28
45
SG7-12-90L-28-45-129WP
180
360
10000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
2690
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-90L-28-48-129WP
28
48
SG7-12-90L-28-48-129WP
180
360
10000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
2690
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-90L-30-30-129WP
30
30
SG7-12-90L-30-30-129WP
180
360
10000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
2690
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-90L-30-32-129WP
30
32
SG7-12-90L-30-32-129WP
180
360
10000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
2690
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-90L-30-35-129WP
30
35
SG7-12-90L-30-35-129WP
180
360
10000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
2690
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-90L-30-38-129WP
30
38
SG7-12-90L-30-38-129WP
180
360
10000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
2690
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-90L-30-42-129WP
30
42
SG7-12-90L-30-42-129WP
180
360
10000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
2690
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-90L-30-45-129WP
30
45
SG7-12-90L-30-45-129WP
180
360
10000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
2690
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-90L-30-48-129WP
30
48
SG7-12-90L-30-48-129WP
180
360
10000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
2690
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-90L-32-32-129WP
32
32
SG7-12-90L-32-32-129WP
180
360
10000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
2690
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-90L-32-35-129WP
32
35
SG7-12-90L-32-35-129WP
180
360
10000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
2690
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-90L-32-38-129WP
32
38
SG7-12-90L-32-38-129WP
180
360
10000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
2690
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-90L-32-42-129WP
32
42
SG7-12-90L-32-42-129WP
180
360
10000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
2690
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-90L-32-45-129WP
32
45
SG7-12-90L-32-45-129WP
180
360
10000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
2690
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-90L-32-48-129WP
32
48
SG7-12-90L-32-48-129WP
180
360
10000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
2690
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-90L-35-35-129WP
35
35
SG7-12-90L-35-35-129WP
180
360
10000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
2690
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-90L-35-38-129WP
35
38
SG7-12-90L-35-38-129WP
180
360
10000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
2690
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-90L-35-42-129WP
35
42
SG7-12-90L-35-42-129WP
180
360
10000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
2690
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-90L-35-45-129WP
35
45
SG7-12-90L-35-45-129WP
180
360
10000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
2690
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성