Outside diameter 95 - Curved Jaw-type Coupling
KUNLONG
Coupling series
Curved Jaw-type Flexible Coupling
Powered by
CAD모델 선택
{kunlong/sg7/sg7_11/sg7_11_95.prj},{NB=SG7-11-95-38-38-126},{D1=38},{D2=38},{TS=35},{RT=450},{MT=560},{MS=4100},{TT=1.0},{EP=±1.0},{ML=主体合金刚、胶垫PTU},{WT=2310},{USE=常用于伺服电机和步进电机的联接},{RS=惯性力矩和重量按照最大孔计算;内孔可以按客户需求定做},{TD=利用胀套联接的梅花弹性联轴器;零回转间隙,拆装方便;高灵敏度,传递力矩大;顺时针与逆时针回转特性完全相同;可吸收振动、补偿径向、角向和轴向偏差}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
D1
D1 minor diameter
ⁿ/ₐ
D2
D2 major diameter
ⁿ/ₐ
IN
Item No
ⁿ/ₐ
TS
Tighten the strength
[N.m]
RT
Rated torque
[N.m]
MT
Maximum Torque
[N.m]
MS
Max Speed
[prm]
TT
Tilting Tolerance
[°]
EP
End-Play
[mm]
ML
Matetial
ⁿ/ₐ
WT
Weight
[g]
USE
Application
ⁿ/ₐ
RS
Remarks
ⁿ/ₐ
TD
Features
ⁿ/ₐ
SG7-11-95-30-30-126
30
30
SG7-11-95-30-30-126
35
450
560
4100
1.0
±1.0
Steel Alloy,PTU
2310
For servomotor, stepmotor...
The moment ofinertia and ...
Expansion set connected b...
SG7-11-95-30-35-126
30
35
SG7-11-95-30-35-126
35
450
560
4100
1.0
±1.0
Steel Alloy,PTU
2310
For servomotor, stepmotor...
The moment ofinertia and ...
Expansion set connected b...
SG7-11-95-30-38-126
30
38
SG7-11-95-30-38-126
35
450
560
4100
1.0
±1.0
Steel Alloy,PTU
2310
For servomotor, stepmotor...
The moment ofinertia and ...
Expansion set connected b...
SG7-11-95-30-40-126
30
40
SG7-11-95-30-40-126
35
450
560
4100
1.0
±1.0
Steel Alloy,PTU
2310
For servomotor, stepmotor...
The moment ofinertia and ...
Expansion set connected b...
SG7-11-95-30-45-126
30
45
SG7-11-95-30-45-126
35
450
560
4100
1.0
±1.0
Steel Alloy,PTU
2310
For servomotor, stepmotor...
The moment ofinertia and ...
Expansion set connected b...
SG7-11-95-30-50-126
30
50
SG7-11-95-30-50-126
35
450
560
4100
1.0
±1.0
Steel Alloy,PTU
2310
For servomotor, stepmotor...
The moment ofinertia and ...
Expansion set connected b...
SG7-11-95-30-55-126
30
55
SG7-11-95-30-55-126
35
450
560
4100
1.0
±1.0
Steel Alloy,PTU
2310
For servomotor, stepmotor...
The moment ofinertia and ...
Expansion set connected b...
SG7-11-95-35-35-126
35
35
SG7-11-95-35-35-126
35
450
560
4100
1.0
±1.0
Steel Alloy,PTU
2310
For servomotor, stepmotor...
The moment ofinertia and ...
Expansion set connected b...
SG7-11-95-35-38-126
35
38
SG7-11-95-35-38-126
35
450
560
4100
1.0
±1.0
Steel Alloy,PTU
2310
For servomotor, stepmotor...
The moment ofinertia and ...
Expansion set connected b...
SG7-11-95-35-40-126
35
40
SG7-11-95-35-40-126
35
450
560
4100
1.0
±1.0
Steel Alloy,PTU
2310
For servomotor, stepmotor...
The moment ofinertia and ...
Expansion set connected b...
SG7-11-95-35-45-126
35
45
SG7-11-95-35-45-126
35
450
560
4100
1.0
±1.0
Steel Alloy,PTU
2310
For servomotor, stepmotor...
The moment ofinertia and ...
Expansion set connected b...
SG7-11-95-35-50-126
35
50
SG7-11-95-35-50-126
35
450
560
4100
1.0
±1.0
Steel Alloy,PTU
2310
For servomotor, stepmotor...
The moment ofinertia and ...
Expansion set connected b...
SG7-11-95-35-55-126
35
55
SG7-11-95-35-55-126
35
450
560
4100
1.0
±1.0
Steel Alloy,PTU
2310
For servomotor, stepmotor...
The moment ofinertia and ...
Expansion set connected b...
SG7-11-95-38-38-126
38
38
SG7-11-95-38-38-126
35
450
560
4100
1.0
±1.0
Steel Alloy,PTU
2310
For servomotor, stepmotor...
The moment ofinertia and ...
Expansion set connected b...
SG7-11-95-38-40-126
38
40
SG7-11-95-38-40-126
35
450
560
4100
1.0
±1.0
Steel Alloy,PTU
2310
For servomotor, stepmotor...
The moment ofinertia and ...
Expansion set connected b...
SG7-11-95-38-45-126
38
45
SG7-11-95-38-45-126
35
450
560
4100
1.0
±1.0
Steel Alloy,PTU
2310
For servomotor, stepmotor...
The moment ofinertia and ...
Expansion set connected b...
SG7-11-95-38-50-126
38
50
SG7-11-95-38-50-126
35
450
560
4100
1.0
±1.0
Steel Alloy,PTU
2310
For servomotor, stepmotor...
The moment ofinertia and ...
Expansion set connected b...
SG7-11-95-38-55-126
38
55
SG7-11-95-38-55-126
35
450
560
4100
1.0
±1.0
Steel Alloy,PTU
2310
For servomotor, stepmotor...
The moment ofinertia and ...
Expansion set connected b...
SG7-11-95-40-40-126
40
40
SG7-11-95-40-40-126
35
450
560
4100
1.0
±1.0
Steel Alloy,PTU
2310
For servomotor, stepmotor...
The moment ofinertia and ...
Expansion set connected b...
SG7-11-95-40-45-126
40
45
SG7-11-95-40-45-126
35
450
560
4100
1.0
±1.0
Steel Alloy,PTU
2310
For servomotor, stepmotor...
The moment ofinertia and ...
Expansion set connected b...
SG7-11-95-40-50-126
40
50
SG7-11-95-40-50-126
35
450
560
4100
1.0
±1.0
Steel Alloy,PTU
2310
For servomotor, stepmotor...
The moment ofinertia and ...
Expansion set connected b...
SG7-11-95-40-55-126
40
55
SG7-11-95-40-55-126
35
450
560
4100
1.0
±1.0
Steel Alloy,PTU
2310
For servomotor, stepmotor...
The moment ofinertia and ...
Expansion set connected b...
SG7-11-95-45-45-126
45
45
SG7-11-95-45-45-126
35
450
560
4100
1.0
±1.0
Steel Alloy,PTU
2310
For servomotor, stepmotor...
The moment ofinertia and ...
Expansion set connected b...
SG7-11-95-45-50-126
45
50
SG7-11-95-45-50-126
35
450
560
4100
1.0
±1.0
Steel Alloy,PTU
2310
For servomotor, stepmotor...
The moment ofinertia and ...
Expansion set connected b...
SG7-11-95-45-55-126
45
55
SG7-11-95-45-55-126
35
450
560
4100
1.0
±1.0
Steel Alloy,PTU
2310
For servomotor, stepmotor...
The moment ofinertia and ...
Expansion set connected b...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성