Modèle A1-29 - Roue cylindrique droite en acier - Module 1 - Largeur denture 6,5mm
MICHAUD CHAILLY - Direct Transmission
Transmission
engrenages
Roues denture droite acier
Powered by
CAD모델 선택
{michaud_chailly_transmission/transmission/engrenages/roue_dent_droit_en_acier/a1_29.prj},{NB=michaud_chailly_A1-29-36-1},{MAT=Acier},{M=1},{NBR=36},{D1=5},{D2=38},{D3=15},{L1=6},{CP=61.9},{B=6.5},{D=36.000},{G=57.0},{INFOS=INFOTEXTE},{INFO1=a1_29.txt},{WEB=WWW}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
M
Module
ⁿ/ₐ
D1
H7
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
CP
Couple
[Ncm]
B
[mm]
Michaud Chailly A1-29-10-...
A1-29-10-1
Acier
1
4
12
8
6
5.5
6.5
Michaud Chailly A1-29-12-...
A1-29-12-1
Acier
1
4
14
10
6
7.3
6.5
Michaud Chailly A1-29-14-...
A1-29-14-1
Acier
1
5
16
10
6
9.2
6.5
Michaud Chailly A1-29-15-...
A1-29-15-1
Acier
1
5
17
10
6
10.1
6.5
Michaud Chailly A1-29-16-...
A1-29-16-1
Acier
1
5
18
12
6
10.8
6.5
Michaud Chailly A1-29-17-...
A1-29-17-1
Acier
1
5
19
12
6
11.2
6.5
Michaud Chailly A1-29-18-...
A1-29-18-1
Acier
1
5
20
15
6
12.7
6.5
Michaud Chailly A1-29-20-...
A1-29-20-1
Acier
1
5
22
15
6
16.3
6.5
Michaud Chailly A1-29-22-...
A1-29-22-1
Acier
1
5
24
15
6
20.3
6.5
Michaud Chailly A1-29-24-...
A1-29-24-1
Acier
1
5
26
15
6
24.7
6.5
Michaud Chailly A1-29-25-...
A1-29-25-1
Acier
1
5
27
15
6
27.1
6.5
Michaud Chailly A1-29-28-...
A1-29-28-1
Acier
1
5
30
15
6
35.1
6.5
Michaud Chailly A1-29-30-...
A1-29-30-1
Acier
1
5
32
15
6
41.0
6.5
Michaud Chailly A1-29-32-...
A1-29-32-1
Acier
1
5
34
15
6
47.5
6.5
Michaud Chailly A1-29-35-...
A1-29-35-1
Acier
1
5
37
15
6
58.1
6.5
Michaud Chailly A1-29-36-...
A1-29-36-1
Acier
1
5
38
15
6
61.9
6.5
Michaud Chailly A1-29-40-...
A1-29-40-1
Acier
1
6
42
18
6
78.6
6.5
Michaud Chailly A1-29-42-...
A1-29-42-1
Acier
1
6
44
18
6
87.7
6.5
Michaud Chailly A1-29-45-...
A1-29-45-1
Acier
1
6
47
18
6
102.5
6.5
Michaud Chailly A1-29-48-...
A1-29-48-1
Acier
1
6
50
18
8
118.7
6.5
Michaud Chailly A1-29-50-...
A1-29-50-1
Acier
1
6
52
18
8
130.2
6.5
Michaud Chailly A1-29-54-...
A1-29-54-1
Acier
1
6
56
18
8
155.0
6.5
Michaud Chailly A1-29-60-...
A1-29-60-1
Acier
1
6
62
18
8
197.0
6.5
Michaud Chailly A1-29-64-...
A1-29-64-1
Acier
1
6
66
18
8
228.0
6.5
Michaud Chailly A1-29-65-...
A1-29-65-1
Acier
1
8
67
18
8
236.0
6.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성