FB-S - Straight, swivel, external thread, nickel plated brass, conduit fitting
Flexicon
Metallic conduits and fittings
FB
Powered by
CAD모델 선택
{flexicon/2_metallic_conduit_and_fittings/fb/fb_s.prj},{NB=FB50-M50-S},{CLR=Self colour},{DES=Metric Thread},{CT=FB},{CS=50},{T1=M50},{NDM=50.0000},{KDM=48.1600},{A=M50x1.5},{B=15},{C=44.7},{D=60.2},{E=58},{F=58},{G=58},{CNSMAT=Nickel Plated Brass},{INFO=HTML (online)},{LHAC=64.000},{LHL=8.000},{SC=58.000},{SCL=22.000},{MHAC=64.000},{MHL=6.000},{SHAC=64.000},{SHL=7.000},{VER=1.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CT
Conduit type
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Diameter
[mm]
D
Length
[mm]
E
Width accross flats
[mm]
F
Width accross flats
[mm]
G
Width accross flats
[mm]
CNSMAT
Material
ⁿ/ₐ
FB12-M16-S
FB12-M16-S
Self colour
Metric Thread
FB
12
M16x1.5
9
8.5
36.2
17
17
17
Nickel Plated Brass
FB16-M16-S
FB16-M16-S
Self colour
Metric Thread
FB
16
M16x1.5
10
11.5
38.1
20
20
20
Nickel Plated Brass
FB16-M20-S
FB16-M20-S
Self colour
Metric Thread
FB
16
M20x1.5
10
11.5
38.1
22
20
20
Nickel Plated Brass
FB20-M20-S
FB20-M20-S
Self colour
Metric Thread
FB
20
M20x1.5
10
15.3
40.0
24
24
26
Nickel Plated Brass
FB25-M25-S
FB25-M25-S
Self colour
Metric Thread
FB
25
M25x1.5
12
19.1
47.2
29
29
29
Nickel Plated Brass
FB32-M32-S
FB32-M32-S
Self colour
Metric Thread
FB
32
M32x1.5
13
26.0
52.6
38
38
38
Nickel Plated Brass
FB40-M40-S
FB40-M40-S
Self colour
Metric Thread
FB
40
M40x1.5
14
34.6
57.8
48
48
48
Nickel Plated Brass
FB50-M50-S
FB50-M50-S
Self colour
Metric Thread
FB
50
M50x1.5
15
44.7
60.2
58
58
58
Nickel Plated Brass
FB12-PG9-S
FB12-PG9-S
Self colour
PG Thread
FB
12
PG9
8
8.5
36.2
17
17
17
Nickel Plated Brass
FB16-PG11-S
FB16-PG11-S
Self colour
PG Thread
FB
16
PG11
10
11.5
38.1
20
20
20
Nickel Plated Brass
FB16-PG13-S
FB16-PG13-S
Self colour
PG Thread
FB
16
PG13.5
10
11.5
38.1
22
20
20
Nickel Plated Brass
FB20-PG16-S
FB20-PG16-S
Self colour
PG Thread
FB
20
PG16
10
15.3
40.0
24
24
26
Nickel Plated Brass
FB25-PG21-S
FB25-PG21-S
Self colour
PG Thread
FB
25
PG21
12
19.1
47.2
29
29
29
Nickel Plated Brass
FB32-PG29-S
FB32-PG29-S
Self colour
PG Thread
FB
32
PG29
13
26.0
52.6
38
38
38
Nickel Plated Brass
FB40-PG36-S
FB40-PG36-S
Self colour
PG Thread
FB
40
PG36
14
34.6
57.8
48
48
48
Nickel Plated Brass
FB50-PG42-S
FB50-PG42-S
Self colour
PG Thread
FB
50
PG42
15
44.7
60.2
58
58
58
Nickel Plated Brass
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성