Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Murrplastik
    Type EH - Conduit connection bulkhead fitting
    Murrplastik
    Type DW 90° (metal thread)
    Murrplastik
    System holder
    Murrplastik
    Type VG (metal thread) - Conduit fitting m-top
    Murrplastik
    Type UHE - Holders fixed
    KAISER
    9253-78 - O-range ECON® 2 Two-gang junction box
    KAISER
    9064-02 - O-range® one-gang junction box with holding ring
    CP System
    PPSS - CPSFLEX
    Murrplastik
    Type EW - Cable protection conduit Murrflex
    Murrplastik
    Type EWX-LS (high corrugation) - Cable protection conduit Murrflex
    Murrplastik
    Typ EWL-PAB - Cable protection conduit Murrflex
    Murrplastik
    Type VW 45° (metal thread)
    Murrplastik
    KEG/K ball bearing
    Murrplastik
    Type WKM-FDA (metal version)
Previews
3D
Dimension
2D
Download CAD models