품질보증 정보
카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 2277 - Bull´s eye levels with mounting flange, Type B Mounting flange for inserting (collar)
Elesa+Ganter
Control elements
GN 2277
Powered by
CAD모델 선택
{elesa_ganter/control_elements/gn2277/gn_2277_b.prj},{NB=Dosenlibelle GN 2277-ALN-50-K-30-B},{PARTNUMBER=GN 2277-ALN-50-K-30-B},{WERK=ALN},{D1=50},{D2=25},{D3=34},{D4=43.0},{D5=3.2},{H1=15},{H2=5.0},{FORM=B},{WEIGHT=0.0250},{CTN=90319000},{ROHS=YES},{P1=0.750},{P2=27.900},{P3=26.400},{P4=25.000},{P5=0.100},{P6=1.200},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
WERK
Material / Finish
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Bull´s eye level GN 2277-...
GN 2277-ALN-20-K-30-B
ALN
20
10
14
17.0
1.8
10
1.8
0.0030
90319000
YES
Bull´s eye level GN 2277-...
GN 2277-ALN-25-K-30-B
ALN
25
12
17
21.0
2.2
10
2.0
0.0050
90319000
YES
Bull´s eye level GN 2277-...
GN 2277-ALN-30-K-30-B
ALN
30
12
18
24.0
3.2
11
3.0
0.0070
90319000
YES
Bull´s eye level GN 2277-...
GN 2277-ALN-40-K-30-B
ALN
40
20
28
34.5
3.2
14
4.0
0.0140
90319000
YES
Bull´s eye level GN 2277-...
GN 2277-ALN-50-K-30-B
ALN
50
25
34
43.0
3.2
15
5.0
0.0250
90319000
YES
Bull´s eye level GN 2277-...
GN 2277-ALS-20-K-30-B
ALS
20
10
14
17.0
1.8
10
1.8
0.0030
90319000
YES
Bull´s eye level GN 2277-...
GN 2277-ALS-25-K-30-B
ALS
25
12
17
21.0
2.2
10
2.0
0.0050
90319000
YES
Bull´s eye level GN 2277-...
GN 2277-ALS-30-K-30-B
ALS
30
12
18
24.0
3.2
11
3.0
0.0070
90319000
YES
Bull´s eye level GN 2277-...
GN 2277-ALS-40-K-30-B
ALS
40
20
28
34.5
3.2
14
4.0
0.0140
90319000
YES
Bull´s eye level GN 2277-...
GN 2277-ALS-50-K-30-B
ALS
50
25
34
43.0
3.2
15
5.0
0.0250
90319000
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성