Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Böllhoff
    DIN 125 A - Stainless steel A2
    Böllhoff
    DIN 933 - Stainless steel A2
    Böllhoff
    DIN 125 A - Stainless steel A4
    Böllhoff
    DIN 931 - Stainless steel A2
    Fabory
    DIN 934 - Hexagon nuts
    Böllhoff
    DIN 912  - Stainless steel A2
    Böllhoff
    DIN 933 - Stainless steel A4
    Fabory
    DIN 912 - Hexagon socket head cap screws
    Fabory
    DIN 965 A-H - Cross recessed H countersunk (flat) head screws, thread up to head
    Fabory
    ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups A and B
    Fabory
    DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
    Böllhoff
    DIN 912  - Stainless steel A4
    Böllhoff
    DIN 934 - Stainless steel A4
    Böllhoff
    DIN 985 - Stainless steel A2
Previews
3D
Dimension
2D
Download CAD models