품질보증 정보
카탈로그: BENE INOX - Stainless steel valves, pipes and fittings
생성됨: 21.01.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50723 - Butterfly valve with cast iron body and stainless steel butterfly - NBR gasket (58452) with IP68 electric actuator (50844)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
02_vannes_papillon
Powered by
CAD모델 선택
{bene_inox_raccords/01_industrie/50_vannes_motorisees/02_vannes_papillon/50723.prj},{NB=bene_inox_450723-80B_1},{REF=450723-80B},{TENSION=15-30V 50/60 Hz et 12-48V DC},{MATIERE=NBR},{DN=80},{DNP=3\"},{L1=46.0},{L2=353},{L3=192},{L4=170},{L5=X},{TEMPS=15},{POIDS=8.3},{V=1},{X=4},{WEB=https://www.bene-inox.com},{PPATH=50723/50723_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
TENSION
ⁿ/ₐ
MATIERE
Matière joint
ⁿ/ₐ
DN
[mm]
DNP
[인치]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
TEMPS
Temps manoeuvre (90°)
[s]
POIDS
[Kg]
Béné Inox 450723-50A
450723-50A
100-230V 50/60 Hz et 100-...
NBR
50
2"
42.5
340
192
170
X
7
6.3
Béné Inox 450723-65A
450723-65A
100-230V 50/60 Hz et 100-...
NBR
65
2"1/2
45.5
346
192
170
X
15
6.9
Béné Inox 450723-80A
450723-80A
100-230V 50/60 Hz et 100-...
NBR
80
3"
46.0
353
192
170
X
15
8.3
Béné Inox 450723-100A
450723-100A
100-230V 50/60 Hz et 100-...
NBR
100
4"
52.0
374
192
170
X
20
11.8
Béné Inox 450723-125A
450723-125A
100-230V 50/60 Hz et 100-...
NBR
125
5"
55.5
452
209
170
275
15
15.8
Béné Inox 450723-150A
450723-150A
100-230V 50/60 Hz et 100-...
NBR
150
6"
55.5
465
209
170
275
30
18.8
Béné Inox 450723-200A
450723-200A
100-230V 50/60 Hz et 100-...
NBR
200
8"
60.0
502
209
170
275
30
23.8
Béné Inox 450723-250A
450723-250A
100-230V 50/60 Hz et 100-...
NBR
250
10"
67.0
596
299
170
483
38
51.8
Béné Inox 450723-300A
450723-300A
100-230V 50/60 Hz et 100-...
NBR
300
12"
77.0
640
299
170
483
38
62.8
Béné Inox 450723-50B
450723-50B
15-30V 50/60 Hz et 12-48V...
NBR
50
2"
42.5
340
192
170
X
7
6.3
Béné Inox 450723-65B
450723-65B
15-30V 50/60 Hz et 12-48V...
NBR
65
2"1/2
45.5
346
192
170
X
15
6.9
Béné Inox 450723-80B
450723-80B
15-30V 50/60 Hz et 12-48V...
NBR
80
3"
46.0
353
192
170
X
15
8.3
Béné Inox 450723-100B
450723-100B
15-30V 50/60 Hz et 12-48V...
NBR
100
4"
52.0
374
192
170
X
20
11.8
Béné Inox 450723-125B
450723-125B
15-30V 50/60 Hz et 12-48V...
NBR
125
5"
55.5
452
209
170
275
15
15.8
Béné Inox 450723-150B
450723-150B
15-30V 50/60 Hz et 12-48V...
NBR
150
6"
55.5
465
209
170
275
30
18.8
Béné Inox 450723-200B
450723-200B
15-30V 50/60 Hz et 12-48V...
NBR
200
8"
60.0
502
209
170
275
30
23.8
Béné Inox 450723-50C
450723-50C
400V TRI 50/60Hz
NBR
50
2"
42.5
340
192
170
X
10
6.3
Béné Inox 450723-65C
450723-65C
400V TRI 50/60Hz
NBR
65
2"1/2
45.5
346
192
170
X
10
6.9
Béné Inox 450723-80C
450723-80C
400V TRI 50/60Hz
NBR
80
3"
46.0
353
192
170
X
10
8.3
Béné Inox 450723-100C
450723-100C
400V TRI 50/60Hz
NBR
100
4"
52.0
374
192
170
X
15
11.8
Béné Inox 450723-125C
450723-125C
400V TRI 50/60Hz
NBR
125
5"
55.5
452
209
170
275
10
15.8
Béné Inox 450723-150C
450723-150C
400V TRI 50/60Hz
NBR
150
6"
55.5
465
209
170
275
20
18.8
Béné Inox 450723-200C
450723-200C
400V TRI 50/60Hz
NBR
200
8"
60.0
502
209
170
275
35
23.8
Béné Inox 450723-250C
450723-250C
400V TRI 50/60Hz
NBR
250
10"
67.0
596
299
170
483
38
51.8
Béné Inox 450723-300C
450723-300C
400V TRI 50/60Hz
NBR
300
12"
77.0
640
299
170
483
38
62.8
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Modèle 50726 - Butterfly valve with cast iron body and stainless steel butt...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50724 - Butterfly valve with cast iron body and stainless steel butt...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50701 - Butterfly valve with cast iron body and stainless steel butt...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50699 - Butterfly valve with cast iron body and stainless steel butt...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50660 - Butterfly valve with stainless steel body and butterfly - FK...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성