피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
AF205 - 3-pole and 4-pole Contactors - AC or DC Operated
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Contactors
Block Contactors
Powered by
CAD모델 선택
{abb_ww/low_voltage/control/contactors/block_contactors/af205.prj},{NB=abb_1SFL527002R3200_AF205-30-00-32 Contactor},{PN=1SFL527002R3200},{X=4},{CTN=8536490099},{EXTTYPE=AF205-30-00-32},{INVDES=AF205-30-00-32 Contactor},{DES=3-pole contactors with built-in PLC interface, without auxiliary contacts},{LCP=Active},{DESCSHORT=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Product ID
ⁿ/ₐ
EXTTYPE
Extended Product Type
ⁿ/ₐ
INVDES
Invoice Description
ⁿ/ₐ
DES
Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
EF003978
Rated control supply voltage Us at AC 50HZ
[V]
EF003979
Rated control supply voltage Us at AC 60HZ
[V]
EF003980
Rated control supply voltage Us at DC
[V]
EF008242
Voltage type for actuating
ⁿ/ₐ
EF001393
Rated operation current Ie at AC-1, 400 V
[A]
EF001392
Rated operation current Ie at AC-3, 400 V
[A]
EF001364
Rated operation power at AC-3, 400 V
[kW]
EF011960
Rated operation power NEMA
[kW]
EF001126
Modular version
ⁿ/ₐ
EF001376
Number of auxiliary contacts as normally open contact
ⁿ/ₐ
EF001377
Number of auxiliary contacts as normally closed contact
ⁿ/ₐ
EF006819
Type of electrical connection of main circuit
ⁿ/ₐ
EF001375
Number of normally closed contacts as main contact
ⁿ/ₐ
EF001374
Number of normally open contacts as main contact
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
ABB - 1SFL527002R1100 + A...
1SFL527002R1100
AF205-30-00-11
AF205-30-00-11 Contactor
Contactor without aux. Bl...
The AF205-30-00-11 is a 3...
7320500480502
1SFL527002R1100
24 - 60
24 - 60
20 - 60
AC/DC
350
205
110
55.9275
false
0
0
Screw connection
0
3
85364900
AF205-30-00
ABB - 1SFL527002R1200 + A...
1SFL527002R1200
AF205-30-00-12
AF205-30-00-12 Contactor
Contactor without aux. Bl...
The AF205-30-00-12 is a 3...
7320500480519
1SFL527002R1200
48 - 130
48 - 130
48 - 130
AC/DC
350
205
110
55.9275
false
0
0
Screw connection
0
3
85364900
AF205-30-00
ABB - 1SFL527002R1300 + A...
1SFL527002R1300
AF205-30-00-13
AF205-30-00-13 Contactor
Contactor without aux. Bl...
The AF205-30-00-13 is a 3...
7320500480526
1SFL527002R1300
100 - 250
100 - 250
100 - 250
AC/DC
350
205
110
55.9275
false
0
0
Screw connection
0
3
85364900
AF205-30-00
ABB - 1SFL527002R1400 + A...
1SFL527002R1400
AF205-30-00-14
AF205-30-00-14 Contactor
Contactor without aux. Bl...
The AF205-30-00-14 is a 3...
7320500480533
1SFL527002R1400
250 - 500
250 - 500
250 - 500
AC/DC
350
205
110
55.9275
false
0
0
Screw connection
0
3
85364900
AF205-30-00
ABB - 1SFL527002R4200 + A...
1SFL527002R4200
AF205-30-00-42
AF205-30-00-42 Contactor
Contactor without aux. Bl...
The AF205-30-00-42 is a 3...
7320500560969
1SFL527002R4200
110 - 120
110 - 120
- - -
AC
350
205
110
55.9275
false
0
0
Screw connection
0
3
8536490099
AF205-30-00
ABB - 1SFL527002R4300 + A...
1SFL527002R4300
AF205-30-00-43
AF205-30-00-43 Contactor
Contactor without aux. Bl...
The AF205-30-00-43 is a 3...
7320500561003
1SFL527002R4300
220 - 240
220 - 240
- - -
AC
350
205
110
55.9275
false
0
0
Screw connection
0
3
8536490099
AF205-30-00
ABB - 1SFL527002R1111 + A...
1SFL527002R1111
AF205-30-11-11
AF205-30-11-11 Contactor
Contactor with one aux. B...
The AF205-30-11-11 is a 3...
7320500480540
1SFL527002R1111
24 - 60
24 - 60
20 - 60
AC/DC
350
205
110
55.9275
false
1
1
Screw connection
0
3
85364900
AF205-30-11
ABB - 1SFL527002W1111 + A...
1SFL527002W1111
AF205-30-11-11
AF205-30-11-11 Contactor
Contactor with one aux. B...
The AF205-30-11-11 is a 3...
7320500504956
1SFL527002W1111
24 - 60
24 - 60
20 - 60
AC/DC
350
205
110
false
1
1
Screw connection
0
3
85364900
AF205-30-11
ABB - 1SFL527002R1211 + A...
1SFL527002R1211
AF205-30-11-12
AF205-30-11-12 Contactor
Contactor with one aux. B...
The AF205-30-11-12 is a 3...
7320500480557
1SFL527002R1211
48 - 130
48 - 130
48 - 130
AC/DC
350
205
110
55.9275
false
1
1
Screw connection
0
3
85364900
AF205-30-11
ABB - 1SFL527002R1311 + A...
1SFL527002R1311
AF205-30-11-13
AF205-30-11-13 Contactor
Contactor with one aux. B...
The AF205-30-11-13 is a 3...
7320500480564
1SFL527002R1311
100 - 250
100 - 250
100 - 250
AC/DC
350
205
110
55.9275
false
1
1
Screw connection
0
3
85364900
AF205-30-11
ABB - 1SFL527002R1411 + A...
1SFL527002R1411
AF205-30-11-14
AF205-30-11-14 Contactor
Contactor with one aux. B...
The AF205-30-11-14 is a 3...
7320500480571
1SFL527002R1411
250 - 500
250 - 500
250 - 500
AC/DC
350
205
110
55.9275
false
1
1
Screw connection
0
3
85364900
AF205-30-11
ABB - 1SFL527002R4211 + A...
1SFL527002R4211
AF205-30-11-42
AF205-30-11-42 Contactor
Contactor with one aux. B...
The AF205-30-11-42 is a 3...
7320500560976
1SFL527002R4211
110 - 120
110 - 120
- - -
AC
350
205
110
55.9275
false
1
1
Screw connection
0
3
8536490099
AF205-30-11
ABB - 1SFL527002R4311 + A...
1SFL527002R4311
AF205-30-11-43
AF205-30-11-43 Contactor
Contactor with one aux. B...
The AF205-30-11-43 is a 3...
7320500561027
1SFL527002R4311
220 - 240
220 - 240
- - -
AC
350
205
110
55.9275
false
1
1
Screw connection
0
3
8536490099
AF205-30-11
ABB - 1SFL527002R1122 + A...
1SFL527002R1122
AF205-30-22-11
AF205-30-22-11 Contactor
Contactor with two aux. B...
The AF205-30-22-11 is a 3...
7320500480588
1SFL527002R1122
24 - 60
24 - 60
20 - 60
AC/DC
350
205
110
55.9275
false
2
2
Screw connection
0
3
85364900
AF205-30-22
ABB - 1SFL527002R1222 + A...
1SFL527002R1222
AF205-30-22-12
AF205-30-22-12 Contactor
Contactor with two aux. B...
The AF205-30-22-12 is a 3...
7320500480595
1SFL527002R1222
48 - 130
48 - 130
48 - 130
AC/DC
350
205
110
55.9275
false
2
2
Screw connection
0
3
85364900
AF205-30-22
ABB - 1SFL527002R1322 + A...
1SFL527002R1322
AF205-30-22-13
AF205-30-22-13 Contactor
Contactor with two aux. B...
The AF205-30-22-13 is a 3...
7320500480601
1SFL527002R1322
100 - 250
100 - 250
100 - 250
AC/DC
350
205
110
55.9275
false
2
2
Screw connection
0
3
85364900
AF205-30-22
ABB - 1SFL527002R1422 + A...
1SFL527002R1422
AF205-30-22-14
AF205-30-22-14 Contactor
Contactor with two aux. B...
The AF205-30-22-14 is a 3...
7320500480618
1SFL527002R1422
250 - 500
250 - 500
250 - 500
AC/DC
350
205
110
55.9275
false
2
2
Screw connection
0
3
85364900
AF205-30-22
ABB - 1SFL527002R4222 + A...
1SFL527002R4222
AF205-30-22-42
AF205-30-22-42 Contactor
Contactor with two aux. B...
The AF205-30-22-42 is a 3...
7320500560983
1SFL527002R4222
110 - 120
110 - 120
- - -
AC
350
205
110
55.9275
false
2
2
Screw connection
0
3
8536490099
AF205-30-22
ABB - 1SFL527002R4322 + A...
1SFL527002R4322
AF205-30-22-43
AF205-30-22-43 Contactor
Contactor with two aux. B...
The AF205-30-22-43 is a 3...
7320500561034
1SFL527002R4322
220 - 240
220 - 240
- - -
AC
350
205
110
55.9275
false
2
2
Screw connection
0
3
8536490099
AF205-30-22
ABB - 1SFL527063R1122 + A...
1SFL527063R1122
AF205B-30-22-11
AF205B-30-22-11 Contactor
Contactor with two aux. B...
The AF205B-30-22-11 is a ...
7320500511220
1SFL527063R1122
24 - 60
24 - 60
20 - 60
AC/DC
350
205
110
55.9275
false
2
2
Screw connection
0
3
85364900
AF205-30-22
ABB - 1SFL527063R1222 + A...
1SFL527063R1222
AF205B-30-22-12
AF205B-30-22-12 Contactor
Contactor with two aux. B...
The AF205B-30-22-12 is a ...
7320500511213
1SFL527063R1222
48 - 130
48 - 130
48 - 130
AC/DC
350
205
110
55.9275
false
2
2
Screw connection
0
3
85364900
AF205-30-22
ABB - 1SFL527063R1322 + A...
1SFL527063R1322
AF205B-30-22-13
AF205B-30-22-13 Contactor
Contactor with two aux. B...
The AF205B-30-22-13 is a ...
7320500511206
1SFL527063R1322
100 - 250
100 - 250
100 - 250
AC/DC
350
205
110
55.9275
false
2
2
Screw connection
0
3
85364900
AF205-30-22
ABB - 1SFL527063R1422 + A...
1SFL527063R1422
AF205B-30-22-14
AF205B-30-22-14 Contactor
Contactor with two aux. B...
The AF205B-30-22-14 is a ...
7320500511190
1SFL527063R1422
250 - 500
250 - 500
250 - 500
AC/DC
350
205
110
55.9275
false
2
2
Screw connection
0
3
85364900
AF205-30-22
ABB - 1SFL527062R1122 + A...
1SFL527062R1122
AF205B-30-22RT-11
AF205B-30-22RT-11 Contact...
3-pole contactors for rai...
The AF205B-30-22RT-11 is ...
7320500510322
1SFL527062R1122
24 - 60
24 - 60
20 - 60
AC/DC
350
205
110
55.9275
false
2
2
Screw connection
0
3
85364900
AF205-30B-22RT
ABB - 1SFL527062R1222 + A...
1SFL527062R1222
AF205B-30-22RT-12
AF205B-30-22RT-12 Contact...
3-pole contactors for rai...
The AF205B-30-22RT-12 is ...
7320500510230
1SFL527062R1222
48 - 130
48 - 130
48 - 130
AC/DC
350
205
110
55.9275
false
2
2
Screw connection
0
3
85364900
AF205-30B-22RT
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
AF2050 - 3-pole Contactors - AC or DC Operated
ABB Low Voltage & Systems
26.03.2024
AF265 - 3-pole and 4-pole Contactors - AC or DC Operated
ABB Low Voltage & Systems
26.03.2024
AF210 - 3-pole Contactors - AC or DC Operated
ABB Low Voltage & Systems
26.03.2024
AF26 - 3 or 4-pole Contactors - AC or DC Operated
ABB Low Voltage & Systems
26.03.2024
AF305 - 3-pole and 4-pole Contactors - AC or DC Operated
ABB Low Voltage & Systems
26.03.2024
AF370 - 3-pole and 4-pole Contactors - AC or DC Operated
ABB Low Voltage & Systems
26.03.2024
AF400 - 3-pole Contactors - AC or DC Operated
ABB Low Voltage & Systems
26.03.2024
AF260 - 3-pole Contactors - AC or DC Operated
ABB Low Voltage & Systems
26.03.2024
AF190 - 3-pole and 4-pole Contactors - AC or DC Operated
ABB Low Voltage & Systems
26.03.2024
AF300 - 3-pole Contactors - AC or DC Operated
ABB Low Voltage & Systems
26.03.2024
AF1250 - 3-pole Contactors - AC or DC Operated
ABB Low Voltage & Systems
26.03.2024
AF38 - 3 or 4-pole Contactors - AC or DC Operated
ABB Low Voltage & Systems
26.03.2024
AF30 - 3-pole Contactors - AC or DC Operated
ABB Low Voltage & Systems
26.03.2024
AF2650 - 3-pole Contactors - AC or DC Operated
ABB Low Voltage & Systems
26.03.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성