품질보증 정보
카탈로그: Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 648.6 - Stainless Steel-Ball joint heads with threaded bolt, Type WH, Bronze-PTFE / Steel self lubricated
Ganter
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Ball joint heads
GN 648.6
GN 648.6 WH
Powered by
CAD모델 선택
{ganter/3_0_maschinenelemente/3_6/gelenkkoepfe/gn648_6/gn648_6_wh/gn_648_6_h_asmtab.prj},{NB=Edelstahl-Gelenkkopf mit Schraube GN 648.6-14-M14L-WH},{PARTNUMBER=GN 648.6-14-M14L-WH},{NORMNR=GN 648.6},{D1=14},{D2=M14L},{DG=14.000},{DK=11.546},{B1=19},{B2=13.50},{D3=16.8},{D4=36},{L1=60},{L2=78},{L3=38},{W=16},{PPATH=gn_648_6_h_asmtpl.prj},{WEIGHT=0.1330},{CTN=84833038},{ROHS=YES},{INFOGANTER=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
H7
[mm]
D2
Thread
ⁿ/ₐ
B1
-0.12
[mm]
B2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
W
Movement angle
[°]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Ball join...
GN 648.6-5-M5-WH
5
M5
8
6.00
7.7
18
33
42
20
13
0.0150
84833038
YES
Stainless Steel-Ball join...
GN 648.6-5-M5L-WH
5
M5L
8
6.00
7.7
18
33
42
20
13
0.0130
84833038
YES
Stainless Steel-Ball join...
GN 648.6-6-M6-WH
6
M6
9
6.75
8.9
20
36
46
22
13
0.0190
84833038
YES
Stainless Steel-Ball join...
GN 648.6-6-M6L-WH
6
M6L
9
6.75
8.9
20
36
46
22
13
0.0200
84833038
YES
Stainless Steel-Ball join...
GN 648.6-8-M8-WH
8
M8
12
9.00
10.4
24
42
54
25
14
0.0410
84833038
YES
Stainless Steel-Ball join...
GN 648.6-8-M8L-WH
8
M8L
12
9.00
10.4
24
42
54
25
14
0.0380
84833038
YES
Stainless Steel-Ball join...
GN 648.6-10-M10-WH
10
M10
14
10.50
12.9
28
48
62
29
13
0.0610
84833038
YES
Stainless Steel-Ball join...
GN 648.6-10-M10L-WH
10
M10L
14
10.50
12.9
28
48
62
29
13
0.0620
84833038
YES
Stainless Steel-Ball join...
GN 648.6-12-M12-WH
12
M12
16
12.00
15.4
32
54
70
33
13
0.0950
84833038
YES
Stainless Steel-Ball join...
GN 648.6-12-M12L-WH
12
M12L
16
12.00
15.4
32
54
70
33
13
0.0930
84833038
YES
Stainless Steel-Ball join...
GN 648.6-14-M14-WH
14
M14
19
13.50
16.8
36
60
78
38
16
0.1340
84833038
YES
Stainless Steel-Ball join...
GN 648.6-14-M14L-WH
14
M14L
19
13.50
16.8
36
60
78
38
16
0.1330
84833038
YES
Stainless Steel-Ball join...
GN 648.6-16-M16-WH
16
M16
21
15.00
19.3
42
66
87
40
15
0.2030
84833038
YES
Stainless Steel-Ball join...
GN 648.6-16-M16L-WH
16
M16L
21
15.00
19.3
42
66
87
40
15
0.2010
84833038
YES
Stainless Steel-Ball join...
GN 648.6-18-M18x1,5-WH
18
M18x1,5
23
16.50
21.8
46
72
95
44
15
0.2740
84833038
YES
Stainless Steel-Ball join...
GN 648.6-18-M18x1,5L-WH
18
M18x1,5L
23
16.50
21.8
46
72
95
44
15
0.2700
84833038
YES
Stainless Steel-Ball join...
GN 648.6-20-M20x1,5-WH
20
M20x1,5
25
18.00
24.3
50
78
103
47
14
0.3510
84833038
YES
Stainless Steel-Ball join...
GN 648.6-20-M20x1,5L-WH
20
M20x1,5L
25
18.00
24.3
50
78
103
47
14
0.3500
84833038
YES
Stainless Steel-Ball join...
GN 648.6-22-M22x1,5-WH
22
M22x1,5
28
20.00
25.8
54
84
111
51
15
0.4600
84833038
YES
Stainless Steel-Ball join...
GN 648.6-22-M22x1,5L-WH
22
M22x1,5L
28
20.00
25.8
54
84
111
51
15
0.4500
84833038
YES
Stainless Steel-Ball join...
GN 648.6-25-M24x2-WH
25
M24x2
31
22.00
29.6
60
94
124
58
15
0.6000
84833038
YES
Stainless Steel-Ball join...
GN 648.6-25-M24x2L-WH
25
M24x2L
31
22.00
29.6
60
94
124
58
15
0.6300
84833038
YES
Stainless Steel-Ball join...
GN 648.6-30-M30x2-WH
30
M30x2
37
25.00
34.8
70
110
145
71
17
1.0300
84833038
YES
Stainless Steel-Ball join...
GN 648.6-30-M30x2L-WH
30
M30x2L
37
25.00
34.8
70
110
145
71
17
0.6300
84833038
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성