피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
M8, series 718, Automation Technology - Sensors and Actuators - female angled connector
binder
Automation Technology - Sensors and Actuators
M8
Female angled connector, moulded, screw version, M8 x 1, shielded
Powered by
CAD모델 선택
{binder/automation20technology20-20sensors20and20actuators/m8/female20angled20connector2c20moulded2c20screw20version2c20m820x2012c20shielded/m82c20series207182c20automation20technology20-20sensors20and20actuators.prj},{NB=77 3508 0000 50003-1000},{ARTNR=77 3508 0000 50003-1000},{PREVIEW=../../../_pool_/25/7c/718_2_wd_geschirmt.png},{PUBLIKATIONSKANAL=binder USA},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{ZUL1=UL listed},{BEZKUZ=M8, series 718, Automation Technology - Sensors and Actuators},{BEZ=M8 female angled connector, Contacts: 3, shielded, moulded cable, IP67, UL listed, PUR black, 3 x 0.34 mm², 10 m},{BER=Automation Technology - Sensors and Actuators},{STBAUF=female angled connector},{POLZ=3},{PRGRKU=M8},{SER=series 718},{STVER=screw},{ANSQM=0.34 mm²},{ANSQA=AWG 22},{MECHLD=> 100 Mating cycles},{EMVTL=shielded},{SPNG=60 V},{BESSP=800 V},{VERSMG=3},{UEBRSK=III},{ISLTFG=II},{PRFSSP=800 V}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
KABLAE
Cable length
ⁿ/ₐ
BIRKF
Bending radius, fixed cable
ⁿ/ₐ
BIRKB
Bending radius, moving cable
ⁿ/ₐ
BIZY
Bending cycles
ⁿ/ₐ
ZLBE
Permitted acceleration
ⁿ/ₐ
VEHO
Travel distance, horizontal
ⁿ/ₐ
VEVE
Travel distance, vertical
ⁿ/ₐ
VEGES
Travel speed
ⁿ/ₐ
LIZABA
Structure of the cable
ⁿ/ₐ
UTEKBC
Temperature range cable in move from
ⁿ/ₐ
UTEKFC
Temperature range cable fixed from
ⁿ/ₐ
OTEKBC
Temperature range cable fixed to
ⁿ/ₐ
ULST1
UL style 1
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
ISLLI1
Single-lead insulation
ⁿ/ₐ
77 3508 0000 50003-0200
77 3508 0000 50003-0200
IP67
UL listed
M8, series 718, Automatio...
M8 female angled connecto...
Automation Technology - S...
female angled connector
3
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
shielded
60 V
1500 V
3
III
II
1500 V
4 A
≤ 3 mΩ
169
85 °C
-25 °C
4.6
2 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
AWM20549
PUR
CuZn (Brass nickel plated...
PUR
black
CuZn (brass)
PP9Y halogen-free
77 3508 0000 50003-0500
77 3508 0000 50003-0500
IP67
UL listed
M8, series 718, Automatio...
M8 female angled connecto...
Automation Technology - S...
female angled connector
3
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
shielded
60 V
1500 V
3
III
II
1500 V
4 A
≤ 3 mΩ
169
85 °C
-25 °C
4.6
5 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
AWM20549
PUR
CuZn (Brass nickel plated...
PUR
black
CuZn (brass)
PP9Y halogen-free
77 3508 0000 50003-1000
77 3508 0000 50003-1000
IP67
UL listed
M8, series 718, Automatio...
M8 female angled connecto...
Automation Technology - S...
female angled connector
3
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
shielded
60 V
800 V
3
III
II
800 V
4 A
≤ 3 mΩ
169
85 °C
-25 °C
4.6
10 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
AWM20549
PUR
CuZn (Brass nickel plated...
PUR
black
CuZn (brass)
PP9Y halogen-free
77 3508 0000 50004-0200
77 3508 0000 50004-0200
IP67
UL listed
M8, series 718, Automatio...
M8 female angled connecto...
Automation Technology - S...
female angled connector
4
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
shielded
60 V
1500 V
3
III
II
1500 V
4 A
≤ 3 mΩ
78
85 °C
-25 °C
4.7
2 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-30 °C
-50 °C
90 °C
AWM20549
PUR
CuZn (Brass nickel plated...
PUR
black
CuZn (brass)
PP9Y halogen-free
77 3508 0000 50004-0500
77 3508 0000 50004-0500
IP67
UL listed
M8, series 718, Automatio...
M8 female angled connecto...
Automation Technology - S...
female angled connector
4
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
shielded
60 V
1500 V
3
III
II
1500 V
4 A
≤ 3 mΩ
78
85 °C
-25 °C
4.7
5 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-30 °C
-50 °C
90 °C
AWM20549
PUR
CuZn (Brass nickel plated...
PUR
black
CuZn (brass)
PP9Y halogen-free
77 3508 0000 50004-1000
77 3508 0000 50004-1000
IP67
UL listed
M8, series 718, Automatio...
M8 female angled connecto...
Automation Technology - S...
female angled connector
4
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
shielded
60 V
800 V
3
III
II
800 V
4 A
≤ 3 mΩ
78
85 °C
-25 °C
4.7
10 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-30 °C
-50 °C
90 °C
AWM20549
PUR
CuZn (Brass nickel plated...
PUR
black
CuZn (brass)
PP9Y halogen-free
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성