카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
NH slimline switch-disconnectors - Size 00 – 3
Rittal
Power distribution
Ri4Power Form1-4
Busbar systems Ri4Power 185 mm
NH slimline fuse-switch disconnectors 185 mm
Powered by
CAD모델 선택
{rittal/stromverteilungs/ri4power/samm_185/nh_sicherungs/nh_lasttrennschaltleisten_00_bis_3_asmtab.prj},{NB=9677.160},{BEST=9677.160},{VERS=5},{DETAIL=1},{INFO=PDF Katalog},{BEZ1=NH-Lasttrennschaltleiste Gr. 1, 250 A, 690 V},{BEZ2=Schraubbefestigung, 3-polig, Abgang unten},{B=100},{H=781},{BG=1},{VE=1 St.},{GEW=12.300},{INFOPAGE=nh2016_s106},{CNSECLASS51=27-37-03-02},{CNSECLASS70=27-37-14-02},{CNSECLASS80=27-37-14-02},{CNSETIM40=},{VISIBLE=1},{VERSX=3},{VERSY=1},{VERSZ=2},{PPATH=assemblies/nh_lasttrennschaltleisten_00_bis_3_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Part number
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
B
Width
[mm]
H
Height
[mm]
BG
Size
ⁿ/ₐ
VE
Packs of
ⁿ/ₐ
GEW
Gewicht
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
9677.060
9677.060
NH slimline switch-discon...
clamping attachment, 3-po...
50
802
00
1 pc(s).
5.280
27-37-03-02
27-37-14-02
27-37-14-02
9677.065
9677.065
NH slimline switch-discon...
screw attachment, 3-pole,...
50
802
00
1 pc(s).
5.120
27-37-03-02
27-37-14-02
27-37-14-02
9677.070
9677.070
NH slimline switch-discon...
clamping attachment, 3-po...
50
773
00
1 pc(s).
5.020
27-37-03-02
27-37-14-02
27-37-14-02
9677.075
9677.075
NH slimline switch-discon...
screw attachment, 3-pole,...
50
773
00
1 pc(s).
5.100
27-37-03-02
27-37-14-02
27-37-14-02
9677.160
9677.160
NH slimline switch-discon...
screw attachment, 3-pole,...
100
781
1
1 pc(s).
12.300
27-37-03-02
27-37-14-02
27-37-14-02
9677.165
9677.165
NH slimline switch-discon...
screw attachment, 3-pole,...
100
781
1
1 pc(s).
12.300
27-37-03-02
27-37-14-02
27-37-14-02
9677.260
9677.260
NH slimline switch-discon...
screw attachment, 3-pole,...
100
781
2
1 pc(s).
13.700
27-37-03-02
27-37-14-02
27-37-14-02
9677.265
9677.265
NH slimline switch-discon...
screw attachment, 3-pole,...
100
781
2
1 pc(s).
14.000
27-37-03-02
27-37-14-02
27-37-14-02
9677.360
9677.360
NH slimline switch-discon...
screw attachment, 3-pole,...
100
781
3
1 pc(s).
14.800
27-37-03-02
27-37-14-02
27-37-14-02
9677.365
9677.365
NH slimline switch-discon...
screw attachment, 3-pole,...
100
781
3
1 pc(s).
15.300
27-37-03-02
27-37-14-02
27-37-14-02
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성