Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-BS-ZRR-RF - Flanges for Timing Belt Pulleys, Stainless
MÄDLER
Drive Element
Pulleys and Timing Belts
Pulleys
Flanges for Timing Belt Pulleys
Powered by
CAD모델 선택
{maedler/antriebselemente/zahnriemenraeder_zahnriemen/zahnriemenraeder/bordscheiben_f_zahnriemenraeder/bordscheiben_zrr_rf.prj},{NB=16019221},{ARTNR=16019221},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4301 (V2A)},{S=1.0},{DA=91.0},{DP=85.5},{DI=76.0},{GEW=16},{TEXT=Bordscheibe},{CTN=73182900}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
S
s
[mm]
DA
da
[mm]
DP
dp
[mm]
DI
di
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
16019115
16019115
Stainless steel
Stainless steel 1.4301 (A...
Flanged pulley Ø 10 x Ø 4...
0.5
10.0
7.0
4.8
1
73182900
16019100
16019100
Stainless steel
Stainless steel 1.4301 (A...
Flanged pulley Ø 13 x Ø 6...
0.5
13.0
10.0
6.0
1
73182900
16019101
16019101
Stainless steel
Stainless steel 1.4301 (A...
Flanged pulley Ø 15 x Ø 8...
0.5
15.0
12.0
8.0
1
73182900
16019102
16019102
Stainless steel
Stainless steel 1.4301 (A...
Flanged pulley Ø 16 x Ø 9...
0.5
16.0
13.0
9.5
1
73182900
16019104
16019104
Stainless steel
Stainless steel 1.4301 (A...
Flanged pulley Ø 18 x Ø 1...
0.5
18.0
15.0
11.5
1
73182900
16019105
16019105
Stainless steel
Stainless steel 1.4301 (A...
Flanged pulley Ø 19.5 x Ø...
0.5
19.5
17.5
12.0
1
73182900
16019106
16019106
Stainless steel
Stainless steel 1.4301 (A...
Flanged pulley Ø 23 x Ø 1...
0.5
23.0
17.5
12.0
1
73182900
16019107
16019107
Stainless steel
Stainless steel 1.4301 (A...
Flanged pulley Ø 23 x Ø 1...
0.5
23.0
20.0
14.0
1
73182900
16019108
16019108
Stainless steel
Stainless steel 1.4301 (A...
Flanged pulley Ø 25 x Ø 1...
0.5
25.0
22.0
15.0
1
73182900
16019109
16019109
Stainless steel
Stainless steel 1.4301 (A...
Flanged pulley Ø 28 x Ø 1...
0.5
28.0
24.0
18.0
1
73182900
16019110
16019110
Stainless steel
Stainless steel 1.4301 (A...
Flanged pulley Ø 32 x Ø 2...
0.5
32.0
28.0
21.5
1
73182900
16019111
16019111
Stainless steel
Stainless steel 1.4301 (A...
Flanged pulley Ø 36 x Ø 2...
0.5
36.0
31.0
25.0
2
73182900
16019112
16019112
Stainless steel
Stainless steel 1.4301 (A...
Flanged pulley Ø 38 x Ø 2...
0.5
38.0
34.0
28.0
3
73182900
16019113
16019113
Stainless steel
Stainless steel 1.4301 (A...
Flanged pulley Ø 42 x Ø 3...
0.5
42.0
38.0
30.5
3
73182900
16019114
16019114
Stainless steel
Stainless steel 1.4301 (A...
Flanged pulley Ø 48 x Ø 3...
0.5
48.0
43.5
37.0
3
73182900
16019200
16019200
Stainless steel
Stainless steel 1.4301 (A...
Flanged pulley Ø 19.5 x Ø...
1.0
19.5
17.5
12.0
1
73182900
16019227
16019227
Stainless steel
Stainless steel 1.4301 (A...
Flanged pulley Ø 22 x Ø 1...
1.0
22.0
20.0
14.0
2
73182900
16019201
16019201
Stainless steel
Stainless steel 1.4301 (A...
Flanged pulley Ø 23 x Ø 1...
1.0
23.0
17.5
12.0
1
73182900
16019202
16019202
Stainless steel
Stainless steel 1.4301 (A...
Flanged pulley Ø 23 x Ø 1...
1.0
23.0
20.0
14.0
2
73182900
16019228
16019228
Stainless steel
Stainless steel 1.4301 (A...
Flanged pulley Ø 24 x Ø 1...
1.0
24.0
20.0
16.0
3
73182900
16019203
16019203
Stainless steel
Stainless steel 1.4301 (A...
Flanged pulley Ø 25 x Ø 1...
1.0
25.0
22.0
15.0
3
73182900
16019204
16019204
Stainless steel
Stainless steel 1.4301 (A...
Flanged pulley Ø 28 x Ø 1...
1.0
28.0
24.0
18.0
3
73182900
16019229
16019229
Stainless steel
Stainless steel 1.4301 (A...
Flanged pulley Ø 30 x Ø 2...
1.0
30.0
25.0
21.5
3
73182900
16019205
16019205
Stainless steel
Stainless steel 1.4301 (A...
Flanged pulley Ø 32 x Ø 2...
1.0
32.0
28.0
21.5
3
73182900
16019230
16019230
Stainless steel
Stainless steel 1.4301 (A...
Flanged pulley Ø 35 x Ø 2...
1.0
35.0
32.0
25.0
4
73182900
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성