피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
Reducer concentric, Aluminium acc. to EN 485, EN AW 5754-0/H112, welded, sim. to DIN 2616-2
Huelsen
Reducers
Reducers Aluminium
Powered by
CAD모델 선택
{huelsen/2_reduzierungen/1_aluminium/reduzierung_142.prj},{NB=1424190535505},{ARTNR=1424190535505},{DN1=400},{DN2=350},{D1=419.0},{S1=5},{D2=355.6},{S2=5},{L=355},{GEW=5.756},{PG=Reduzierungen},{PUG=Reduzierung, konzentrischen},{NORM=i.A. DIN 2616-2},{AUS=geschweisst},{WERK1=Aluminium},{WERK2=EN 485},{WERK3=EN AW 5754-0/H112},{SV=keine}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
D2
Outside Ø
[mm]
S2
Wall Thickness
[mm]
L
Length
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
SV
Welding Bevels
ⁿ/ₐ
1422730421904
1422730421904
250 x 219
273.0
4
219.0
4
178
1.462
Reducer concentric, Alumi...
Reducers
Reducers, concentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1423230427304
1423230427304
300 x 250
323.9
4
273.0
4
203
2.028
Reducer concentric, Alumi...
Reducers
Reducers, concentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1423230527305
1423230527305
300 x 250
323.9
5
273.0
5
203
2.526
Reducer concentric, Alumi...
Reducers
Reducers, concentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1423550432304
1423550432304
350 x 300
355.6
4
323.9
4
330
3.759
Reducer concentric, Alumi...
Reducers
Reducers, concentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1423550532305
1423550532305
350 x 300
355.6
5
323.9
5
330
4.685
Reducer concentric, Alumi...
Reducers
Reducers, concentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1423550427304
1423550427304
350 x 250
355.6
4
273.0
4
330
3.474
Reducer concentric, Alumi...
Reducers
Reducers, concentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1423550527305
1423550527305
350 x 250
355.6
5
273.0
5
330
4.329
Reducer concentric, Alumi...
Reducers
Reducers, concentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1424060435504
1424060435504
400 x 350
406.4
4
355.6
4
355
4.541
Reducer concentric, Alumi...
Reducers
Reducers, concentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1424060535505
1424060535505
400 x 350
406.4
5
355.6
5
355
5.661
Reducer concentric, Alumi...
Reducers
Reducers, concentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1424060432304
1424060432304
400 x 300
406.4
4
323.9
4
355
4.350
Reducer concentric, Alumi...
Reducers
Reducers, concentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1424060532305
1424060532305
400 x 300
406.4
5
323.9
5
355
5.422
Reducer concentric, Alumi...
Reducers
Reducers, concentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1424190435504
1424190435504
400 x 350
419.0
4
355.6
4
355
4.617
Reducer concentric, Alumi...
Reducers
Reducers, concentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1424190535505
1424190535505
400 x 350
419.0
5
355.6
5
355
5.756
Reducer concentric, Alumi...
Reducers
Reducers, concentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1424190432304
1424190432304
400 x 300
419.0
4
323.9
4
355
4.426
Reducer concentric, Alumi...
Reducers
Reducers, concentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1424190532305
1424190532305
400 x 300
419.0
5
323.9
5
355
5.517
Reducer concentric, Alumi...
Reducers
Reducers, concentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1424570440604
1424570440604
450 x 400
457.0
4
406.4
4
381
5.529
Reducer concentric, Alumi...
Reducers
Reducers, concentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1424570540605
1424570540605
450 x 400
457.0
5
406.4
5
381
6.895
Reducer concentric, Alumi...
Reducers
Reducers, concentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1424570435504
1424570435504
450 x 350
457.0
4
355.6
4
381
5.201
Reducer concentric, Alumi...
Reducers
Reducers, concentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1425080545705
1425080545705
500 x 450
508.0
5
457.0
5
508
10.288
Reducer concentric, Alumi...
Reducers
Reducers, concentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1425080540605
1425080540605
500 x 400
508.0
5
406.4
5
508
9.743
Reducer concentric, Alumi...
Reducers
Reducers, concentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1426100550805
1426100550805
600 x 500
610.0
5
508.0
5
508
11.936
Reducer concentric, Alumi...
Reducers
Reducers, concentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1426100545705
1426100545705
600 x 450
610.0
5
457.0
5
508
11.387
Reducer concentric, Alumi...
Reducers
Reducers, concentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1427110661006
1427110661006
700 x 600
711.0
6
610.0
6
610
20.319
Reducer concentric, Alumi...
Reducers
Reducers, concentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1427110650806
1427110650806
700 x 500
711.0
6
508.0
6
610
18.736
Reducer concentric, Alumi...
Reducers
Reducers, concentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1428130871108
1428130871108
800 x 700
813.0
8
711.0
8
610
31.211
Reducer concentric, Alumi...
Reducers
Reducers, concentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Reducer concentric, Aluminium acc. to EN 754/755, EN AW 5754-0/H112, seamle...
Huelsen
10.02.2021
Reducer concentric, Aluminium acc. to ASME SB241,WP 5083-0, seamless, acc. ...
Huelsen
14.08.2019
Reducer concentric, Aluminium acc. to EN 754/755,EN AW 1050A-0, seamless, a...
Huelsen
10.02.2021
Reducer eccentric, Aluminium acc. to EN 485, EN AW 1050A-0, welded, sim. to...
Huelsen
10.02.2021
Reducer concentric, Aluminium acc. to EN 485, EN AW 1050A-0, welded, sim. t...
Huelsen
10.02.2021
Reducer eccentric, Aluminium acc. to EN 755, EN AW 6060-T66, seamless, acc....
Huelsen
10.02.2021
Reducer eccentric, Aluminium acc. to EN 754/755,EN AW 5083-0, seamless, acc...
Huelsen
14.08.2019
Reducer concentric, Aluminium acc. to EN 754/755, EN AW 5083-0, seamless, a...
Huelsen
14.08.2019
HLPA - Automatic Rack Lubrication
HepcoMotion
08.11.2023
DSA Series - Tilt Switch
NKK Switches
15.05.2024
SK Series - Process Sealed Keylocks
NKK Switches
15.05.2024
AB Series - Process Sealed Subminiature Pushbuttons
NKK Switches
15.05.2024
MB2400 Series - Snap-Action Bracket PC Mount Pushbuttons
NKK Switches
15.05.2024
MB2400 Series - Snap-Action Snap-In Mount Pushbuttons
NKK Switches
15.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성