피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
Maxi Relays
TE Connectivity
Relays Contactors and Switches
Relays
Automotive, Truck, Bus & Off-Road Relays
Plug-In Automotive Relays
Powered by
CAD모델 선택
{teconnectivity/relays_contactors_and_switches/relays/automotive_truck_bus_and_off_road_relays/plug_in_automotive_relays/maxi_relays.prj},{NB=1393304-5},{PN=1393304-5},{SHA256=9OSsW/3Kc+cjlx8K7ai4IjdWT7OTL+hDg2gmjWPzEWs=},{INAME=00051__c2d13933042d52ds00f2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-1393304-5.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=V23134J0056X408-EV-CBOX},{ALIAS=V23134J 56X408},{RT=N/A},{CSLMM=N/A}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
RT
Relay Type
ⁿ/ₐ
CSLMM
Contact Switching Load (Min)
ⁿ/ₐ
CLBC
Contact Limiting Breaking Current
[A]
RVVDC
Rated Voltage
[VDC]
RCV
Rated Coil Voltage
[VDC]
CS
Coil Suppression
ⁿ/ₐ
CMS
Coil Magnetic System
ⁿ/ₐ
CRS
Coil Resistance
[Ω]
CLCC
Contact Limiting Continuous Current
[A]
CLMC
Contact Limiting Making Current
[A]
IIDBOC
Insulation Initial Dielectric Between Open Contacts
[Vrms]
CPRDC
Coil Power Rating (DC)
[mW]
IIDBCCC
Insulation Initial Dielectric Between Coil/Contact Class
ⁿ/ₐ
IIDBCC
Insulation Initial Dielectric Between Contacts and Coil
[Vrms]
CLSTC
Contact Limiting Short-Time Current
[A]
CR
Current Rating (85°C)
[A]
CPRC
Coil Power Rating Class
ⁿ/ₐ
WEIGHTG
Weight
[g]
WEIGHTOZ
Weight
[oz]
CBM
Contact Base Material
ⁿ/ₐ
CCC
Contact Current Class
ⁿ/ₐ
CA
Contact Arrangement
ⁿ/ₐ
TT
Terminal Type
ⁿ/ₐ
MT
Mounting Type
ⁿ/ₐ
HEIGHTMM
Height
[mm]
HEIGHTINCH
Height
[in]
LENGTHMM
Length
[mm]
LENGTHINCH
Length
[in]
WIDTHMM
Width
[mm]
WIDTHINCH
Width
[in]
HCM
Height Class (Mechanical)
[mm]
LCM
Length Class (Mechanical)
[mm]
WCM
Width Class (Mechanical)
[mm]
ECP
Environmental Category of Protection
ⁿ/ₐ
EATCLASS
Environmental Ambient Temperature Class
[°C]
EATC
Environmental Ambient Temperature (Max)
[°C]
EATF
Environmental Ambient Temperature (Max)
[°F]
MB
Mounting Brackets
ⁿ/ₐ
1-1393304-0
1-1393304-0
V23134J1052X281-EV-CBOX
V23134J1052X281
Power Relay F7
1000mA @ 5VDC
70
12
12
Rp 560
Monostable, DC
268
70
240
500
1600
0 – 500 V
500
300
70
<1.5W
38
1.3
Ag Alloy
<50A
1 Form A (NO)
Plug-In, Quick Connect
Plug-In
24.9
.98
25.9
1.031
25.9
1.031
25 – 30
25 – 30
25 – 30
RTI
105 – 125
125
257
With
1-1393304-1
1-1393304-1
V23134J1053D642-EV-CBOX
V23134J1053D642
Power Relay F7
1000mA @ 5VDC
25
24
24
N/A
Monostable, DC
324
70
240
500
1800
0 – 500 V
500
300
25
<1.5W
38
1.3
Ag Alloy
<50A
1 Form A (NO)
Plug-In, Quick Connect
Plug-In
24.9
.98
25.9
1.031
25.9
1.031
25 – 30
25 – 30
25 – 30
RTI
105 – 125
125
257
With
1-1414122-0
1-1414122-0
V23136J1004X050-EV-CBOX
N/A
Power Relay F7 A Shrouded
1000mA @ 5VDC
30
12
12
Rp 560
Monostable, DC
90
70
50
500
1600
0 – 500 V
500
300
70
<1.5W
60
2.1
Ag Alloy
<50A
1 Form A (NO)
Plug-In, Quick Connect
Plug-In
54.2
2.133
32.41
1.276
35.2
1.386
<50
30 – 35
30 – 40
RTIII
105 – 125
125
257
With
1-1414147-0
1-1414147-0
V23134J0052X429-EV-CBOX
V23134J0052X429
Power Relay F7
1000mA @ 5VDC
70
12
12
Rp 680
Monostable, DC
90
70
240
500
1600
0 – 500 V
500
300
70
<1.5W
38
1.3
Ag Alloy
<50A
1 Form A (NO)
Plug-In, Quick Connect
Plug-In
24.9
.98
25.9
1.031
25.9
1.031
25 – 30
25 – 30
25 – 30
RTI
105 – 125
125
257
Without
1-1414286-0
1-1414286-0
V23134J0052X439-EV-CBOX
N/A
Power Relay F7
1000mA @ 5VDC
70
24
12
Diode (Cathode 86).
Monostable, DC
90
70
240
500
1600
0 – 500 V
500
300
70
<1.5W
38
1.3
Ag Alloy
<50A
1 Form A (NO)
Plug-In, Quick Connect
Plug-In
24.9
.98
25.9
1.031
25.9
1.031
25 – 30
25 – 30
25 – 30
RTI
105 – 125
125
257
Without
1-1414469-0
1-1414469-0
V23134J0052X461-EV-CBOX
N/A
Power Relay F7
1000mA @ 5VDC
70
24
12
Rp 560
Monostable, DC
90
70
240
500
2100
0 – 500 V
500
300
70
<1.5W
38
1.3
Ag Alloy
<50A
1 Form A (NO)
Plug-In, Quick Connect
Plug-In
24.9
.98
25.9
1.031
25.9
1.031
25 – 30
25 – 30
25 – 30
RTI
105 – 125
125
257
Without
1-1414610-0
1-1414610-0
V23134J0052X455-EV-TUBE
N/A
Power Relay F7
1000mA @ 5VDC
70
12
12
Rp 470
Monostable, DC
90
70
120
500
1600
0 – 500 V
500
240
70
<1.5W
38
1.3
Ag Alloy
<50A
1 Form A (NO)
PCB-THT
Printed Circuit Board
24.9
.98
25.9
1.03
25.9
1.031
25 – 30
25 – 30
25 – 30
RTI
105 – 125
125
257
Without
1393304-5
1393304-5
V23134J0056X408-EV-CBOX
V23134J 56X408
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1393304-9
1393304-9
V23134J1052D642-EV-CBOX
V23134J1052D642
Power Relay F7
1000mA @ 5VDC
70
12
12
N/A
Monostable, DC
90
70
240
500
1600
0 – 500 V
500
300
70
<1.5W
38
1.3
Ag Alloy
<50A
1 Form A (NO)
Plug-In, Quick Connect
Plug-In
24.9
.98
25.9
1.031
25.9
1.031
25 – 30
25 – 30
25 – 30
RTI
105 – 125
125
257
With
3-1414937-3
3-1414937-3
V23134J0065X497-EV-CBOX
N/A
Power Relay F7
1000mA @ 5VDC
40
24
24
N/A
Monostable, DC
268
70
240
500
2100
0 – 500 V
500
300
70
<1.5W
38
1.3
Ag Alloy
<50A
1 Form A (NO)
PCB-THT
Printed Circuit Board
24.9
.98
25.9
1.02
25.9
1.02
20 – 25
25 – 30
25 – 30
RTI
105 – 125
125
257
Without
3-1415001-2
3-1415001-2
V23134J0052X511-EV-CBOX
N/A
Power Relay F7
1000mA @ 5VDC
70
12
12
N/A
Monostable, DC
90
70
240
500
1600
0 – 500 V
500
300
70
<1.5W
38
1.3
Ag Alloy
<50A
1 Form A (NO)
PCB-THT
Plug-In
24.9
.98
25.9
1.02
25.9
1.02
20 – 25
25 – 30
25 – 30
RTI
105 – 125
125
257
Without
3-1904117-4
3-1904117-4
V23134J0165X537-EV-CBOX
V23134J0165X537
Power Relay F7
1000mA @ 5VDC
40
24
24
Rp 1200
Monostable, DC
268
70
240
500
2100
0 – 500 V
500
300
40
<1.5W
38
1.3
Ag Alloy
<50A
1 Form A (NO)
Plug-In, Quick Connect
Plug-In
24.9
.98
25.9
1.031
25.9
1.031
25 – 30
25 – 30
25 – 30
RTI
105 – 125
125
257
Without
3-1904117-5
3-1904117-5
V23134J2165X538-EV-CBOX
N/A
Power Relay F7
1000mA @ 5VDC
40
24
24
Rp 1200
Monostable, DC
268
70
240
500
2100
0 – 500 V
500
300
40
<1.5W
38
1.3
Ag Alloy
<50A
1 Form A (NO)
Plug-In, Quick Connect
Plug-In
24.9
.98
25.9
1.031
25.9
1.031
25 – 30
25 – 30
25 – 30
RTI
105 – 125
125
257
With
4-1904060-6
4-1904060-6
V23136L0031D642-EV-CBOX
V23136-L0031-D642
Power Relay F7 A Latching
1000mA @ 5VDC
70
12
12
N/A
Bistable, DC
25
80
300
500
1300
0 – 500 V
500
300
70
<1.5W
35
1.2
Ag Alloy
<50A
1 Form A (NO)
Plug-In, Quick Connect
Plug-In
25.3
.996
27.8
1.095
27.8
1.094
25 – 30
25 – 30
25 – 30
RTI
105 – 125
125
257
Without
7-1393303-3
7-1393303-3
V23134J0052D642-EV-CBOX
V23134J0052D642, V23134J ...
Power Relay F7
1000mA @ 5VDC
70
12
12
N/A
Monostable, DC
90
70
240
500
1600
0 – 500 V
500
300
70
<1.5W
38
1.3
Ag Alloy
<50A
1 Form A (NO)
Plug-In, Quick Connect
Plug-In
24.9
.98
25.9
1.031
25.9
1.031
25 – 30
25 – 30
25 – 30
RTI
105 – 125
125
257
Without
9-1393303-7
9-1393303-7
V23134J0053D642-EV-CBOX
V23134J 53D642
Power Relay F7
1000mA @ 5VDC
25
24
24
N/A
Monostable, DC
324
70
240
500
1800
0 – 500 V
500
300
25
<1.5W
38
1.3
Ag Alloy
<50A
1 Form A (NO)
Plug-In, Quick Connect
Plug-In
24.9
.98
25.9
1.031
25.9
1.031
25 – 30
25 – 30
25 – 30
RTI
105 – 125
125
257
Without
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성