ZE16 - Oil free bushing assembly with flange (single liner type)
HEFA
19-oil-free_bushing
Powered by
CAD모델 선택
{hefa/19-oil-free_bushing/ze16.prj},{NB=ZE16FJ-d30},{SC=ZE16FJ},{LX=Double lining type-blue type},{MAT=SS400},{SUR=plate with nickel },{MAT1=High strength brass (SP2) inlaid solid lubricant },{SE=nothing },{DD=30},{IDT=+0.041/0},{D=45},{ODT=0/-0.025},{L=128},{B=51},{V=10},{H=74},{T=10},{D11=6.6},{D12=11.0},{E=6.2},{PCD=60},{W=58},{A=35},{F=49},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
sc
ⁿ/ₐ
LX
type
ⁿ/ₐ
MAT
mat
ⁿ/ₐ
SUR
sur
ⁿ/ₐ
MAT1
mat1
ⁿ/ₐ
SE
se
ⁿ/ₐ
DD
d
[mm]
IDT
idt
[mm]
D
[mm]
ODT
odt
[mm]
L
[mm]
B
[mm]
V
[mm]
H
[mm]
T
[mm]
D11
d1
[mm]
D12
d2
[mm]
E
e
[mm]
PCD
P.C.D.
[mm]
W
[mm]
A
[mm]
F
[mm]
ZE16YJ-d6
ZE16YJ-d6
ZE16YJ
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
6
+0.022/0
12
0/-0.018
37
18
5
28
5
3.5
6.0
3.2
20
22
0
20
ZE16YJ-d8
ZE16YJ-d8
ZE16YJ
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
8
+0.028/0
15
0/-0.018
47
21
5
32
5
3.5
6.0
3.2
24
25
0
24
ZE16YJ-d10
ZE16YJ-d10
ZE16YJ
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
10
+0.028/0
19
0/-0.021
57
25
6
40
6
4.5
7.5
4.2
29
30
0
29
ZE16YJ-d12
ZE16YJ-d12
ZE16YJ
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
12
+0.034/0
21
0/-0.021
57
27
6
42
6
4.5
7.5
4.2
32
32
0
32
ZE16YJ-d13
ZE16YJ-d13
ZE16YJ
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
13
+0.034/0
23
0/-0.021
57
29
6
43
6
4.5
7.5
4.2
33
34
0
33
ZE16YJ-d16
ZE16YJ-d16
ZE16YJ
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
16
+0.034/0
28
0/-0.021
67
34
6
48
6
4.5
7.5
4.2
38
37
22
31
ZE16YJ-d20
ZE16YJ-d20
ZE16YJ
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
20
+0.041/0
32
0/-0.025
77
38
8
54
8
5.5
9.0
5.2
43
42
24
36
ZE16YJ-d25
ZE16YJ-d25
ZE16YJ
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
25
+0.041/0
40
0/-0.025
108
46
8
62
8
5.5
9.0
5.2
51
50
32
40
ZE16YJ-d30
ZE16YJ-d30
ZE16YJ
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
30
+0.041/0
45
0/-0.025
128
51
10
74
10
6.6
11.0
6.2
60
58
35
49
ZE16YJ-d35
ZE16YJ-d35
ZE16YJ
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
35
+0.050/0
52
0/-0.030
128
58
10
82
10
6.6
11.0
6.2
67
64
0
0
ZE16YJ-d40
ZE16YJ-d40
ZE16YJ
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
40
+0.050/0
60
0/-0.030
150
66
13
96
13
9.0
14.0
8.2
78
75
0
0
ZE16YJ-d50
ZE16YJ-d50
ZE16YJ
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
50
+0.050/0
80
0/-0.030
170
86
13
116
13
9.0
14.0
8.2
98
92
0
0
ZE16YK-d6
ZE16YK-d6
ZE16YK
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
6
+0.022/0
12
0/-0.018
37
18
5
28
5
3.5
6.0
3.2
20
22
0
20
ZE16YK-d8
ZE16YK-d8
ZE16YK
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
8
+0.028/0
15
0/-0.018
47
21
5
32
5
3.5
6.0
3.2
24
25
0
24
ZE16YK-d10
ZE16YK-d10
ZE16YK
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
10
+0.028/0
19
0/-0.021
57
25
6
40
6
4.5
7.5
4.2
29
30
0
29
ZE16YK-d12
ZE16YK-d12
ZE16YK
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
12
+0.034/0
21
0/-0.021
57
27
6
42
6
4.5
7.5
4.2
32
32
0
32
ZE16YK-d13
ZE16YK-d13
ZE16YK
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
13
+0.034/0
23
0/-0.021
57
29
6
43
6
4.5
7.5
4.2
33
34
0
33
ZE16YK-d16
ZE16YK-d16
ZE16YK
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
16
+0.034/0
28
0/-0.021
67
34
6
48
6
4.5
7.5
4.2
38
37
22
31
ZE16YK-d20
ZE16YK-d20
ZE16YK
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
20
+0.041/0
32
0/-0.025
77
38
8
54
8
5.5
9.0
5.2
43
42
24
36
ZE16YK-d25
ZE16YK-d25
ZE16YK
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
25
+0.041/0
40
0/-0.025
108
46
8
62
8
5.5
9.0
5.2
51
50
32
40
ZE16YK-d30
ZE16YK-d30
ZE16YK
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
30
+0.041/0
45
0/-0.025
128
51
10
74
10
6.6
11.0
6.2
60
58
35
49
ZE16YK-d35
ZE16YK-d35
ZE16YK
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
35
+0.050/0
52
0/-0.030
128
58
10
82
10
6.6
11.0
6.2
67
64
0
0
ZE16YK-d40
ZE16YK-d40
ZE16YK
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
40
+0.050/0
60
0/-0.030
150
66
13
96
13
9.0
14.0
8.2
78
75
0
0
ZE16YK-d50
ZE16YK-d50
ZE16YK
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
50
+0.050/0
80
0/-0.030
170
86
13
116
13
9.0
14.0
8.2
98
92
0
0
ZE16FJ-d6
ZE16FJ-d6
ZE16FJ
Double lining type-blue t...
SS400
plate with nickel
High strength brass (SP2)...
nothing
6
+0.022/0
12
0/-0.018
37
18
5
28
5
3.5
6.0
3.2
20
22
0
20
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성