YBR01 20 - Large head taper locating pin ??¨¨ Multi-edge type ??¨¨ P size selection
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ybr01_20.prj},{NB=YBR11-D6-P8},{CODE=YBR11},{TYPE=A-B},{TOLGR=Dp6},{MAT=SKS3},{HRD=Quenching hardness58-61HRC},{SUR=-},{D=6},{DTOL=+0.012/+0.004},{P=8},{PTOL=0/-0.01},{PPOOL=[8,10]},{PPOOL10=[10]},{L=10},{LTOL=+0.3/0},{B=8},{BTOL=+0.3/0},{C=1.0},{E=3.0},{ETOL=+0.3/0},{ZZEC=N/A},{EC=0},{V=1.0},{DVTOL=-0.01/-0.03},{W=3.0},{ZZMA=N/A},{ZZMAPOOL='N/A','N/A','MA','MA'},{MA=M3},{MAPOOL=3},{V1=4},{ZZRC=N/A},{DD=5.0},{MM=0.70},{ZZECPOOL='N/A','N/A','EC','EC'},{ECPOOL=[4:9/1]},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TOLGR
Tolerance level
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
[mm]
PTOL
P tolerance
[mm]
L
[mm]
LTOL
L tolerance
[mm]
B
[mm]
BTOL
B tolerance
[mm]
C
[mm]
E
[mm]
ETOL
E tolerance
[mm]
V
[mm]
DVTOL
Guide D tolerance
[mm]
W
[mm]
YBR01-D1-P2
YBR01
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness 58-61H...
-
1
+0.008/+0.002
0/-0.01
3
+0.3/0
3
+0.3/0
0.1
1.5
+0.3/0
0.0
-0.01/-0.03
0.6
YBR01-D2-P3
YBR01
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness 58-61H...
-
2
+0.008/+0.002
0/-0.01
4
+0.3/0
3
+0.3/0
0.5
1.0
+0.3/0
0.0
-0.01/-0.03
1.2
YBR01-D3-P4
YBR01
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness 58-61H...
-
3
+0.008/+0.002
0/-0.01
5
+0.3/0
5
+0.3/0
0.5
2.0
+0.3/0
1.0
-0.01/-0.03
1.5
YBR01-D4-P5
YBR01
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness 58-61H...
-
4
+0.012/+0.004
0/-0.01
5
+0.3/0
6
+0.3/0
1.0
3.0
+0.3/0
1.0
-0.01/-0.03
1.8
YBR01-D5-P6
YBR01
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness 58-61H...
-
5
+0.012/+0.004
0/-0.01
10
+0.3/0
6
+0.3/0
1.0
3.0
+0.3/0
1.0
-0.01/-0.03
2.2
YBR01-D6-P8
YBR01
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness 58-61H...
-
6
+0.012/+0.004
0/-0.01
10
+0.3/0
8
+0.3/0
1.0
3.0
+0.3/0
1.0
-0.01/-0.03
3.0
YBR01-D8-P10
YBR01
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness 58-61H...
-
8
+0.015/+0.006
0/-0.01
15
+0.3/0
8
+0.3/0
1.5
4.0
+0.3/0
1.0
-0.01/-0.03
3.5
YBR01-D10-P12
YBR01
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness 58-61H...
-
10
+0.015/+0.006
0/-0.01
15
+0.3/0
10
+0.3/0
2.0
4.0
+0.3/0
1.0
-0.01/-0.03
4.0
YBR01-D12-P13
YBR01
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness 58-61H...
-
12
+0.018/+0.007
0/-0.01
15
+0.3/0
10
+0.3/0
2.0
4.0
+0.3/0
1.0
-0.01/-0.03
5.0
YBR01-D13-P15
YBR01
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness 58-61H...
-
13
+0.018/+0.007
0/-0.01
22
+0.3/0
10
+0.3/0
2.0
4.0
+0.3/0
2.0
-0.01/-0.03
5.5
YBR01-D16-P20
YBR01
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness 58-61H...
-
16
+0.018/+0.007
0/-0.01
22
+0.3/0
10
+0.3/0
3.0
5.0
+0.3/0
2.0
-0.01/-0.03
7.0
YBR01-D20-P25
YBR01
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness 58-61H...
-
20
+0.021/+0.008
0/-0.01
30
+0.3/0
15
+0.3/0
3.0
5.0
+0.3/0
2.0
-0.01/-0.03
9.0
YBR02-D1-P2
YBR02
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
1
+0.008/+0.002
0/-0.01
3
+0.3/0
3
+0.3/0
0.1
0.5
+0.3/0
0.0
-0.01/-0.03
0.6
YBR02-D2-P3
YBR02
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
2
+0.008/+0.002
0/-0.01
4
+0.3/0
3
+0.3/0
0.5
1.0
+0.3/0
0.0
-0.01/-0.03
1.2
YBR02-D3-P4
YBR02
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
3
+0.008/+0.002
0/-0.01
5
+0.3/0
5
+0.3/0
0.5
2.0
+0.3/0
1.0
-0.01/-0.03
1.5
YBR02-D4-P5
YBR02
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
4
+0.012/+0.004
0/-0.01
5
+0.3/0
6
+0.3/0
1.0
3.0
+0.3/0
1.0
-0.01/-0.03
1.8
YBR02-D5-P6
YBR02
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
5
+0.012/+0.004
0/-0.01
10
+0.3/0
6
+0.3/0
1.0
3.0
+0.3/0
1.0
-0.01/-0.03
2.2
YBR02-D6-P8
YBR02
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
6
+0.012/+0.004
0/-0.01
10
+0.3/0
8
+0.3/0
1.0
3.0
+0.3/0
1.0
-0.01/-0.03
3.0
YBR02-D8-P10
YBR02
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
8
+0.015/+0.006
0/-0.01
15
+0.3/0
8
+0.3/0
1.5
4.0
+0.3/0
1.0
-0.01/-0.03
3.5
YBR02-D10-P12
YBR02
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
10
+0.015/+0.006
0/-0.01
15
+0.3/0
10
+0.3/0
2.0
4.0
+0.3/0
1.0
-0.01/-0.03
4.0
YBR02-D12-P13
YBR02
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
12
+0.018/+0.007
0/-0.01
15
+0.3/0
10
+0.3/0
2.0
4.0
+0.3/0
1.0
-0.01/-0.03
5.0
YBR02-D13-P15
YBR02
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
13
+0.018/+0.007
0/-0.01
22
+0.3/0
10
+0.3/0
2.0
4.0
+0.3/0
2.0
-0.01/-0.03
5.5
YBR02-D16-P20
YBR02
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
16
+0.018/+0.007
0/-0.01
22
+0.3/0
10
+0.3/0
3.0
5.0
+0.3/0
2.0
-0.01/-0.03
7.0
YBR02-D20-P25
YBR02
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
20
+0.021/+0.008
0/-0.01
30
+0.3/0
15
+0.3/0
3.0
5.0
+0.3/0
2.0
-0.01/-0.03
9.0
YBR03-D1-P2
YBR03
Polygonal type ??¨¨ P siz...
Dm6
SKS3
-
-
1
+0.008/+0.002
0/-0.01
3
+0.3/0
3
+0.3/0
0.1
0.5
+0.3/0
0.0
-0.01/-0.03
0.6
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성