카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VRU.+I - Three-spoke handwheels with side handle
Elesa
GENERAL CATALOGUE
Operating Elements
Spoked handwheels
VRU.
Powered by
CAD모델 선택
{elesa/general_catalogue/01/1_spoke_handwheels/vru_combi/vru_i_asmtab.prj},{NB=Three-spoke handwheels with side handle VRU.160+I},{CODE=80111},{DESCRIPTION=VRU.160+I},{DIM01=160},{DIM02=10},{DIM03=35},{DIM04=22},{DIM05=42},{DIM06=70},{DIM07=26},{DIM08=17},{DIM09=65},{DIM10=M8},{DIM11=60},{DIM12=350},{DIM13=13},{WEIGHT=700},{PR1=13.0},{PR2=5.0},{PR3=27.0},{R1=4.0},{R2=2.5},{R3=10.0},{R4=30.0},{KUT=16},{MA=8},{MB=6.466},{PPATH=vru_i_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH9
[mm]
DIM03
L
[mm]
DIM04
B
[mm]
DIM05
d1
[mm]
DIM06
d2
[mm]
DIM07
l
[mm]
DIM08
h
[mm]
DIM09
H
[mm]
DIM10
m
ⁿ/ₐ
DIM11
R
[mm]
DIM12
C
[Nm]
DIM13
L
[J]
WEIGHT
Weight
[g]
Three-spoke handwheels wi...
80011
VRU.125+I
125
10
28
18
32
55
22
15
65
M8
47
220
9
400
Three-spoke handwheels wi...
80111
VRU.160+I
160
10
35
22
42
70
26
17
65
M8
60
350
13
700
Three-spoke handwheels wi...
80211
VRU.200+I
199
12
40
26
53
85
27
20
80
M10
75
450
20
1130
Three-spoke handwheels wi...
80311
VRU.250+I
249
12
49
30
68
105
30
22
80
M10
99
650
25
1910
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성