카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VR.FP+I - Three-spoke handwheels with side handle
Elesa
GENERAL CATALOGUE
Operating Elements
Spoked handwheels
VR.FP
Powered by
CAD모델 선택
{elesa/general_catalogue/01/1_spoke_handwheels/vr_fp_combi/vr_fp_i_asmtab.prj},{NB=Three-spoke handwheels with side handle VR.160 FP+I},{CODE=77421},{DESCRIPTION=VR.160 FP+I},{DIM01=157},{DIM02=50},{DIM03=22},{DIM04=32},{DIM05=24.0},{DIM06=38},{DIM07=15},{DIM08=65},{DIM09=M8},{DIM10=59},{DIM11=20},{DIM12=16},{DIM13=18.3},{DIM14=5},{DIM15=165},{DIM16=12},{WEIGHT=540},{RU=59.000},{REZ=21.700},{VS=3.000},{RR=9.000},{SS=37.000},{VP=15.000},{KP=17},{GR=5.000},{KUG=135.000},{PR1=14.0},{PR2=5.0},{PR3=26.0},{R1=3.0},{R2=3.0},{R3=35},{KUT=14},{MA=8},{MB=6.466},{PPATH=vr_fp_i_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
B
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
l
[mm]
DIM07
l2
[mm]
DIM08
H
[mm]
DIM09
m
ⁿ/ₐ
DIM10
R
[mm]
DIM11
d'
[mm]
DIM12
d''
[mm]
DIM13
t
[mm]
DIM14
b
[mm]
DIM15
C
[Nm]
DIM16
L
[J]
WEIGHT
Weight
[g]
Three-spoke handwheels wi...
77121
VR.100 FP+I
98
40
14
24
20.0
36
12
40
M6
37
16
13
15.3
5
67
5
205
Three-spoke handwheels wi...
77221
VR.125 FP+I
124
45
18
24
20.0
36
12
50
M8
47
16
13
15.3
5
120
8
300
Three-spoke handwheels wi...
77321
VR.140 FP+I
139
47
20
32
24.0
38
15
65
M8
53
20
16
18.3
5
165
12
475
Three-spoke handwheels wi...
77421
VR.160 FP+I
157
50
22
32
24.0
38
15
65
M8
59
20
16
18.3
5
165
12
540
Three-spoke handwheels wi...
77521
VR.180 FP+I
180
56
24
40
31.0
43
15
80
M10
68
26
22
24.8
6
280
15
830
Three-spoke handwheels wi...
77621
VR.200 FP+I
198
57
26
40
30.5
43
15
80
M10
76
26
22
24.8
6
300
16
880
Three-spoke handwheels wi...
77721
VR.250 FP+I
247
66
30
49
38.0
44
15
90
M10
98
34
27
30.3
8
405
19
1420
Three-spoke handwheels wi...
77821
VR.300 FP+I
288
78
32
58
47.0
56
18
100
M12
113
42
34
37.3
10
800
33
2335
Three-spoke handwheels wi...
77911
VR.375 FP+I
375
108
40
58
48.0
77
26
100
M12
160
45
40
43.3
12
1450
70
4170
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성