V2M - V-Belt Pulleys - 2V Series - 3/8" and 1/2" Bore - 303 Stainless Steel
WMBerg
INCH
Chain and Belt Drives
Pow-R-Vee® V-Belt Drives
Powered by
CAD모델 선택
{wmberg/b2000/chain_and_belt_drives/pow_r_vee_v_belt_drives/a151.prj},{NB=V2M35S-15},{PN=V2M35S-15},{DES=POW-R-VEE FRICTION DR. SERIES},{CN=Master Inch/Metric Catalog},{CP=A151},{MAT=303 Stainless Steel},{B=0.3748},{OD=3.94},{H=0.75},{L=7/8},{F=3/8},{F1=0.3750},{L1=0.8750},{H1=0.7500},{H2=0.2500},{F2=0.0625}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
B
Bore
[인치]
OD
Outside Diameter
[인치]
H
Hub Diameter
[인치]
L
Overall Length
[인치]
F
Face Width
[인치]
V2M35S-1
V2M35S-1
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
1.67
0.75
7/8
3/8
V2M35S-2
V2M35S-2
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
1.77
0.75
7/8
3/8
V2M35S-3
V2M35S-3
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
1.87
0.75
7/8
3/8
V2M35S-4
V2M35S-4
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
1.97
0.75
7/8
3/8
V2M35S-5
V2M35S-5
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
2.08
0.75
7/8
3/8
V2M35S-6
V2M35S-6
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
2.20
0.75
7/8
3/8
V2M35S-7
V2M35S-7
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
2.34
0.75
7/8
3/8
V2M35S-8
V2M35S-8
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
2.48
0.75
7/8
3/8
V2M35S-9
V2M35S-9
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
2.64
0.75
7/8
3/8
V2M35S-10
V2M35S-10
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
2.80
0.75
7/8
3/8
V2M35S-11
V2M35S-11
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
2.95
0.75
7/8
3/8
V2M35S-12
V2M35S-12
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
3.15
0.75
7/8
3/8
V2M35S-13
V2M35S-13
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
3.35
0.75
7/8
3/8
V2M35S-14
V2M35S-14
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
3.64
0.75
7/8
3/8
V2M35S-15
V2M35S-15
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
3.94
0.75
7/8
3/8
V2M37S-1
V2M37S-1
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
303 Stainless Steel
0.4998
1.67
1
7/8
3/8
V2M37S-2
V2M37S-2
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
303 Stainless Steel
0.4998
1.77
1
7/8
3/8
V2M37S-3
V2M37S-3
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
303 Stainless Steel
0.4998
1.87
1
7/8
3/8
V2M37S-4
V2M37S-4
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
303 Stainless Steel
0.4998
1.97
1
7/8
3/8
V2M37S-5
V2M37S-5
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
303 Stainless Steel
0.4998
2.08
1
7/8
3/8
V2M37S-6
V2M37S-6
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
303 Stainless Steel
0.4998
2.20
1
7/8
3/8
V2M37S-7
V2M37S-7
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
303 Stainless Steel
0.4998
2.34
1
7/8
3/8
V2M37S-8
V2M37S-8
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
303 Stainless Steel
0.4998
2.48
1
7/8
3/8
V2M37S-9
V2M37S-9
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
303 Stainless Steel
0.4998
2.64
1
7/8
3/8
V2M37S-10
V2M37S-10
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
303 Stainless Steel
0.4998
2.80
1
7/8
3/8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
V5 - V-Belt Pulleys - 5V Series - Die Cast Zinc Alloy
WMBerg
06.06.2023
V3M14S, V3M21S & V3M28S - 60° V Belt Pulleys - For 3M Belts - 1/8", 3/16" a...
WMBerg
06.06.2023
V3, V4 & V5 - V-Belt Pulleys - 3V, 4V and 5V Series
WMBerg
06.06.2023
V5M33S, V5M47S, V7M35S & V7M37S - 60° V Belt Pulleys - For 5M & 7M Belts - ...
WMBerg
06.06.2023
3MDP28 - Double Sprockets - 4 mm Pitch (.1570 Circular Pitch) - 1/4" and 5/...
WMBerg
06.06.2023
V5M-S & V7M-S - 60° V Belt Pulleys - For V5M & V7M Belts - 8, 10 and 12 (mm...
WMBerg
06.06.2023
V4 - V-Belt Pulleys - 4V Series - Die Cast Zinc Alloy
WMBerg
06.06.2023
24B4M - Sprocket Gears - 24 Pitch (.1309 Circular Pitch) 1/4" Bore
WMBerg
06.06.2023
50TP - Timing Belt Pulleys - 1/2" Pitch (H) - .500 Circular Pitch
WMBerg
06.06.2023
V3 - V-Belt Pulleys - 3V Series - Die Cast Zinc Alloy
WMBerg
06.06.2023
V-belt pulleys for taper bush SPA-1 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
PG5 - Grooved Pulleys - For 1/4" Diameter Pulley Belts - 3/8" and 1/2" Bore...
WMBerg
06.06.2023
TP3A3W15 - Timing Pulleys - 0.079", 0.118" Circular Pitch, Double Flange Pi...
WMBerg
06.06.2023
V7M - 60° V Belt - V7M Series - 5/16" Width X 7/32" Height - Black Polyuret...
WMBerg
06.06.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성