SUS35B - for Bearing (Step hole)
KANA (Katayama Chain)
Sprockets
Chain No.35
Un-finished sprocket (Stainless)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_35/un_finished_sprocket_stainless/b_type/sus35b_for_bearing_step_hole.prj},{NB=KANA_SUS35B22D13D12_BB1_ (56 H 7 20 1 0 0 N/A 0 0 0 0/+0.2 0/+0.2)},{TYPE=SUS35B},{NOT=22},{NOTX=22.000},{DP=66.93},{DO=72},{MATC=},{BERTYPE=1},{BD=56.0},{BDMAX=56.0},{SD1=13.0},{SD1TS=H},{SD1TC=7},{BL=20.0},{BLMAX=20.0},{AA=0},{SHL=1.00},{SHLTS= 'h', 'h', 'd', 'd', 'e', 'e', 'f', 'f', 'g', 'g', 'js', 'js', 'k' , 'k', 'm', 'm', 'n', 'n'},{SHLTC=$SHLTCALG.},{SHLT=0/+0.2},{SN=0.00},{SD12=0.0},{SD12TS=N/A},{SD12TC=0},{SHL2=0.00},{SHL2T=0/+0.2},{SHL2TS= $SHL2TSALG.},{SHL2TC= $SHL2TCALG.},{SN2=0.00},{SD=12.0},{SDMIN=12.0},{SDMIN1=13.000},{SDMIN2=13.600},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD1T
Step hole dia. allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
SD2
Snap ring groove dia.
[mm]
SM
Snap ring groove width
[mm]
SD12T
Step hole dia. allowance 2
[μm]
SD22
Snap ring groove dia. 2
[mm]
SM2
Snap ring groove width 2
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA__SUS35B10D10D9_BB1
SUS35B
10
30.82
35
25.74
25.74
4.3
None
C : Cutting type
0/+15
20.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA__SUS35B11D10D9_BB1
SUS35B
11
33.81
38
28.73
28.39
4.3
None
C : Cutting type
0/+15
23.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA__SUS35B12D11D10_BB1
SUS35B
12
36.80
41
31.72
31.72
4.3
None
C : Cutting type
0/+18
26.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA__SUS35B13D11D10_BB1
SUS35B
13
39.80
44
34.72
34.43
4.3
None
C : Cutting type
0/+18
29.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA__SUS35B14D11D10_BB1
SUS35B
14
42.81
47
37.73
37.73
4.3
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA__SUS35B15D11D10_BB1
SUS35B
15
45.81
51
40.73
40.48
4.3
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA__SUS35B16D11D10_BB1
SUS35B
16
48.82
54
43.74
43.74
4.3
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA__SUS35B17D13D12_BB1
SUS35B
17
51.84
57
46.76
46.54
4.3
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA__SUS35B18D13D12_BB1
SUS35B
18
54.85
60
49.77
49.77
4.3
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA__SUS35B19D13D12_BB1
SUS35B
19
57.87
63
52.79
52.59
4.3
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA__SUS35B20D13D12_BB1
SUS35B
20
60.89
66
55.81
55.81
4.3
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA__SUS35B21D13D12_BB1
SUS35B
21
63.91
69
58.83
58.65
4.3
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA__SUS35B22D13D12_BB1
SUS35B
22
66.93
72
61.85
61.85
4.3
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA__SUS35B23D13D12_BB1
SUS35B
23
69.95
75
64.87
64.71
4.3
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA__SUS35B24D13D12_BB1
SUS35B
24
72.97
78
67.89
67.89
4.3
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA__SUS35B25D13D12_BB1
SUS35B
25
76.00
81
70.92
70.77
4.3
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA__SUS35B26D13D12_BB1
SUS35B
26
79.02
84
73.94
73.94
4.3
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA__SUS35B27D13D12_BB1
SUS35B
27
82.05
87
76.97
76.83
4.3
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA__SUS35B28D13D12_BB1
SUS35B
28
85.07
90
79.99
79.99
4.3
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA__SUS35B30D13D12_BB1
SUS35B
30
91.12
96
86.04
86.04
4.3
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA__SUS35B32D13D12_BB1
SUS35B
32
97.18
102
92.10
92.10
4.3
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA__SUS35B34D13D12_BB1
SUS35B
34
103.23
109
98.15
98.15
4.3
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA__SUS35B35D13D12_BB1
SUS35B
35
106.26
112
101.18
101.07
4.3
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA__SUS35B36D14D13_BB1
SUS35B
36
109.29
115
104.21
104.21
4.3
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA__SUS35B38D14D13_BB1
SUS35B
38
115.34
121
110.26
110.26
4.3
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성