카탈로그: SCHOLZ MECHANIK
생성됨: 04.11.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHOLZ MECHANIK
SM 1000-01 - Bushing with starting hole - Bushing with starting hole
SCHOLZ MECHANIK
Drill Bushings and Accessories
Powered by
CAD모델 선택
{scholz_mechanik/01_drill_bushes_accessories/sm_1000_01.prj},{NB=26659 SM 1000-01 08.0X08},{ARTNR=26659},{CNSORDERNO=SM 1000-01 08.0X08},{D1=1.5},{D2=8.00},{L1=8},{L3=1.00},{KG=0.003},{MAT=HSS},{OF=hardened},{CON=Other contours available on request},{INFO=HTML},{URL=https://www.scholz-mechanik.de/normteile/buchsen-zubehoer/83/sm-1000-01-buchse-mit-startloch?c=7}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Article number
ⁿ/ₐ
CNSORDERNO
Order code
ⁿ/ₐ
D1
Inner diameter D1
[mm]
D2
Outer diameter D2
[mm]
L1
Length L1
[mm]
L3
Length L3
[mm]
KG
Weight
[kg]
MAT
material
ⁿ/ₐ
OF
surface
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
CON
Special contours
ⁿ/ₐ
SCHOLZ MECHANIK 26642
26642
SM 1000-01 05.0X06
1.5
5.00
6
1.00
0.001
HSS
hardened
Bushing with starting hol...
Other contours available ...
SCHOLZ MECHANIK 26657
26657
SM 1000-01 06.0X08
1.5
6.00
8
1.00
0.002
HSS
hardened
Bushing with starting hol...
Other contours available ...
SCHOLZ MECHANIK 26658
26658
SM 1000-01 07.0X08
1.5
7.00
8
1.00
0.002
HSS
hardened
Bushing with starting hol...
Other contours available ...
SCHOLZ MECHANIK 26659
26659
SM 1000-01 08.0X08
1.5
8.00
8
1.00
0.003
HSS
hardened
Bushing with starting hol...
Other contours available ...
SCHOLZ MECHANIK 26660
26660
SM 1000-01 10.0X10
1.5
10.00
10
1.25
0.006
HSS
hardened
Bushing with starting hol...
Other contours available ...
SCHOLZ MECHANIK 26661
26661
SM 1000-01 12.0X10
1.5
12.00
10
1.25
0.008
HSS
hardened
Bushing with starting hol...
Other contours available ...
SCHOLZ MECHANIK 26662
26662
SM 1000-01 15.0X12
2.0
15.00
12
1.50
0.017
HSS
hardened
Bushing with starting hol...
Other contours available ...
SCHOLZ MECHANIK 26663
26663
SM 1000-01 18.0X12
2.0
18.00
12
1.50
0.024
HSS
hardened
Bushing with starting hol...
Other contours available ...
SCHOLZ MECHANIK 26664
26664
SM 1000-01 22.0X16
2.0
22.00
16
1.50
0.048
HSS
hardened
Bushing with starting hol...
Other contours available ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성