카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RPA 09 - Nitrided ejectors ISO 8694 Form C
Rigon
Plastic
Ejector pins
Cylindrical head ejector pins
Powered by
CAD모델 선택
{rigon/92_plastica/b0/g6/rpa09.prj},{NB=RPA09 3X080 RIB1,7},{SIG=RPA 09},{COD=RPA09 3X080 RIB1,7},{D2=3},{K=3},{R=0.3},{D3=6},{D1=1.7},{L1=80},{L2=35},{MAT=Acciaio 1.2343},{DS=45 ± 5 HRC},{DT=950-1100 Hv},{TR=Nitrurazione, Plasma ed Ossidazione}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D2
Diameter
[mm]
K
Height
[mm]
R
Radius r
[mm]
D3
Diameter
[mm]
D1
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
MAT
Material
ⁿ/ₐ
DS
Durezza superficie
ⁿ/ₐ
DT
Head hardness
ⁿ/ₐ
TR
Thermic treatment
ⁿ/ₐ
RPA09 2X080 RIB0,8
RPA 09
RPA09 2X080 RIB0,8
2
2
0.2
4
0.8
80
35
Steel 1.2343
45 ± 5 HRC
950-1100 Hv
Nitriding, plasma and oxi...
RPA09 2X080 RIB0,9
RPA 09
RPA09 2X080 RIB0,9
2
2
0.2
4
0.9
80
35
Steel 1.2343
45 ± 5 HRC
950-1100 Hv
Nitriding, plasma and oxi...
RPA09 2X080 RIB1,0
RPA 09
RPA09 2X080 RIB1,0
2
2
0.2
4
1.0
80
35
Steel 1.2343
45 ± 5 HRC
950-1100 Hv
Nitriding, plasma and oxi...
RPA09 2X080 RIB1,1
RPA 09
RPA09 2X080 RIB1,1
2
2
0.2
4
1.1
80
35
Steel 1.2343
45 ± 5 HRC
950-1100 Hv
Nitriding, plasma and oxi...
RPA09 2X080 RIB1,2
RPA 09
RPA09 2X080 RIB1,2
2
2
0.2
4
1.2
80
35
Steel 1.2343
45 ± 5 HRC
950-1100 Hv
Nitriding, plasma and oxi...
RPA09 2X080 RIB1,3
RPA 09
RPA09 2X080 RIB1,3
2
2
0.2
4
1.3
80
35
Steel 1.2343
45 ± 5 HRC
950-1100 Hv
Nitriding, plasma and oxi...
RPA09 2X080 RIB1,4
RPA 09
RPA09 2X080 RIB1,4
2
2
0.2
4
1.4
80
35
Steel 1.2343
45 ± 5 HRC
950-1100 Hv
Nitriding, plasma and oxi...
RPA09 2X100 RIB0,8
RPA 09
RPA09 2X100 RIB0,8
2
2
0.2
4
0.8
100
50
Steel 1.2343
45 ± 5 HRC
950-1100 Hv
Nitriding, plasma and oxi...
RPA09 2X100 RIB0,9
RPA 09
RPA09 2X100 RIB0,9
2
2
0.2
4
0.9
100
50
Steel 1.2343
45 ± 5 HRC
950-1100 Hv
Nitriding, plasma and oxi...
RPA09 2X100 RIB1,0
RPA 09
RPA09 2X100 RIB1,0
2
2
0.2
4
1.0
100
50
Steel 1.2343
45 ± 5 HRC
950-1100 Hv
Nitriding, plasma and oxi...
RPA09 2X100 RIB1,1
RPA 09
RPA09 2X100 RIB1,1
2
2
0.2
4
1.1
100
50
Steel 1.2343
45 ± 5 HRC
950-1100 Hv
Nitriding, plasma and oxi...
RPA09 2X100 RIB1,2
RPA 09
RPA09 2X100 RIB1,2
2
2
0.2
4
1.2
100
50
Steel 1.2343
45 ± 5 HRC
950-1100 Hv
Nitriding, plasma and oxi...
RPA09 2X100 RIB1,3
RPA 09
RPA09 2X100 RIB1,3
2
2
0.2
4
1.3
100
50
Steel 1.2343
45 ± 5 HRC
950-1100 Hv
Nitriding, plasma and oxi...
RPA09 2X100 RIB1,4
RPA 09
RPA09 2X100 RIB1,4
2
2
0.2
4
1.4
100
50
Steel 1.2343
45 ± 5 HRC
950-1100 Hv
Nitriding, plasma and oxi...
RPA09 2X125 RIB0,8
RPA 09
RPA09 2X125 RIB0,8
2
2
0.2
4
0.8
125
50
Steel 1.2343
45 ± 5 HRC
950-1100 Hv
Nitriding, plasma and oxi...
RPA09 2X125 RIB0,9
RPA 09
RPA09 2X125 RIB0,9
2
2
0.2
4
0.9
125
50
Steel 1.2343
45 ± 5 HRC
950-1100 Hv
Nitriding, plasma and oxi...
RPA09 2X125 RIB1,0
RPA 09
RPA09 2X125 RIB1,0
2
2
0.2
4
1.0
125
50
Steel 1.2343
45 ± 5 HRC
950-1100 Hv
Nitriding, plasma and oxi...
RPA09 2X125 RIB1,1
RPA 09
RPA09 2X125 RIB1,1
2
2
0.2
4
1.1
125
50
Steel 1.2343
45 ± 5 HRC
950-1100 Hv
Nitriding, plasma and oxi...
RPA09 2X125 RIB1,2
RPA 09
RPA09 2X125 RIB1,2
2
2
0.2
4
1.2
125
50
Steel 1.2343
45 ± 5 HRC
950-1100 Hv
Nitriding, plasma and oxi...
RPA09 2X125 RIB1,3
RPA 09
RPA09 2X125 RIB1,3
2
2
0.2
4
1.3
125
50
Steel 1.2343
45 ± 5 HRC
950-1100 Hv
Nitriding, plasma and oxi...
RPA09 2X125 RIB1,4
RPA 09
RPA09 2X125 RIB1,4
2
2
0.2
4
1.4
125
50
Steel 1.2343
45 ± 5 HRC
950-1100 Hv
Nitriding, plasma and oxi...
RPA09 2X150 RIB0,8
RPA 09
RPA09 2X150 RIB0,8
2
2
0.2
4
0.8
150
50
Steel 1.2343
45 ± 5 HRC
950-1100 Hv
Nitriding, plasma and oxi...
RPA09 2X150 RIB0,9
RPA 09
RPA09 2X150 RIB0,9
2
2
0.2
4
0.9
150
50
Steel 1.2343
45 ± 5 HRC
950-1100 Hv
Nitriding, plasma and oxi...
RPA09 2X150 RIB1,0
RPA 09
RPA09 2X150 RIB1,0
2
2
0.2
4
1.0
150
50
Steel 1.2343
45 ± 5 HRC
950-1100 Hv
Nitriding, plasma and oxi...
RPA09 2X150 RIB1,1
RPA 09
RPA09 2X150 RIB1,1
2
2
0.2
4
1.1
150
50
Steel 1.2343
45 ± 5 HRC
950-1100 Hv
Nitriding, plasma and oxi...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성