카탈로그: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
생성됨: 15.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62760 - Anneau d'arrêt extérieur pour arbre - DIN 471 - Inox
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Goupilles et circlips
a2
Powered by
CAD모델 선택
{emile_maurin_boulonnerie/fixation_inox/goupille_circlips/a2/62760.prj},{NB=emile_maurin_6276029},{REF=6276029},{MAT=Acier inoxydable A2},{IDNR=},{D1=29.000},{D=29},{S=1.50},{D3=26.90},{A=4.800},{B=3.400},{D5=2.000},{D2=27.600},{M=1.600},{T=0.700},{N=2.100},{D4=39.100},{INFOS=INFOTEXTE},{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
ⁿ/ₐ
S
Thickness
[mm]
D3
Ring inner diameter, un-tense
[mm]
Emile Maurin 627604
627604
Acier inoxydable A2
4
0.40
3.70
Emile Maurin 627605
627605
Acier inoxydable A2
5
0.60
4.70
Emile Maurin 627606
627606
Acier inoxydable A2
6
0.70
5.60
Emile Maurin 627607
627607
Acier inoxydable A2
7
0.80
6.50
Emile Maurin 627608
627608
Acier inoxydable A2
8
0.80
7.40
Emile Maurin 627609
627609
Acier inoxydable A2
9
1.00
8.40
Emile Maurin 6276010
6276010
Acier inoxydable A2
10
1.00
9.30
Emile Maurin 6276011
6276011
Acier inoxydable A2
11
1.00
10.20
Emile Maurin 6276012
6276012
Acier inoxydable A2
12
1.00
11.00
Emile Maurin 6276013
6276013
Acier inoxydable A2
13
1.00
11.90
Emile Maurin 6276014
6276014
Acier inoxydable A2
14
1.00
12.90
Emile Maurin 6276015
6276015
Acier inoxydable A2
15
1.00
13.80
Emile Maurin 6276016
6276016
Acier inoxydable A2
16
1.00
14.70
Emile Maurin 6276017
6276017
Acier inoxydable A2
17
1.00
15.70
Emile Maurin 6276018
6276018
Acier inoxydable A2
18
1.20
16.50
Emile Maurin 6276019
6276019
Acier inoxydable A2
19
1.20
17.50
Emile Maurin 6276020
6276020
Acier inoxydable A2
20
1.20
18.50
Emile Maurin 6276022
6276022
Acier inoxydable A2
22
1.20
20.50
Emile Maurin 6276023
6276023
Acier inoxydable A2
23
1.20
21.50
Emile Maurin 6276024
6276024
Acier inoxydable A2
24
1.20
22.20
Emile Maurin 6276025
6276025
Acier inoxydable A2
25
1.20
23.20
Emile Maurin 6276026
6276026
Acier inoxydable A2
26
1.20
24.20
Emile Maurin 6276028
6276028
Acier inoxydable A2
28
1.50
25.90
Emile Maurin 6276029
6276029
Acier inoxydable A2
29
1.50
26.90
Emile Maurin 6276030
6276030
Acier inoxydable A2
30
1.50
27.90
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성