카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RE.E3-N - Vulcanised rubber wheels
Elesa
GENERAL CATALOGUE
Wheels
Rubber wheels
RE.E3-N
Powered by
CAD모델 선택
{elesa/general_catalogue/14/3_rubber_wheels/re_e3_n/re_e3_asmtab.prj},{NB=Vulcanised rubber wheels RE.E3-100-SBF-N},{CODE=450106},{DESCRIPTION=RE.E3-100-SBF-N},{DIM01=100},{DIM02=-},{DIM02X=0.0},{DIM03=-},{DIM03X=0.0},{DIM04=75},{DIM04X=75.000},{DIM05=45},{DIM05X=45.000},{DIM06=80},{DIM06X=80.000},{DIM07=60},{DIM07X=60.000},{DIM08=30},{DIM09=128},{DIM09X=128.000},{DIM10=100},{DIM10X=100.000},{DIM11=85},{DIM11X=85.000},{DIM12=9},{DIM12X=9.000},{DIM13=35},{DIM13X=35.000},{DIM14=120},{DIM14X=120.000},{DIM15=750},{DIM16=800},{WEIGHT=1000},{VERS=4.000},{ANGLE=4.000},{ANGLE2=4.000},{D1=52.000},{D2=39.000},{D3=184.000},{R1=3.000},{R2=3.000},{VER=5.000},{PPATH=../re_e3_n/assemblies/re_e3_asmtpl.prj},{DIM22=12}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d1
[mm]
DIM03
d2
[mm]
DIM04
b1
[mm]
DIM05
l1
[mm]
DIM06
b2
[mm]
DIM07
l2
[mm]
DIM08
l3
[mm]
DIM09
H
[mm]
DIM10
B
[mm]
DIM11
L
[mm]
DIM12
S
[mm]
DIM13
b3
[mm]
DIM14
R
[mm]
DIM15
Rolling resistance
[N]
DIM16
Dynamic carrying capacity
[N]
WEIGHT
Weight
[g]
Vulcanised rubber wheels ...
450151
RE.E3-080-PBL-N
80
-
-
75
45
80
60
25
107
100
85
9
-
-
600
650
490
Vulcanised rubber wheels ...
450156
RE.E3-100-PBL-N
100
-
-
75
45
80
60
30
128
100
85
9
-
-
750
800
620
Vulcanised rubber wheels ...
450161
RE.E3-125-PBL-N
125
-
-
75
45
80
60
37
156
100
85
9
-
-
850
1300
920
Vulcanised rubber wheels ...
450166
RE.E3-150-PBL-N
150
-
-
75
45
80
60
40
182
100
85
9
-
-
1000
1700
1220
Vulcanised rubber wheels ...
450171
RE.E3-200-PBL-N
200
-
-
105
73
105
85
50
240
140
114
11
-
-
1400
2300
2890
Vulcanised rubber wheels ...
450051
RE.E3-080-SBL-N
80
-
-
75
45
80
60
25
107
100
85
9
40
-
600
650
690
Vulcanised rubber wheels ...
450056
RE.E3-100-SBL-N
100
-
-
75
45
80
60
30
128
100
85
9
35
-
750
800
820
Vulcanised rubber wheels ...
450061
RE.E3-125-SBL-N
125
-
-
75
45
80
60
37
156
100
85
9
37
-
850
1300
1180
Vulcanised rubber wheels ...
450066
RE.E3-150-SBL-N
150
-
-
75
45
80
60
40
182
100
85
9
37
-
1000
1700
1400
Vulcanised rubber wheels ...
450071
RE.E3-200-SBL-N
200
-
-
105
73
105
87
50
240
140
110
11
56
-
1400
2300
3250
Vulcanised rubber wheels ...
450101
RE.E3-080-SBF-N
80
-
-
75
45
80
60
25
107
100
85
9
40
120
600
650
870
Vulcanised rubber wheels ...
450106
RE.E3-100-SBF-N
100
-
-
75
45
80
60
30
128
100
85
9
35
120
750
800
1000
Vulcanised rubber wheels ...
450111
RE.E3-125-SBF-N
125
-
-
75
45
80
60
37
156
100
85
9
37
120
850
1300
1300
Vulcanised rubber wheels ...
450116
RE.E3-150-SBF-N
150
-
-
75
45
80
60
40
182
100
85
9
37
120
1000
1700
1570
Vulcanised rubber wheels ...
450121
RE.E3-200-SBF-N
200
-
-
105
73
105
87
50
240
140
110
11
56
156
1400
2300
3390
Vulcanised rubber wheels ...
450201
RE.E3-080-FBL-N
80
73
12
-
-
-
-
25
107
-
-
-
40
-
600
650
610
Vulcanised rubber wheels ...
450206
RE.E3-100-FBL-N
100
73
12
-
-
-
-
30
128
-
-
-
35
-
750
800
740
Vulcanised rubber wheels ...
450211
RE.E3-125-FBL-N
125
73
12
-
-
-
-
38
156
-
-
-
37
-
850
1300
1090
Vulcanised rubber wheels ...
450216
RE.E3-150-FBL-N
150
73
12
-
-
-
-
40
182
-
-
-
37
-
1000
1700
1350
Vulcanised rubber wheels ...
450221
RE.E3-200-FBL-N
200
102
20
-
-
-
-
50
236
-
-
-
56
-
1400
2300
3160
Vulcanised rubber wheels ...
450251
RE.E3-080-FBF-N
80
73
12
-
-
-
-
25
107
-
-
-
40
120
600
650
780
Vulcanised rubber wheels ...
450256
RE.E3-100-FBF-N
100
73
12
-
-
-
-
30
128
-
-
-
35
120
750
800
940
Vulcanised rubber wheels ...
450261
RE.E3-125-FBF-N
125
73
12
-
-
-
-
38
156
-
-
-
37
120
850
1300
1240
Vulcanised rubber wheels ...
450266
RE.E3-150-FBF-N
150
73
12
-
-
-
-
40
182
-
-
-
37
120
1000
1700
1490
Vulcanised rubber wheels ...
450271
RE.E3-200-FBF-N
200
102
20
-
-
-
-
50
236
-
-
-
56
156
1400
2300
3290
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
RE.FF-N - ELESA-Injected polyurethane wheels
Elesa
24.06.2024
RE.C7 - ELESA-Wheels for the general public
Elesa
26.09.2023
RE.F8-H - ELESA-Technopolymer wheels
Elesa
24.06.2024
RE.F8-H - ELESA-Elastic rubber wheels
Elesa
24.06.2024
RE.G1-N - ELESA-Thermoplastic rubber wheels
Elesa
24.06.2024
RE.G2 - ELESA-Elastic rubber wheels
Elesa
24.06.2024
GN 115 - Latches, Stainless Steel with Opearting Element, Type HG with leve...
Elesa+Ganter
21.06.2024
GN 4490 - Ball catches
Elesa+Ganter
21.06.2024
GN 2184 - Edge Protection Profiles, Material PVC
Elesa+Ganter
21.06.2024
RE.F8-WH - ELESA-Technopolymer wheels
Elesa
24.06.2024
GN 2180 - Edge Protection Seal Profiles, Type A, Upper seal profile
Elesa+Ganter
21.06.2024
GN 2180 - Edge Protection Seal Profiles, Type D, Side seal profile
Elesa+Ganter
21.06.2024
GN 52.1 - Retaining magnets, rod-shaped, Identification no. 1, Tolerance d ...
Elesa+Ganter
21.06.2024
GN 52.1 - Retaining magnets, rod-shaped, Identification no. 2, Tolerance d ...
Elesa+Ganter
21.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성