카탈로그: PlaSteel
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0181 - Headed drill bush DIN 172 - BDIN172
PlaSteel
Ranco
Standard Items for Die Sets
Die and bushes for punches
Powered by
CAD모델 선택
{ranco/ranco/standard_items_for_die_sets/die_and_bushes_for_punches/r0181.prj},{NB=R0181-02-0412},{COD=R0181-02-0412},{D=13.200},{D1=22.000},{D2=26.000},{L=28.000},{K=4.000},{MAT=405 Cr Ni 4},{TT=Cementazione + Tempra},{DUREZZA=HRC 60±391}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
COD
Codice
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
L
[mm]
K
[mm]
MAT
Material
ⁿ/ₐ
TT
Heat Treatment
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
R0181-02-0001
R0181-02-0001
0.900
3.000
6.000
6.000
2.000
16 Cr Ni 4
Cementing + Hardening
HRC 60±2
R0181-02-0002
R0181-02-0002
0.900
3.000
6.000
9.000
2.000
16 Cr Ni 4
Cementing + Hardening
HRC 60±2
R0181-02-0003
R0181-02-0003
1.000
3.000
6.000
6.000
2.000
16 Cr Ni 4
Cementing + Hardening
HRC 60±2
R0181-02-0004
R0181-02-0004
1.000
3.000
6.000
9.000
2.000
16 Cr Ni 4
Cementing + Hardening
HRC 60±2
R0181-02-0005
R0181-02-0005
1.100
4.000
7.000
6.000
2.000
16 Cr Ni 4
Cementing + Hardening
HRC 60±2
R0181-02-0006
R0181-02-0006
1.100
4.000
7.000
9.000
2.000
16 Cr Ni 4
Cementing + Hardening
HRC 60±2
R0181-02-0007
R0181-02-0007
1.200
4.000
7.000
6.000
2.000
16 Cr Ni 4
Cementing + Hardening
HRC 60±2
R0181-02-0008
R0181-02-0008
1.200
4.000
7.000
9.000
2.000
16 Cr Ni 4
Cementing + Hardening
HRC 60±2
R0181-02-0009
R0181-02-0009
1.300
4.000
7.000
6.000
2.000
16 Cr Ni 4
Cementing + Hardening
HRC 60±2
R0181-02-0010
R0181-02-0010
1.300
4.000
7.000
9.000
2.000
16 Cr Ni 4
Cementing + Hardening
HRC 60±2
R0181-02-0011
R0181-02-0011
1.400
4.000
7.000
6.000
2.000
16 Cr Ni 4
Cementing + Hardening
HRC 60±2
R0181-02-0012
R0181-02-0012
1.400
4.000
7.000
9.000
2.000
16 Cr Ni 4
Cementing + Hardening
HRC 60±2
R0181-02-0013
R0181-02-0013
1.500
4.000
7.000
6.000
2.000
16 Cr Ni 4
Cementing + Hardening
HRC 60±2
R0181-02-0014
R0181-02-0014
1.500
4.000
7.000
9.000
2.000
16 Cr Ni 4
Cementing + Hardening
HRC 60±2
R0181-02-0015
R0181-02-0015
1.600
4.000
7.000
6.000
2.000
16 Cr Ni 4
Cementing + Hardening
HRC 60±2
R0181-02-0016
R0181-02-0016
1.600
4.000
7.000
9.000
2.000
16 Cr Ni 4
Cementing + Hardening
HRC 60±2
R0181-02-0017
R0181-02-0017
1.700
4.000
7.000
6.000
2.000
16 Cr Ni 4
Cementing + Hardening
HRC 60±2
R0181-02-0018
R0181-02-0018
1.700
4.000
7.000
9.000
2.000
16 Cr Ni 4
Cementing + Hardening
HRC 60±2
R0181-02-0019
R0181-02-0019
1.800
4.000
7.000
6.000
2.000
16 Cr Ni 4
Cementing + Hardening
HRC 60±2
R0181-02-0020
R0181-02-0020
1.800
4.000
7.000
9.000
2.000
16 Cr Ni 4
Cementing + Hardening
HRC 60±2
R0181-02-0021
R0181-02-0021
1.900
5.000
8.000
6.000
2.000
16 Cr Ni 4
Cementing + Hardening
HRC 60±2
R0181-02-0022
R0181-02-0022
1.900
5.000
8.000
9.000
2.000
16 Cr Ni 4
Cementing + Hardening
HRC 60±2
R0181-02-0023
R0181-02-0023
2.000
5.000
8.000
6.000
2.000
16 Cr Ni 4
Cementing + Hardening
HRC 60±2
R0181-02-0024
R0181-02-0024
2.000
5.000
8.000
9.000
2.000
17 Cr Ni 4
Cementing + Hardening
HRC 60±3
R0181-02-0025
R0181-02-0025
2.100
5.000
8.000
6.000
2.000
18 Cr Ni 4
Cementing + Hardening
HRC 60±4
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성