카탈로그: Colson Group
생성됨: 29.10.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Colson Group
PB Polyurethane - Chemical Resistant Polyurethane Wheels
Colson Group
Albion
Wheels
Powered by
CAD모델 선택
{colsongroup/albion/wheels/pb_asmtab.prj},{NB=PB0504108},{PN=PB0504108},{X=1},{PN1=-},{DIA=5},{WIDTH=1-1/4},{CAP=450},{HUB=1-1/2},{BORE=1/2},{BEARING=1/2},{WEIGHT=1/2},{ROLLER=Plain Bore},{R=41},{H1=0.000},{PPATH=pb_templ.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
PN
Part Number
ⁿ/ₐ
DIA
Wheel Diameter
[인치]
WIDTH
Tread Width
ⁿ/ₐ
CAP
Capacity
ⁿ/ₐ
HUB
Hub Length
ⁿ/ₐ
BORE
Bore ID
[인치]
BEARING
Bearing ID
[인치]
WEIGHT
Weight
ⁿ/ₐ
ROLLER
Bearing Type
ⁿ/ₐ
TEMPR
Temperature Range
ⁿ/ₐ
HARD
Hardness
ⁿ/ₐ
PB0305108
PB0305108
3
1-3/8
250
1-1/2
1-5/16
1/2
1/2
Delrin
-20°F to +180°F
65 Shore D
PB0304108
PB0304108
3
1-1/4
250
1-1/2
1/2
1/2
1/2
Plain Bore
-20°F to +180°F
65 Shore D
PB03X5108
PB03X5108
3-1/2
1-3/8
275
1-1/2
1-5/16
1/2
1/2
Delrin
-20°F to +180°F
65 Shore D
PB0404108
PB0404108
4
1-1/4
300
1-1/2
1/2
1/2
1/2
Plain Bore
-20°F to +180°F
65 Shore D
PB0405108
PB0405108
4
1-3/8
300
1-1/2
1-5/16
1/2
1/2
Delrin
-20°F to +180°F
65 Shore D
PB0410112
PB0410112
4
1-1/2
400
1-5/8
1-3/16
1/2
3/4
Straight Roller
-20°F to +180°F
65 Shore D
PB0424112
PB0424112
4
2
450
2-3/16
3/4
3/4
1/2
Plain Bore
-20°F to +180°F
65 Shore D
PB0420112
PB0420112
4
2
450
2-3/16
1-3/16
3/4
1
Straight Roller
-20°F to +180°F
65 Shore D
PB0504108
PB0504108
5
1-1/4
450
1-1/2
1/2
1/2
1/2
Plain Bore
-20°F to +180°F
65 Shore D
PB0505108
PB0505108
5
1-1/4
450
1-1/2
1-5/16
1/2
1/2
Delrin
-20°F to +180°F
65 Shore D
PB0510112
PB0510112
5
1-1/2
450
1-5/8
1-3/16
3/4
1
Straight Roller
-20°F to +180°F
65 Shore D
PB0524112
PB0524112
5
2
550
2-3/16
3/4
3/4
3/4
Plain Bore
-20°F to +180°F
65 Shore D
PB0520112
PB0520112
5
2
650
2-3/16
1-3/16
3/4
1-1/4
Straight Roller
-20°F to +180°F
65 Shore D
PB0610112
PB0610112
6
1-1/2
550
1-5/8
1-3/16
3/4
1
Straight Roller
-20°F to +180°F
65 Shore D
PB0624112
PB0624112
6
2
650
2-3/16
3/4
3/4
1
Plain Bore
-20°F to +180°F
65 Shore D
PB0620112
PB0620112
6
2
750
2-3/16
1-3/16
3/4
1-1/2
Straight Roller
-20°F to +180°F
65 Shore D
PB0824112
PB0824112
8
2
850
2-3/16
3/4
3/4
1-1/4
Plain Bore
-20°F to +180°F
65 Shore D
PB0820112
PB0820112
8
2
1000
2-3/16
1-3/16
3/4
1-3/4
Straight Roller
-20°F to +180°F
65 Shore D
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성