slovenčina
English
Nylon Rope Pulleys - Pulley
Rollenbau
Wheels
Rope Pulleys Nylon, 50-500 kg
Powered by
CAD모델 선택
{rollenbau/9_wheels/rope_pulleys_nylon_50_500/nylon_rope_pulleys.prj},{NB=56/78},{ORDERNO=56/78},{WDAB=78x12},{A=78},{B=12.0},{LC=50.0},{GD=4.0},{GW=4.00},{HW=15.0},{FL=15.0},{WB=Nylon plain bearing},{BD=10.0},{COL= 0.90,0.90,0.90,0.00}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
GD
Groove depth
[mm]
GW
Groove width
[mm]
HW
Hub width
[mm]
FL
Fixing lenght
[mm]
WB
Wheel bearing
ⁿ/ₐ
BD
Bore diameter
[mm]
57/40
57/40
40x12
35.0
4.0
4.00
15.0
15.0
Nylon plain bearing
6.0
560/40
560/40
40x13
47.5
5.0
2.50
13.0
7.0
1 Ball bearing
8.0
57/48
57/48
48x12
42.0
4.0
4.00
15.0
15.0
Nylon plain bearing
8.0
560/50
560/50
50x13
47.5
6.0
2.00
13.0
8.0
1 Ball bearing
10.0
57/65
57/65
65x12
50.0
4.0
4.00
15.0
15.0
Nylon plain bearing
8.0
570/65
570/65
65x12
137.0
5.0
4.00
13.0
8.0
1 Ball bearing
10.0
560/65
560/65
65x13
81.0
6.0
2.50
13.0
8.0
1 Ball bearing
10.0
56/67
56/67
67x12
50.0
9.0
3.10
13.5
13.5
Nylon plain bearing
10.0
560/71
560/71
71x12.5
100.0
4.5
1.75
13.0
8.0
1 Ball bearing
10.0
57/73
57/73
73x13
68.0
4.0
3.50
17.0
17.0
Nylon plain bearing
10.0
57/76
57/76
76x15
75.0
5.0
5.50
17.0
17.0
Nylon plain bearing
11.0
56/78
56/78
78x12
50.0
4.0
4.00
15.0
15.0
Nylon plain bearing
10.0
560/78
560/78
78x15
138.0
11.0
4.00
15.0
8.0
1 Ball bearing
10.0
570/78
570/78
78x19
245.0
6.0
6.00
19.5
12.0
1 Ball bearing
15.0
560/80
560/80
80x13
85.0
6.0
2.00
13.0
8.0
1 Ball bearing
10.0
570/80
570/80
80x21
125.0
15.0
4.00
19.5
12.0
1 Ball bearing
15.0
57/82
57/82
82x21
120.0
9.0
6.50
25.0
25.0
Nylon plain bearing
12.0
57/90
57/90
90x18
130.0
10.0
5.00
21.0
21.0
Nylon plain bearing
10.0
560/98
560/98
98x20
150.0
9.0
3.00
20.0
20.0
2 Ball bearings
10.0
56/100
56/100
100x12
70.0
9.5
2.00
17.0
17.0
Nylon plain bearing
10.0
57/100
57/100
100x25
160.0
13.0
8.00
28.0
28.0
Nylon plain bearing
15.0
57/120
57/120
120x27.5
200.0
15.5
8.50
33.0
33.0
Nylon plain bearing
15.0
56/126
56/126
126x34
250.0
14.0
7.50
43.0
43.0
Nylon plain bearing
30.5
560/134
560/134
134x15
145.0
9.0
2.60
17.0
10.0
1 Ball bearing
12.0
57/150
57/150
150x33.5
320.0
18.5
12.50
42.0
42.0
Nylon plain bearing
20.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Rope Pulleys - Steel - Pulley
Rollenbau
02.12.2021
Nylon Rope Pulleys - Pulley
Rollenbau
27.09.2017
670 PT-P - Fixed castor
Rollenbau
12.01.2024
Rope Pulleys - Steel/Gray Cast-Iron - Pulley
Rollenbau
02.12.2021
PDF/PSF-PK/PB/P - Fixed castor
Rollenbau
12.01.2024
Shielded Type ZZ
NSK Rolling Bearing
07.06.2024
WUDPK - Guide Rollers
Rollenbau
26.01.2022
TSS Type TRE (DIN 3760 Type AS) - Radial Oil Seal TRE
Trelleborg
02.02.2018
RVAB, RVAU - Pulleys
Misumi
04.06.2021
MBF, MBFM, MBFS, MBFA - Idlers for Round Belts - Narrow / Standard Type
Misumi
06.06.2021
DIN 580 ST - Liftig eye bolts, Steel
Ganter
19.06.2024
MBRF, MBRFM, MBRFA, MBR, MBRM, MBRS, MBRA - Pulleys for Round Belts - Set S...
Misumi
29.05.2023
RS14-B built-in Bearing
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
CCVRN,CCVRB,CCVRG,CCVRA - Roller and transmission parts-Directional roller-...
SRD-FA
04.03.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성