카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
NTR-HD-PL-H - Hygienic Design Screws
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
NTR-HD
Powered by
CAD모델 선택
{elesa/general_catalogue/10/1_levelling_elements/ntr_hd/ntr_hd_pl_h.prj},{NB=Hygienic Design Screws NTR-HD-SST-p-M8x16-PL-H},{CODE=321576},{DESCRIPTION=NTR-HD-SST-p-M8x16-PL-H},{DIM01=M8},{DIM01X=8.000},{DIM02=8.5},{DIM03=16},{DIM04=-},{DIM04X=0},{DIM05=16},{DIM06=16.8},{DIM07=13},{WEIGHT=16},{R=0},{G=0.278},{B=0.522}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
L
ⁿ/ₐ
DIM03
l1
[mm]
DIM04
l2
[mm]
DIM05
d2
[mm]
DIM06
d3
[mm]
DIM07
s
[mm]
WEIGHT
Weight
[g]
Hygienic Design Screws NT...
321444
NTR-HD-SST-p-M4-8-PL-H
M4
6.5
8
-
10
10.8
7
3
Hygienic Design Screws NT...
321449
NTR-HD-SST-p-M4-10-PL-H
M4
6.5
10
-
10
10.8
7
3
Hygienic Design Screws NT...
321454
NTR-HD-SST-p-M4-12-PL-H
M4
6.5
12
-
10
10.8
7
3
Hygienic Design Screws NT...
321459
NTR-HD-SST-p-M4-16-PL-H
M4
6.5
16
14
10
10.8
7
4
Hygienic Design Screws NT...
321464
NTR-HD-SST-p-M4-20-PL-H
M4
6.5
20
14
10
10.8
7
4
Hygienic Design Screws NT...
321469
NTR-HD-SST-p-M4-25-PL-H
M4
6.5
25
14
10
10.8
7
5
Hygienic Design Screws NT...
321474
NTR-HD-SST-p-M4-30-PL-H
M4
6.5
30
14
10
10.8
7
5
Hygienic Design Screws NT...
321479
NTR-HD-SST-p-M5-10-PL-H
M5
7.0
10
-
11
11.8
8
6
Hygienic Design Screws NT...
321506
NTR-HD-SST-p-M5x16-PL-H
M5
7.0
16
-
11
11.8
8
6
Hygienic Design Screws NT...
321516
NTR-HD-SST-p-M5x20-PL-H
M5
7.0
20
16
11
11.8
8
6
Hygienic Design Screws NT...
321484
NTR-HD-SST-p-M5-25-PL-H
M5
7.0
25
16
11
11.8
8
7
Hygienic Design Screws NT...
321489
NTR-HD-SST-p-M5-30-PL-H
M5
7.0
30
16
11
11.8
8
10
Hygienic Design Screws NT...
321494
NTR-HD-SST-p-M5-35-PL-H
M5
7.0
35
16
11
11.8
8
8
Hygienic Design Screws NT...
321499
NTR-HD-SST-p-M5-40-PL-H
M5
7.0
40
16
11
11.8
8
9
Hygienic Design Screws NT...
321526
NTR-HD-SST-p-M6x12-PL-H
M6
7.5
12
-
13
13.8
10
8
Hygienic Design Screws NT...
321536
NTR-HD-SST-p-M6x16-PL-H
M6
7.5
16
-
13
13.8
10
9
Hygienic Design Screws NT...
321546
NTR-HD-SST-p-M6x20-PL-H
M6
7.5
20
-
13
13.8
10
10
Hygienic Design Screws NT...
321556
NTR-HD-SST-p-M6x25-PL-H
M6
7.5
25
-
13
13.8
10
11
Hygienic Design Screws NT...
321566
NTR-HD-SST-p-M6x30-PL-H
M6
7.5
30
18
13
13.8
10
12
Hygienic Design Screws NT...
321774
NTR-HD-SST-p-M6-35-PL-H
M6
7.5
35
18
13
13.8
10
12
Hygienic Design Screws NT...
321779
NTR-HD-SST-p-M6-40-PL-H
M6
7.5
40
18
13
13.8
10
14
Hygienic Design Screws NT...
321784
NTR-HD-SST-p-M6-50-PL-H
M6
7.5
50
18
13
13.8
10
16
Hygienic Design Screws NT...
321576
NTR-HD-SST-p-M8x16-PL-H
M8
8.5
16
-
16
16.8
13
16
Hygienic Design Screws NT...
321586
NTR-HD-SST-p-M8x20-PL-H
M8
8.5
20
-
16
16.8
13
17
Hygienic Design Screws NT...
321596
NTR-HD-SST-p-M8x25-PL-H
M8
8.5
25
-
16
16.8
13
19
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성