카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MVA - Vertical toggle clamps with folded base
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
MVA.
Powered by
CAD모델 선택
{elesa/general_catalogue/12/4_toggle_clamps/mva_new/ae_2013_asmtab.prj},{NB=Vertical toggle clamps with folded base MVA.230-E(0)},{MODELLO=230/E},{VERS=2.000},{ESECUZIONE=-},{A=112},{B=168},{C=33.5},{D=69},{E=45},{F=43},{G=32},{H=19-20},{I=6},{L=-},{M=18},{N=3},{O=-},{P=M8},{Q=6.7},{FH1=200},{FH2=320},{GR=390},{PPATH=ae_2013_asmtpl.prj},{CODE=GG.AA544},{DESCRIPTION=MVA.230-E},{POS=0},{DIM01=-},{DIM02=43},{DIM03=45},{DIM04=-},{DIM05=M8},{DIM06=6.5},{DIM07=168},{DIM08=33.5},{DIM09=18},{DIM10=69.0},{DIM11=112.0},{DIM12=-},{DIM13=19-20},{DIM14=32},{DIM15=6},{DIM16=3.0},{DIM17=2000},{DIM18=3200},{WEIGHT=390}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
a
[mm]
DIM02
b1
[mm]
DIM03
b2
[mm]
DIM04
b3
ⁿ/ₐ
DIM05
d1
ⁿ/ₐ
DIM06
d2
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
h3
[mm]
DIM10
l
[mm]
DIM11
l1
[mm]
DIM12
l2
[mm]
DIM13
m1
[mm]
DIM14
m2
[mm]
DIM15
s
ⁿ/ₐ
DIM16
s1
[mm]
DIM17
FH1
[N]
DIM18
FH2
[N]
WEIGHT
Weight
[g]
Vertical toggle clamps wi...
GG.AA520
MVA.75-A
20
29
34
5.2
M5
4.5
98
20.5
11
37.5
66.5
31.5
15-16
24
-
2.0
750
1600
98
Vertical toggle clamps wi...
GG.AA530
MVA.130-A
28
35
42
6.2
M6
5.5
142
28.0
16
50.0
85.0
42
12.5-19
27-29
-
2.5
1050
1750
230
Vertical toggle clamps wi...
GG.AA540
MVA.230-A
40
43
45
8.5
M8
6.5
168
33.5
18
67.5
110.5
58
19-20
32
-
3.0
2000
3200
380
Vertical toggle clamps wi...
GG.AA550
MVA.330-A
43
50
65
10.5
M10
8.5
195
43.0
22
79.0
129.0
76
29-32
45-46
-
3.5
2400
4000
604
Vertical toggle clamps wi...
GG.AA560
MVA.430-A
64
58
65
12.5
M12
8.5
247
55.5
26
106.0
164.0
104
32
45
-
4.0
2800
5000
1100
Vertical toggle clamps wi...
GG.AA570
MVA.530-A
90
80
95
12.5
M12
12.5
303
84.5
32
143.0
223.0
144
50-51
70
-
7.0
4500
8750
2110
Vertical toggle clamps wi...
GG.AA524
MVA.75-E
-
29
34
-
M5
4.5
98
20.5
11
38.0
67.0
-
15-16
24
4
2.0
750
1600
100
Vertical toggle clamps wi...
GG.AA534
MVA.130-E
-
35
42
-
M6
5.5
142
28.0
16
51.0
86.0
-
12.5-19
27-29
5
2.5
1050
1750
235
Vertical toggle clamps wi...
GG.AA544
MVA.230-E
-
43
45
-
M8
6.5
168
33.5
18
69.0
112.0
-
19-20
32
6
3.0
2000
3200
390
Vertical toggle clamps wi...
GG.AA554
MVA.330-E
-
50
65
-
M10
8.5
195
42.0
20
80.5
130.5
-
29-32
45-46
7
3.5
2400
4000
604
Vertical toggle clamps wi...
GG.AA564
MVA.430-E
-
58
65
-
M12
8.5
247
55.5
26
108.0
166.0
-
32
45
10
4.0
2800
5000
1100
Vertical toggle clamps wi...
GG.AA574
MVA.530-E
-
80
95
-
M12
12.5
303
84.5
32
145.0
225.0
-
50-51
70
10
7.0
4500
8750
2110
Vertical toggle clamps wi...
GG.AS095
MVA.75-AX
20
29
34
5.2
M5
4.5
98
20.5
11
37.5
66.5
31.5
15-16
24
-
2.0
750
1600
98
Vertical toggle clamps wi...
GG.AS150
MVA.130-AX
28
35
42
6.2
M6
5.5
142
28.0
16
50.0
85.0
42
12.5-19
27-29
-
2.5
1050
1750
230
Vertical toggle clamps wi...
GG.AS180
MVA.230-AX
40
43
45
8.5
M8
6.5
168
33.5
18
67.5
110.5
58
19-20
32
-
3.0
2000
3200
380
Vertical toggle clamps wi...
GG.AS105
MVA.75-EX
-
29
34
-
M5
4.5
98
20.5
11
38.0
67.0
-
15-16
24
4
2.0
750
1600
100
Vertical toggle clamps wi...
GG.AS160
MVA.130-EX
-
35
42
-
M6
5.5
142
28.0
16
51.0
86.0
-
12.5-19
27-29
5
2.5
1050
1750
235
Vertical toggle clamps wi...
GG.AS190
MVA.230-EX
-
43
45
-
M8
6.5
168
33.5
18
69.0
112.0
-
19-20
32
6
3.0
2000
3200
390
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성