카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MGB.L - Toggle-joint mechanisms
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
MGB.L
Powered by
CAD모델 선택
{elesa/general_catalogue/12/4_toggle_clamps/mgb_l/lsc_lsg_lsh_asmtab.prj},{NB=Toggle-joint mechanisms MGB.LSG02 (0)},{MODELLO=LSG02},{VER=2.000},{ANG=100},{A=85,5},{B=140,5},{C=59,5},{D=20},{E=42,5},{F=54},{G=20},{H=30},{I=10},{M=28},{N=10},{Q=8,5},{FH=440},{GR=967},{PPATH=lsc_lsg_lsh_asmtpl.prj},{CODE=GG.AA730},{DESCRIPTION=MGB.LSG02},{POS=0},{DIM01=54},{DIM02=42.5},{DIM03=20},{DIM04=8.5},{DIM05=140.5},{DIM06=59.5},{DIM07=28},{DIM08=85.5},{DIM09=20},{DIM10=30},{DIM11=10.0},{DIM12=10},{DIM13=4400},{WEIGHT=967}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
b1
[mm]
DIM02
b3
[mm]
DIM03
b4
[mm]
DIM04
d2
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
h3
[mm]
DIM08
l
[mm]
DIM09
l1
[mm]
DIM10
m1
[mm]
DIM11
m2
[mm]
DIM12
s
[mm]
DIM13
FH
[N]
WEIGHT
Weight
[g]
Toggle-joint mechanisms M...
GG.AA705
MGB.LSG01
36
29
13
6.5
86
37.5
18.5
57.5
16
20
8.0
6
2200
256
Toggle-joint mechanisms M...
GG.AA730
MGB.LSG02
54
42.5
20
8.5
140.5
59.5
28
85.5
20
30
10.0
10
4400
967
Toggle-joint mechanisms M...
GG.AA755
MGB.LSG03
75
52
24
10.5
180
78
35
115
28
55
10.0
12
8500
1900
Toggle-joint mechanisms M...
GG.AA780
MGB.LSG04
90
68
32
12.5
222
93.5
40
147.5
40.5
65
12.5
16
15400
4185
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성