MDJ01 08 - Cantilever pin ?¡è External thread mounting ?¡è Standard type with internal thread
Yiheda 3D Electronic Gallery
yhd_fa
A5-Cantilever Shaft / Hinge Pin
Powered by
CAD모델 선택
{yiheda/yhd_fa/a5/mdj01_09.prj},{NB=MDJ06-16-Y2-F5-N6},{CODE=MDJ06},{TYPE=A-B-C},{MAT1=0Cr18Ni9},{MAT=SUS304},{SUR=-},{SP=16},{D=16},{DTHE=-0.006/-0.017},{Y=2},{YPOOL=[2:65/1]},{F=5},{FTHE=+0.1/0},{N=6},{NPOOL=6,8,10},{H=21},{W=18},{WTHE=0/-0.3},{M=M12},{MPOOL=12},{MM=1.15},{DD=15.2},{GG=1.5},{RR=0.2},{FF=10.0},{FPOOL21=[10:110/1]},{FPOOL31=[12:110/1]},{FPOOL41=[15:110/1]},{FPOOL51=[17:110/1]},{FPOOL61=[22:160/1]},{FPOOL71=[27:160/1]},{FPOOL81=[32:160/1]},{FPOOL91=[41:160/1]},{FPOOL100=[51:160/1]},{ZZYC=0},{ZZWC=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT1
National standard Material
ⁿ/ₐ
MAT
Equivalent Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
SP
specification
ⁿ/ₐ
D
D g6
[mm]
DTHE
D tolerance
ⁿ/ₐ
H
[mm]
W
[mm]
M
ⁿ/ₐ
MDJ01-6-Y2-F5-N3
MDJ01
With internal thread type...
45
S45C
Black
6
6
-0.004/-0.015
10
8
M6
MDJ01-6A-Y2-F5-N3
MDJ01
With internal thread type...
45
S45C
Black
6A
6
-0.004/-0.015
14
12
M6
MDJ01-8-Y2-F5-N4
MDJ01
With internal thread type...
45
S45C
Black
8
8
-0.005/-0.017
12
10
M8
MDJ01-8A-Y2-F5-N4
MDJ01
With internal thread type...
45
S45C
Black
8A
8
-0.005/-0.017
16
14
M8
MDJ01-10-Y2-F5-N4
MDJ01
With internal thread type...
45
S45C
Black
10
10
-0.005/-0.017
15
13
M10
MDJ01-10A-Y2-F5-N4
MDJ01
With internal thread type...
45
S45C
Black
10A
10
-0.005/-0.017
20
17
M10
MDJ01-12-Y2-F5-N5
MDJ01
With internal thread type...
45
S45C
Black
12
12
-0.006/-0.020
17
14
M12
MDJ01-13-Y2-F5-N5
MDJ01
With internal thread type...
45
S45C
Black
13
13
-0.006/-0.020
18
15
M12
MDJ01-15-Y2-F5-N6
MDJ01
With internal thread type...
45
S45C
Black
15
15
-0.006/-0.020
20
17
M12
MDJ01-16-Y2-F5-N6
MDJ01
With internal thread type...
45
S45C
Black
16
16
-0.006/-0.020
21
18
M12
MDJ01-17-Y2-F5-N6
MDJ01
With internal thread type...
45
S45C
Black
17
17
-0.006/-0.020
22
19
M12
MDJ01-18-Y2-F5-N6
MDJ01
With internal thread type...
45
S45C
Black
18
18
-0.006/-0.020
23
20
M12
MDJ01-20-Y4-F5-N6
MDJ01
With internal thread type...
45
S45C
Black
20
20
-0.007/-0.023
26
24
M20
MDJ01-20A-Y4-F5-N6
MDJ01
With internal thread type...
45
S45C
Black
20A
20
-0.007/-0.023
26
24
M16
MDJ01-22-Y4-F5-N6
MDJ01
With internal thread type...
45
S45C
Black
22
22
-0.007/-0.023
28
24
M20
MDJ01-22A-Y4-F5-N6
MDJ01
With internal thread type...
45
S45C
Black
22A
22
-0.007/-0.023
28
24
M16
MDJ01-25-Y4-F5-N8
MDJ01
With internal thread type...
45
S45C
Black
25
25
-0.007/-0.023
31
27
M20
MDJ01-25A-Y4-F5-N8
MDJ01
With internal thread type...
45
S45C
Black
25A
25
-0.007/-0.023
31
27
M16
MDJ01-30-Y4-F5-N8
MDJ01
With internal thread type...
45
S45C
Black
30
30
-0.007/-0.023
36
32
M20
MDJ01-30A-Y4-F5-N8
MDJ01
With internal thread type...
45
S45C
Black
30A
30
-0.007/-0.023
36
32
M16
MDJ02-6-Y2-F5-N3
MDJ02
With internal thread type...
45
S45C
Electroless nickel platin...
6
6
-0.004/-0.015
10
8
M6
MDJ02-6A-Y2-F5-N3
MDJ02
With internal thread type...
45
S45C
Electroless nickel platin...
6A
6
-0.004/-0.015
14
12
M6
MDJ02-8-Y2-F5-N4
MDJ02
With internal thread type...
45
S45C
Electroless nickel platin...
8
8
-0.005/-0.017
12
10
M8
MDJ02-8A-Y2-F5-N4
MDJ02
With internal thread type...
45
S45C
Electroless nickel platin...
8A
8
-0.005/-0.017
16
14
M8
MDJ02-10-Y2-F5-N4
MDJ02
With internal thread type...
45
S45C
Electroless nickel platin...
10
10
-0.005/-0.017
15
13
M10
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성