Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-DKR-ZRENG-2X10B-1-C45-50HRC - Double-Sprockets ZRENG with hub for two Single-Strand Roller Chains DIN ISO 606 (ex DIN 8187), Teeth induction hardened , 2 x ISO 10 B-1, Pitch 5/8 x 3/8“
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Double-Strand Sprockets
Double-Sprockets ZRENG with Hub for two Single-Strand Roller Chains, hardened
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/zweifach-kettenraeder/doppelkettenr_zreng_f_2_einf-rk_gehaertet/zreng_5-8x3-8_mn.prj},{NB=12688517},{ARTNR=12688517},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=2 x ISO 10 B-1},{AUSF=ZRENG},{Z=17},{DA=93.0},{D=86.39},{B=15},{DG=68},{ND=69},{L=53},{M=26.9},{GEW=1.70},{RD=10.16},{B1=9.1},{B2=36},{C=1.6},{R3=16},{RF=1.0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
B
[mm]
DG
dg
[mm]
ND
[mm]
L
[mm]
M
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
12688512
12688512
Steel
Steel C45, Teeth inductio...
2 x ISO 10 B-1
ZRENG
12
68.0
61.34
15
42
44
53
26.9
0.71
84839089
12688513
12688513
Steel
Steel C45, Teeth inductio...
2 x ISO 10 B-1
ZRENG
13
73.0
66.32
15
48
49
53
26.9
0.87
84839089
12688514
12688514
Steel
Steel C45, Teeth inductio...
2 x ISO 10 B-1
ZRENG
14
78.0
71.34
15
52
54
53
26.9
1.05
84839089
12688515
12688515
Steel
Steel C45, Teeth inductio...
2 x ISO 10 B-1
ZRENG
15
83.0
76.36
15
58
59
53
26.9
1.25
84839089
12688516
12688516
Steel
Steel C45, Teeth inductio...
2 x ISO 10 B-1
ZRENG
16
88.0
81.37
15
63
64
53
26.9
1.47
84839089
12688517
12688517
Steel
Steel C45, Teeth inductio...
2 x ISO 10 B-1
ZRENG
17
93.0
86.39
15
68
69
53
26.9
1.70
84839089
12688518
12688518
Steel
Steel C45, Teeth inductio...
2 x ISO 10 B-1
ZRENG
18
98.3
91.42
15
73
74
53
26.9
1.95
84839089
12688519
12688519
Steel
Steel C45, Teeth inductio...
2 x ISO 10 B-1
ZRENG
19
103.3
96.45
20
78
79
53
26.9
2.17
84839089
12688520
12688520
Steel
Steel C45, Teeth inductio...
2 x ISO 10 B-1
ZRENG
20
108.4
101.49
20
83
84
53
26.9
2.46
84839089
12688521
12688521
Steel
Steel C45, Teeth inductio...
2 x ISO 10 B-1
ZRENG
21
113.4
106.52
20
88
85
53
26.9
2.69
84839089
12688523
12688523
Steel
Steel C45, Teeth inductio...
2 x ISO 10 B-1
ZRENG
23
123.4
116.58
20
98
95
53
26.9
3.32
84839089
12688525
12688525
Steel
Steel C45, Teeth inductio...
2 x ISO 10 B-1
ZRENG
25
134.0
126.66
20
108
105
53
26.9
4.03
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성