M12, series 814, Automation Technology - Voltage and Power Supply - male panel mount connector
binder
Automation Technology - Voltage and Power Supply
M12-S
Male panel mount connector with single wires, S-coding, metal housing
Powered by
CAD모델 선택
{binder/automation20technology20-20voltage20and20power20supply/m12-s/male20panel20mount20connector20with20single20wires2c20s-coding2c20metal20housing/m122c20series208142c20automation20technology20-20voltage20and20power20supply.prj},{NB=09 0687 700 03},{ARTNR=09 0687 700 03},{PREVIEW=../../../_pool_/58/dc/814_3_fs_li.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP68},{ZUL1=UL},{ZUL2=},{BEZKUZ=M12, series 814, Automation Technology - Voltage and Power Supply},{BEZ=M12-S male panel mount connector, Contacts: 2+PE, unshielded, single wires, IP68, UL, M16x1.5},{BER=---Automation Technology - Voltage and Power Supply},{STBAUF=male panel mount connector},{POLZ=2+PE},{PRGRKU=M12-S},{SER=series 814},{STVER=screw},{ANSQM=1.38 mm²},{ANSQA=AWG 16},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=630 V},{BESSP=6000 V},{VERSMG=3},{UEBRSK=III},{ISLTFG=II},{PRFSSP=6000 V},{BEMSTR=16 A}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
ZUL2
Permit 2
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
09 0687 700 03
09 0687 700 03
IP68
UL
M12, series 814, Automati...
M12-S male panel mount co...
---Automation Technology ...
male panel mount connecto...
2+PE
M12-S
series 814
screw
1.38 mm²
AWG 16
> 100 Mating cycles
unshielded
630 V
6000 V
3
III
II
6000 V
16 A
≤ 5 mΩ
8.46
85 °C
-40 °C
PA
CuZn (brass)
09 0691 700 04
09 0691 700 04
IP68
UL
VDE
M12, series 814, Automati...
M12-S male panel mount co...
---Automation Technology ...
male panel mount connecto...
3+PE
M12-S
series 814
screw
1.38 mm²
AWG 16
> 100 Mating cycles
unshielded
630 V
6000 V
3
III
II
6000 V
12 A
≤ 5 mΩ
22.50
85 °C
-40 °C
PA
CuZn (brass)
09 0691 642 04
09 0691 642 04
IP68
UL
VDE
M12, series 814, Automati...
M12-S male panel mount co...
---Automation Technology ...
male panel mount connecto...
3+PE
M12-S
series 814
screw
1.38 mm²
AWG 16
> 100 Mating cycles
unshielded
630 V
6000 V
3
III
II
6000 V
12 A
≤ 5 mΩ
29.50
85 °C
-40 °C
PA
CuZn (brass)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성