M12, series 765, Automation Technology - Sensors and Actuators - lead-through for control cabinet
binder
Automation Technology - Sensors and Actuators
M12-A
Adapter lead-through for control cabinet, male connector M12 x 1 – female connector M12 x 1
Powered by
CAD모델 선택
{binder/automation20technology20-20sensors20and20actuators/m12-a/adapter20lead-through20for20control20cabinet2c20male20connector20m1220x20120201320female20connector20m1220x201/m122c20series207652c20automation20technology20-20sensors20and20actuators.prj},{NB=09 5240 10 04},{ARTNR=09 5240 10 04},{PREVIEW=../../../_pool_/99/3e/763_2_ssdf_ds4pol.png},{PUBLIKATIONSKANAL=binder HQ,binder USA},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{BEZKUZ=M12, series 765, Automation Technology - Sensors and Actuators},{BEZ=Connecting Cables lead-through for control cabinet, Contacts: 4, shielded, IP67, M12x1.0},{BER=Automation Technology - Sensors and Actuators},{STBAUF=lead-through for control cabinet},{POLZ=4},{PRGRKU=Connecting Cables},{SER=series 765},{STVER=screw},{MECHLD=> 100 Mating cycles},{EMVTL=shielded},{SPNG=250 V},{BESSP=2500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=III},{PRFSSP=2500 V},{BEMSTR=4 A},{DGWST=≤ 3 mΩ},{GEW=0.00},{OBGTC=85 °C}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
09 5240 10 04
09 5240 10 04
IP67
M12, series 765, Automati...
Connecting Cables lead-th...
Automation Technology - S...
lead-through for control ...
4
Connecting Cables
series 765
screw
> 100 Mating cycles
shielded
250 V
2500 V
3
II
III
2500 V
4 A
≤ 3 mΩ
0.00
85 °C
-40 °C
PA
CuZn (brass)
CuZn (brass)
09 5241 10 05
09 5241 10 05
IP67
M12, series 765, Automati...
Connecting Cables lead-th...
Automation Technology - S...
lead-through for control ...
5
Connecting Cables
series 765
screw
> 100 Mating cycles
shielded
60 V
1500 V
3
II
III
1500 V
4 A
≤ 3 mΩ
0.00
85 °C
-40 °C
PA
CuZn (brass)
CuZn (brass)
09 5244 10 08
09 5244 10 08
IP67
M12, series 765, Automati...
Connecting Cables lead-th...
Automation Technology - S...
lead-through for control ...
8
Connecting Cables
series 765
screw
> 100 Mating cycles
shielded
30 V
800 V
3
II
III
800 V
4 A
≤ 3 mΩ
0.00
85 °C
-40 °C
PA
CuZn (brass)
CuZn (brass)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성