M12, series 763, Automation Technology - Sensors and Actuators - male panel mount connector
binder
Automation Technology - Sensors and Actuators
M12-A
Male panel mount connector, front fastened, with single wires, AWG 16, Power
Powered by
CAD모델 선택
{binder/automation20technology20-20sensors20and20actuators/m12-a/male20panel20mount20connector2c20front20fastened2c20with20single20wires2c20awg20162c20power/m122c20series207632c20automation20technology20-20sensors20and20actuators.prj},{NB=76 0631 1015 00004-0200},{ARTNR=76 0631 1015 00004-0200},{PREVIEW=../../../_pool_/e9/8d/763_3_fs_li_awg16_vv.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP68},{BEZKUZ=M12, series 763, Automation Technology - Sensors and Actuators},{BEZ=M12-A male panel mount connector, Contacts: 4, unshielded, single wires, IP68, M16x1.5 front mounting, front mounting},{BER=Automation Technology - Sensors and Actuators},{STBAUF=male panel mount connector},{POLZ=4},{PRGRKU=M12-A},{SER=series 763},{STVER=screw},{ANSQM=1.50 mm²},{ANSQA=AWG 16},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=250 V},{BESSP=2500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=II}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
LIZLAE
Strand length
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
76 0631 1015 00004-0200
76 0631 1015 00004-0200
IP68
M12, series 763, Automati...
M12-A male panel mount co...
Automation Technology - S...
male panel mount connecto...
4
M12-A
series 763
screw
1.50 mm²
AWG 16
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
8 A
≤ 3 mΩ
27.47
85 °C
-40 °C
0,2 m
PA
Zinc die-cast nickel-plat...
CuZn (brass)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성