카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K2059 - Slotted round nuts, steel, DIN 70852
KIPP USA
Machine & Fixture Components
Screws, nuts and washers
Powered by
CAD모델 선택
{kipp_usa/maschine_vorrichtungselemente/screws_nuts_and_washers/07590-05.prj},{NB=K2059.080},{BESTKIPPUSA=K2059.080},{MATERIAL=Stahl},{OFG=blank},{B=11.0},{D1=M80X1,5},{D2=100},{D3=91},{H=10},{T=4.3},{GEW=0.1882},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{EAN=4059245831814},{FILTER=NORELEM,KIPP,KIPP_USA,},{NDM=80.000},{ST=1.500},{XA=5},{XB=60},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Materials
ⁿ/ₐ
OFG
Surface finish
ⁿ/ₐ
B
diameter
[mm]
D1
width
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
thread
[mm]
T
diameter
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K2059.010
K2059.010
Steel
bright
4.5
M10X1
20
16
5
1.8
0.0074
Yes
4059245831562
31.12.2099
98% Warenverfügbarkeit. N...
K2059.012
K2059.012
Steel
bright
4.5
M12X1,5
22
18
6
1.8
0.0106
Yes
4059245831579
31.12.2099
98% Warenverfügbarkeit. N...
K2059.014
K2059.014
Steel
bright
4.5
M14X1,5
24
20
6
1.8
0.0119
Yes
4059245831586
31.12.2099
98% Warenverfügbarkeit. N...
K2059.016
K2059.016
Steel
bright
5.5
M16X1,5
28
23
6
2.3
0.0162
Yes
4059245831593
31.12.2099
98% Warenverfügbarkeit. N...
K2059.018
K2059.018
Steel
bright
5.5
M18X1,5
30
25
6
2.3
0.0179
Yes
4059245831609
31.12.2099
98% Warenverfügbarkeit. N...
K2059.020
K2059.020
Steel
bright
5.5
M20X1,5
32
27
6
2.3
0.0195
Yes
4059245831616
31.12.2099
98% Warenverfügbarkeit. N...
K2059.022
K2059.022
Steel
bright
6.5
M22X1,5
36
30
7
2.8
0.0291
Yes
4059245831623
31.12.2099
98% Warenverfügbarkeit. N...
K2059.024
K2059.024
Steel
bright
6.5
M24X1,5
38
32
7
2.8
0.0315
Yes
4059245831630
31.12.2099
98% Warenverfügbarkeit. N...
K2059.026
K2059.026
Steel
bright
6.5
M26X1,5
40
34
7
2.8
0.0338
Yes
4059245831647
31.12.2099
98% Warenverfügbarkeit. N...
K2059.028
K2059.028
Steel
bright
6.5
M28X1,5
42
36
7
2.8
0.0361
Yes
4059245831654
31.12.2099
98% Warenverfügbarkeit. N...
K2059.030
K2059.030
Steel
bright
6.5
M30X1,5
44
38
7
2.8
0.0383
Yes
4059245831661
31.12.2099
98% Warenverfügbarkeit. N...
K2059.032
K2059.032
Steel
bright
7.0
M32X1,5
48
41
8
3.3
0.0541
Yes
4059245831678
31.12.2099
98% Warenverfügbarkeit. N...
K2059.035
K2059.035
Steel
bright
7.0
M35X1,5
50
43
8
3.3
0.0535
Yes
4059245831685
31.12.2099
98% Warenverfügbarkeit. N...
K2059.038
K2059.038
Steel
bright
7.0
M38X1,5
54
47
8
3.3
0.0628
Yes
4059245831692
31.12.2099
98% Warenverfügbarkeit. N...
K2059.040
K2059.040
Steel
bright
7.0
M40X1,5
56
49
8
3.3
0.0657
Yes
4059245831708
31.12.2099
98% Warenverfügbarkeit. N...
K2059.042
K2059.042
Steel
bright
8.0
M42X1,5
60
52
8
3.3
0.0767
Yes
4059245831715
31.12.2099
98% Warenverfügbarkeit. N...
K2059.045
K2059.045
Steel
bright
8.0
M45X1,5
62
54
8
3.3
0.0732
Yes
4059245831722
31.12.2099
98% Warenverfügbarkeit. N...
K2059.048
K2059.048
Steel
bright
8.0
M48X1,5
65
57
8
3.3
0.0781
Yes
4059245831739
31.12.2099
98% Warenverfügbarkeit. N...
K2059.050
K2059.050
Steel
bright
8.0
M50X1,5
68
60
8
3.3
0.0872
Yes
4059245831746
31.12.2099
98% Warenverfügbarkeit. N...
K2059.052
K2059.052
Steel
bright
8.0
M52X1,5
70
62
8
3.3
0.0911
Yes
4059245831753
31.12.2099
98% Warenverfügbarkeit. N...
K2059.055
K2059.055
Steel
bright
8.0
M55X1,5
75
67
8
3.3
0.1090
Yes
4059245831760
31.12.2099
98% Warenverfügbarkeit. N...
K2059.060
K2059.060
Steel
bright
11.0
M60X1,5
80
71
9
4.3
0.1273
Yes
4059245831777
31.12.2099
98% Warenverfügbarkeit. N...
K2059.065
K2059.065
Steel
bright
11.0
M65X1,5
85
76
9
4.3
0.1367
Yes
4059245831784
31.12.2099
98% Warenverfügbarkeit. N...
K2059.070
K2059.070
Steel
bright
11.0
M70X1,5
90
81
9
4.3
0.1467
Yes
4059245831791
31.12.2099
98% Warenverfügbarkeit. N...
K2059.075
K2059.075
Steel
bright
11.0
M75X1,5
95
86
10
4.3
0.1762
Yes
4059245831807
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Zurcon® Scraper ASW - Single acting Scraper from Zurcon® Polyurethan mater...
Trelleborg
21.07.2023
WM - 316L Stainless Steel - Wallmount Enclosure
Rittal
01.10.2021
2.2.2.S.3 ASME BPE - Additional surface qualities analog page DIN 11864-1-A
KST
05.12.2023
2.7.1.1 DIN - Clamp connection DIN 32676
KST
05.12.2023
K2060 - Slotted round nuts, steel or stainless steel, DIN 981
KIPP USA
05.06.2024
BBS-03 - Welding union in sterile orbital or aseptic version- DIN 11864-1
Buerkert
08.12.2023
Compact enclosures AE - Stainless steel
Rittal
24.03.2023
2.2.2.S.2 ISO - Additional surface qualities analog page DIN 11864-1-A
KST
05.12.2023
2.2.2.H.2 ISO - Hygienic threaded connecting piece (male part) DIN 11853-1
KST
05.12.2023
Fitting - Liner part DIN11851-1
Definox
03.06.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성