Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1859 - Block cylinder, hydraulic with metal wiper double / single acting with spring return
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Tension clamp, pressure clamp
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/zugspanner_druckspanner/04624-50_asmtab.prj},{NB=K1859.161612031OFFEN},{DK=16},{S=16},{L=56},{B=60},{H=35},{D=10},{D2=6.5},{SW=8},{GEW=0.8748},{EAN=4059245656332},{TYP=1.0},{CX1=20.610},{ROT1=36.500},{BESTKIPP=K1859.161612031},{ANSCHLUSS=O-Ring Flanschanschluss},{FORM=C},{FORM1=doppelt wirkend},{L1=},{L2=},{L3=},{L4=30},{L5=},{L6=},{L7=},{L8=8},{L9=20},{L10=7},{B1=},{B2=30},{B3=},{H1=},{H2=2},{H3=1,1},{D1=},{D3=6,3X3},{D4=4},{D5=8,8},{G=M06X15},{G1=},{WK=2},{F1=2},{F2=1,2},{BS=Infotext},{ROHS=Yes},{ZTN=84122100},{FILTER=KIPP,KIPP_USA,},{IMPERIAL=MM},{PPATH=04624-50_schb.prj},{EOL=31.12.2099},{POS=OFFEN}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORM1
Form
ⁿ/ₐ
DK
Piston Ø
ⁿ/ₐ
S
stroke
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
L7
Length
[mm]
L8
Length
[mm]
L9
Length
[mm]
L10
Length
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
D5
diameter
[mm]
G
thread
[mm]
G1
thread
ⁿ/ₐ
SW
Width across flats
[mm]
WK
Effective
[cm3]
F1
Compressive force
[KN]
F2
Tractive force
[KN]
GEW
Approx. weight
[kg]
BS
Description
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
IMPERIAL
inch/mm
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1859.160821011
K1859.160821011
screw connection
A
single-acting
16
8
56
6,4
6
4,4
30
11
8
60
40
30
35
22
2
10
11
6.5
6,3X3
M06X15
G1/4
8
2
2
0.7668
Infotext
Yes
84122100
4059245656011
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1859.160822021
K1859.160822021
o-ring flange connection
B
single-acting
16
8
56
6,4
6
60
40
20
35
22
1,1
10
11
6.5
6,3X3
4
8,8
M06X15
8
2
2
0.8283
Infotext
Yes
84122100
4059245656028
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1859.160822031
K1859.160822031
o-ring flange connection
C
single-acting
16
8
56
30
8
20
7
60
30
35
2
1,1
10
6.5
6,3X3
4
8,8
M06X15
8
2
2
2.1500
Infotext
Yes
84122100
4059245656035
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1859.162021011
K1859.162021011
screw connection
A
single-acting
16
20
91
6,4
6
4,4
30
11
8
60
40
30
35
22
2
10
11
6.5
6,3X3
M06X15
G1/4
8
2
2
0.8000
Infotext
Yes
84122100
4059245656042
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1859.162022021
K1859.162022021
o-ring flange connection
B
single-acting
16
20
91
6,4
6
60
40
20
35
22
1,1
10
11
6.5
6,3X3
4
8,8
M06X15
8
2
2
0.9000
Infotext
Yes
84122100
4059245656059
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1859.162022031
K1859.162022031
o-ring flange connection
C
single-acting
16
20
91
30
8
20
7
60
30
35
2
1,1
10
6.5
6,3X3
4
8,8
M06X15
8
2
2
1.0000
Infotext
Yes
84122100
4059245656066
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1859.200821011
K1859.200821011
screw connection
A
single-acting
20
8
61
6,4
7
4,4
30
11
8
60
40
40
35
22
2
12
11
6.5
8,5X3
M08X16
G1/4
10
3,1
3,1
0.8200
Infotext
Yes
84122100
4059245656073
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1859.200822021
K1859.200822021
o-ring flange connection
B
single-acting
20
8
61
6,4
7
60
40
22
35
22
1,1
12
11
6.5
8,5X3
4
8,8
M08X16
10
3,1
3,1
0.9000
Infotext
Yes
84122100
4059245656080
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1859.200822031
K1859.200822031
o-ring flange connection
C
single-acting
20
8
61
30
8
20
7,5
60
40
35
2
1,1
12
6.5
8,5X3
4
8,8
M08X16
10
3,1
3,1
1.0000
Infotext
Yes
84122100
4059245656097
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1859.202021011
K1859.202021011
screw connection
A
single-acting
20
20
95
6,4
7
4,4
30
11
8
60
40
40
35
22
2
12
11
6.5
8,5X3
M08X16
G1/4
10
3,1
3,1
1.3400
Infotext
Yes
84122100
4059245656103
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1859.202022021
K1859.202022021
o-ring flange connection
B
single-acting
20
20
95
6,4
7
60
40
22
35
22
1,1
12
11
6.5
8,5X3
4
8,8
M08X16
10
3,1
3,1
1.4000
Infotext
Yes
84122100
4059245656110
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1859.202022031
K1859.202022031
o-ring flange connection
C
single-acting
20
20
95
30
8
20
7,5
60
40
35
2
1,1
12
6.5
8,5X3
4
8,8
M08X16
10
3,1
3,1
1.6000
Infotext
Yes
84122100
4059245656127
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1859.250821011
K1859.250821011
screw connection
A
single-acting
25
8
64
8,6
7
6,4
33
11
10
65
50
50
45
30
2
16
14
8.5
10,5X4
M10X17
G1/4
13
4,9
4,9
1.2000
Infotext
Yes
84122100
4059245656134
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1859.250822021
K1859.250822021
o-ring flange connection
B
single-acting
25
8
64
8,6
7
65
50
25
45
30
1,1
16
14
8.5
10,5X4
4
9,8
M10X17
13
4,9
4,9
1.4000
Infotext
Yes
84122100
4059245656141
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1859.250822031
K1859.250822031
o-ring flange connection
C
single-acting
25
8
64
33
10
21
7,5
65
50
45
2
1,1
16
8.5
10,5X4
4
9,8
M10X17
13
4,9
4,9
1.6000
Infotext
Yes
84122100
4059245656158
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1859.252021011
K1859.252021011
screw connection
A
single-acting
25
20
94
8,6
7
6,4
33
11
10
65
50
50
45
30
2
16
14
8.5
10,5X4
M10X17
G1/4
13
4,9
4,9
1.6000
Infotext
Yes
84122100
4059245656165
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1859.252022021
K1859.252022021
o-ring flange connection
B
single-acting
25
20
94
8,6
7
65
50
25
45
30
1,1
16
14
8.5
10,5X4
4
9,8
M10X17
13
4,9
4,9
1.7000
Infotext
Yes
84122100
4059245656172
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1859.252022031
K1859.252022031
o-ring flange connection
C
single-acting
25
20
94
33
10
21
7,5
65
50
45
2
1,1
16
8.5
10,5X4
4
9,8
M10X17
13
4,9
4,9
1.9000
Infotext
Yes
84122100
4059245656189
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1859.321021011
K1859.321021011
screw connection
A
single-acting
32
10
75
10,6
10
7,6
38
11
12
75
55
55
55
35
3
20
18
10.5
12,5X4
M12X18
G1/4
17
8
8
1.9200
Infotext
Yes
84122100
4059245656196
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1859.321022021
K1859.321022021
o-ring flange connection
B
single-acting
32
10
75
10,6
10
75
55
27.5
55
35
1,1
20
18
10.5
12,5X4
5
9,8
M12X18
17
8
8
2.1000
Infotext
Yes
84122100
4059245656202
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1859.321022031
K1859.321022031
o-ring flange connection
C
single-acting
32
10
75
38
12
25
10
75
55
55
3
1,1
20
10.5
12,5X4
5
9,8
M12X18
17
8
8
2.3000
Infotext
Yes
84122100
4059245656219
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1859.322021011
K1859.322021011
screw connection
A
single-acting
32
20
100
10,6
10
7,6
38
11
12
75
55
55
55
35
3
20
18
10.5
12,5X4
M12X18
G1/4
17
8
8
2.6200
Infotext
Yes
84122100
4059245656226
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1859.322022021
K1859.322022021
o-ring flange connection
B
single-acting
32
20
100
10,6
10
75
55
27.5
55
35
1,1
20
18
10.5
12,5X4
5
9,8
M12X18
17
8
8
2.8000
Infotext
Yes
84122100
4059245656233
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1859.322022031
K1859.322022031
o-ring flange connection
C
single-acting
32
20
100
38
12
25
10
75
55
55
3
1,1
20
10.5
12,5X4
5
9,8
M12X18
17
8
8
3.0000
Infotext
Yes
84122100
4059245656240
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1859.401021011
K1859.401021011
screw connection
A
single-acting
40
10
79
10,6
10
10,6
40
11
12
85
63
63
63
40
3
25
18
10.5
16,5X7
M16X27
G1/4
22
12,5
12,6
2.7000
Infotext
Yes
84122100
4059245656257
MM
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성