카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1841 - Locating bushes, stainless steel with status sensor
KIPP USA
Ball Lock Pins
Accessories
Powered by
CAD모델 선택
{kipp_usa/kugelsperrbolzen/accessories/03197-15_asmtab.prj},{NB=K1841.11163001},{D=16},{D1=0},{D2=20.0},{D3=24},{D4=3},{H=35},{H1=8},{H2=11},{H3=6.0},{H4=24.2},{H5=4},{L=27},{N=2.5},{T=3.0},{SW=5},{GEW=0.1460},{ZTNUSA=0.000},{EAN=4059245637713},{TYP=6.000},{NDM=30.0},{BESTKIPPUSA=K1841.11163001},{MATERIAL=Edelstahl},{FORM=A},{FORMT=Gewinde durchgehend},{M=M30},{BS=Infotext},{MONTAGE=Montageanleitung},{ROHS=Yes},{FILTER=KIPP,NORELEM,KIPP_USA},{ZGT=Sensor},{PPATH=03197-15_schb.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORMT
Form-Type
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
H
height
[mm]
H1
Distance
[mm]
H2
Distance
[mm]
H3
Distance
[mm]
H4
Distance
[mm]
H5
Distance
[mm]
L
Length
[mm]
M
thread
[mm]
N
width
[mm]
T
height
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1841.11051201
K1841.11051201
Stainless steel
A
full thread
5
0
6.0
9
3
25
4
10
1.5
16.2
4
27
M12
1.5
1.5
5
0.0330
Yes
0.000
4059245637669
98% Warenverfügbarkeit. N...
31.12.2099
K1841.11061601
K1841.11061601
Stainless steel
A
full thread
6
0
7.5
12
3
25
5
10
2.0
17.1
4
27
M16
2.0
2.0
5
0.0470
Yes
0.000
4059245637676
98% Warenverfügbarkeit. N...
31.12.2099
K1841.11081601
K1841.11081601
Stainless steel
A
full thread
8
0
10.0
12
3
25
5
10
3.1
18.1
4
27
M16
2.0
2.0
5
0.0430
Yes
0.000
4059245637683
98% Warenverfügbarkeit. N...
31.12.2099
K1841.11102401
K1841.11102401
Stainless steel
A
full thread
10
0
13.0
18
3
30
6
8
4.0
17.2
4
27
M24
2.5
3.0
5
0.0960
Yes
0.000
4059245637690
98% Warenverfügbarkeit. N...
31.12.2099
K1841.11122401
K1841.11122401
Stainless steel
A
full thread
12
0
15.0
18
3
30
6
8
4.8
18.2
4
27
M24
2.5
3.0
5
0.0900
Yes
0.000
4059245637706
98% Warenverfügbarkeit. N...
31.12.2099
K1841.11163001
K1841.11163001
Stainless steel
A
full thread
16
0
20.0
24
3
35
8
11
6.0
24.2
4
27
M30
2.5
3.0
5
0.1460
Yes
0.000
4059245637713
98% Warenverfügbarkeit. N...
31.12.2099
K1841.12051201
K1841.12051201
Stainless steel
B
with thread and collar
5
20
6.0
0
3
20
3
5
1.5
11.2
4
27
M12
2.0
2.0
5
0.0350
Yes
0.000
4059245637720
98% Warenverfügbarkeit. N...
31.12.2099
K1841.12061601
K1841.12061601
Stainless steel
B
with thread and collar
6
24
7.5
0
3
20
3
5
2.0
12.1
4
27
M16
2.5
2.0
5
0.0480
Yes
0.000
4059245637737
98% Warenverfügbarkeit. N...
31.12.2099
K1841.12081601
K1841.12081601
Stainless steel
B
with thread and collar
8
24
10.0
0
3
20
3
5
3.1
13.1
4
27
M16
2.5
2.0
5
0.0450
Yes
0.000
4059245637744
98% Warenverfügbarkeit. N...
31.12.2099
K1841.12102401
K1841.12102401
Stainless steel
B
with thread and collar
10
34
13.0
0
3
25
5
10
4.0
19.2
4
27
M24
2.5
3.0
5
0.1010
Yes
0.000
4059245637751
98% Warenverfügbarkeit. N...
31.12.2099
K1841.12122401
K1841.12122401
Stainless steel
B
with thread and collar
12
34
15.0
0
3
25
5
10
4.8
20.2
4
27
M24
2.5
3.0
5
0.0950
Yes
0.000
4059245637768
98% Warenverfügbarkeit. N...
31.12.2099
K1841.12163001
K1841.12163001
Stainless steel
B
with thread and collar
16
40
20.0
0
3
30
5
10
6.0
23.2
4
27
M30
2.5
3.0
5
0.1490
Yes
0.000
4059245637775
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성