Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1548 - Horizontal Pneumatic Clamps
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/k1548_asmtab.prj},{NB=K1548.01200},{OG=85},{A=12.7},{A1=218.0},{A2=7},{B=26.8},{B1=48},{B3=6.2},{C=25.0},{C1=11.0},{D=5.2},{H=61.5},{L=261.0},{L1=43.0},{GEW=0.7100},{EAN=4059245497263},{TYP=2},{XA=3},{XB=10},{XC=22},{XD=4},{XE=6},{XF=8},{XG=9},{XH=14},{XI=4},{XJ=3},{XK=3},{XL=17},{XM=3},{XN=5},{XO=5},{XP=6},{XQ=6},{XR=2},{BESTKIPP=K1548.01200},{M=M6X50},{R=G1/8},{HALTEKRAFTF1=1200},{HALTEKRAFTF2=1800},{SPANNKRAFTF3=1000},{SPANNKRAFTF4=1500},{LVDH=0,08 DM³},{BDRUCK=2-6},{N=60},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84798994},{FILTER=KIPP,KIPP_USA},{PPATH=k1548_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
OG
opening angle of holding arm
[°]
A
distance
[mm]
A1
width
[mm]
A2
distance
[mm]
B
width
[mm]
B1
width
[mm]
B3
distance
[mm]
C
distance
[mm]
C1
height
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
M
thread
[mm]
R
thread
[mm]
HALTEKRAFTF1
Haltekraft F1 bei 6 Bar
[N]
HALTEKRAFTF2
Haltekraft F2 bei 6 bar
[N]
SPANNKRAFTF3
Spannkraft F3 bei 6 Bar
[N]
SPANNKRAFTF4
Spannkraft F4 bei 6 Bar
[N]
LVDH
Air consumption per up-and-down stroke
ⁿ/ₐ
BDRUCK
Operating pressure
[Bar]
N
strokes per min. at 6 bar
[Bar]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1548.01000
K1548.01000
70
16.0
212.5
5
24.0
40
5.5
18.0
9.0
4.5
52.0
243.5
31.0
M5X35
G1/8
1000
1500
800
1200
0,06 DM³
2-6
60
0.6000
Yes
84798994
4059245497256
31.12.2099
98% Warenverfügbarkeit. N...
K1548.01200
K1548.01200
85
12.7
218.0
7
26.8
48
6.2
25.0
11.0
5.2
61.5
261.0
43.0
M6X50
G1/8
1200
1800
1000
1500
0,08 DM³
2-6
60
0.7100
Yes
84798994
4059245497263
31.12.2099
98% Warenverfügbarkeit. N...
K1548.01600
K1548.01600
90
19.0
270.0
8
32.0
59
8.9
34.5
17.5
7.1
85.2
345.2
75.2
M8X65
G1/8
1600
2400
1200
1800
0,28 DM³
2-6
50
1.4500
Yes
84798994
4059245497270
31.12.2099
98% Warenverfügbarkeit. N...
K1548.03000
K1548.03000
85
32.0
311.5
10
45.0
76
13.2
53.5
25.0
8.7
117.5
435.5
124.0
M12X100
G1/8
3000
5400
2400
4800
0,32 DM³
2-6
50
2.8800
Yes
84798994
4059245497287
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성