Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1463 - Toggle clamps, horizontal, stainless steel with safety interlock and force sensor
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/k1463_3_asmtab.prj},{NB=K1463.108100110},{OH=86},{OG=67},{HALTEKRAFT1=2800},{D1=17},{GEW=0.1300},{EAN=4059245470136},{OGG=0.58000},{OGGG=0.000},{OG1=66.17000},{OH1=86.060},{OLO=110.10617},{OLG=44.51026},{OHG=0.89000},{OHGG=0.000},{HUB=6.500},{SCHRL=45},{OL=3.500},{GR1=4},{GR=4},{TYPC=2},{TYPB=3},{TYPA=3},{TYP=1},{XA=2.000},{XB=1.000},{XC=2.000},{XD=1.000},{XE=0.500},{XF=22.000},{BESTKIPP=K1463.10810011},{FARBE=schwarzgrau RAL 7021},{HANDKRAFT=200},{HALTEKRAFT=2000},{SPANNKRAFT=830},{SPANNKRAFT1=1400},{AS=4-20 mA},{A=26},{A1=10},{A2=6.2},{B=26},{B1=51.1},{B2=45},{C=58.7},{C1=max. 18.4},{D=M8},{D2=M12x1},{H=100.4},{H1=96.6},{H2=30},{L=223.1},{L1=73.5},{L2=94},{SW1=11},{SW2=4},{BS=Infotext},{INFO=Info},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
OH
Opening angle of holding arm ~
[°]
OG
Opening angle of handle ~
[°]
HANDKRAFT
hand force
[N]
HALTEKRAFT
Holding force F1
[N]
HALTEKRAFT1
Holding force F2
[N]
SPANNKRAFT
Clamping force F3
[N]
SPANNKRAFT1
Clamping force F4
[N]
AS
Ausgangssignal
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
diameter
[mm]
B
distance
[mm]
B1
Width ~
[mm]
B2
width
[mm]
C
Height ~
[mm]
C1
height
[mm]
D
thread
[mm]
D1
diameter
ⁿ/ₐ
D2
Geiwinde
ⁿ/ₐ
H
Height ~
[mm]
H1
Height ~
[mm]
H2
height
[mm]
L
Length ~
[mm]
L1
Length ~
[mm]
L2
Length
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1463.10610011
K1463.10610011
black grey RAL 7021
86
67
160
1350
1900
720
1200
4-20 mA
26
10
5.5
26
53.4
45
51.9
max. 16.4
M6
17
M12x1
90.2
86.1
30
193.6
60
94
11
3
0.1300
Info
Yes
82057000
4059245470129
31.12.2099
98% Warenverfügbarkeit. N...
K1463.10810011
K1463.10810011
black grey RAL 7021
86
67
200
2000
2800
830
1400
4-20 mA
26
10
6.2
26
51.1
45
58.7
max. 18.4
M8
17
M12x1
100.4
96.6
30
223.1
73.5
94
11
4
0.1300
Info
Yes
82057000
4059245470136
31.12.2099
98% Warenverfügbarkeit. N...
K1463.10610311
K1463.10610311
traffic red RAL 3020
86
67
160
1350
1900
720
1200
4-20 mA
26
10
5.5
26
53.4
45
51.9
max. 16.4
M6
17
M12x1
90.2
86.1
30
193.6
60
94
11
3
0.1300
Info
Yes
82057000
4059245470204
31.12.2099
98% Warenverfügbarkeit. N...
K1463.10810311
K1463.10810311
traffic red RAL 3020
86
67
200
2000
2800
830
1400
4-20 mA
26
10
6.2
26
51.1
45
58.7
max. 18.4
M8
17
M12x1
100.4
96.6
30
223.1
73.5
94
11
4
0.1300
Info
Yes
82057000
4059245470211
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성