카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0763 - Ball transfer units with solid steel housing
KIPP USA
Material handling
Ball transfer units
Powered by
CAD모델 선택
{kipp_usa/material_handling/kugelrollen/95156.prj},{NB=K0763.160},{BESTKIPPUSA=K0763.160},{TYP=B},{AUSF=Deckel und Gehäuse verzinkt, Kugeln aus Stahl},{DK=57.1},{D=1000±0,1},{D1=117},{H=77.5},{H1=29.5},{H2=5},{C=15000},{GEW=3.7400},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTNUSA=},{EAN=4059245196548},{FILTER=NORELEM,KIPP,KIPP_USA},{XA=100.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
DK
Diameter ball
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
H1
[mm]
H2
height
[mm]
C
Base load
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0763.160
K0763.160
B
cap and housing galvanize...
57.1
1000±0,1
117
77.5
29.5
5
15000
3.7400
Yes
4059245196548
31.12.2099
98% Warenverfügbarkeit. N...
K0763.260
K0763.260
C
cap and housing galvanize...
57.1
1000±0,1
117
77.5
29.5
5
10000
3.6610
Yes
4059245196555
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성