카탈로그: Toshiba
생성됨: 02.08.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Toshiba
HIGH Brake RB
Toshiba
Low Voltage Definite Purpose
XT - 'Performance Driven'
TEFC Round Body C-Face
Brake
Powered by
CAD모델 선택
{toshiba/low_voltage_dp/xt/tefc_round_bc/brake/brake_rb_high.prj},{NB=BY1563LC2AM-F1-Bottom},{HP=1.5},{ND=B},{RP=6},{VG=230/460},{FQ=60},{ET=High Efficiency},{SF=1.15},{IC=F},{SM=C-face w/o feet & Standard},{BT=Shielded w/o plugs},{IU=M (Use)},{MP=F1},{LO=Bottom},{NAMEPLATEMN=GENERIC},{MD=Select for Motor Data}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
MN
Model Number
ⁿ/ₐ
HP
Horse Power
ⁿ/ₐ
ND
Nema Designs
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
FT
Fan Type
ⁿ/ₐ
FQ
Frequency
[Hz]
ET
Efficiency Type
ⁿ/ₐ
EC
Enclosure
ⁿ/ₐ
SF
Service Factor
ⁿ/ₐ
IC
Insulation Class
ⁿ/ₐ
SM
Shaft & Mounting
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
IU
Internal Use
ⁿ/ₐ
B1/262LC2AM
B1/262LC2AM
0.5
B
143TC
BI (6 Poles)
60
High Efficiency
6 lb-ft Brake Motor
1.15
F
C-face w/o feet & Standar...
Shielded w/o plugs
M (Use)
B3/462LC2AM
B3/462LC2AM
0.75
B
143TC
BI (6 Poles)
60
High Efficiency
6 lb-ft Brake Motor
1.15
F
C-face w/o feet & Standar...
Shielded w/o plugs
M (Use)
B00163LC2AM
B00163LC2AM
1
B
145TC
BI (6 Poles)
60
High Efficiency
10 lb-ft Brake Motor
1.15
F
C-face w/o feet & Standar...
Shielded w/o plugs
M (Use)
BY1563LC2AM
BY1563LC2AM
1.5
B
182TC
BI (6 Poles)
60
High Efficiency
10 lb-ft Brake Motor
1.15
F
C-face w/o feet & Standar...
Shielded w/o plugs
M (Use)
B00264LC2AM
B00264LC2AM
2
B
184TC
BI (6 Poles)
60
High Efficiency
15 lb-ft Brake Motor
1.15
F
C-face w/o feet & Standar...
Shielded w/o plugs
M (Use)
B00365LC2AM
B00365LC2AM
3
B
213TC
BI (6 Poles)
60
High Efficiency
35 lb-ft Brake Motor
1.15
F
C-face w/o feet & Standar...
Shielded w/o plugs
M (Use)
B00565LC2AM
B00565LC2AM
5
B
215TC
BI (6 Poles)
60
High Efficiency
35 lb-ft Brake Motor
1.15
F
C-face w/o feet & Standar...
Shielded w/o plugs
M (Use)
BY7545LC2US
BY7545LC2US
7.5
B
213TC
BI (4 Poles)
60
High Efficiency
35 lb-ft Brake Motor
1.15
F
C-face w/o feet & Standar...
Shielded w/o plugs
S
B01046LC2US
B01046LC2US
10
B
215TC
BI (4 Poles)
60
High Efficiency
50 lb-ft Brake Motor
1.15
F
C-face w/o feet & Standar...
Shielded w/o plugs
S
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성