카탈로그: Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 9034 - Position Indicators for Configurable Linear Actuators, Electronic Counter
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear Actuators, Linear Actuator Connectors
GN 9034
Powered by
CAD모델 선택
{ganter/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn9034/gn9034.prj},{NB=Stellungsanzeiger GN 9034-40-2-GR},{PARTNUMBER=GN 9034-40-2-GR},{NORMNR=GN 9034},{D1=40},{B=48.0},{D2=12},{D3=28.5},{L1=41},{L2=34.0},{L3=6.0},{M1=40.0},{M2=32.5},{M3=30},{G=M5},{GX=5},{LCD=6},{MD=1000},{KEN=Schutzart IP 67},{FARBE=grau},{MAT=Kunststoff (Polyamid PA)},{VER=2},{WEIGHT=0.1730},{CTN=90318080},{ROHS=YES},{INFOGANTER=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Ø Linear actuator
[mm]
B
[mm]
D2
H7
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
G
Grub screw
ⁿ/ₐ
LCD
LCD Display Number of positions
ⁿ/ₐ
MD
Max. revolutions per minute
ⁿ/ₐ
KEN
Identification No.
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Position Indicator GN 903...
GN 9034-30-1-OR
30
33.5
8
19.5
34
28.5
5.5
30.5
25.0
22
M4
5
1000
Protection class IP 65
Orange
0.0840
90318080
YES
Position Indicator GN 903...
GN 9034-30-1-GR
30
33.5
8
19.5
34
28.5
5.5
30.5
25.0
22
M4
5
1000
Protection class IP 65
Gray
0.0840
90318080
YES
Position Indicator GN 903...
GN 9034-30-2-OR
30
33.5
8
19.5
34
28.5
5.5
30.5
25.0
22
M4
5
1000
Protection class IP 67
Orange
0.0890
90318080
YES
Position Indicator GN 903...
GN 9034-30-2-GR
30
33.5
8
19.5
34
28.5
5.5
30.5
25.0
22
M4
5
1000
Protection class IP 67
Gray
0.0890
90318080
YES
Position Indicator GN 903...
GN 9034-40-1-OR
40
48.0
12
28.5
41
34.0
6.0
40.0
32.5
30
M5
6
1000
Protection class IP 65
Orange
0.1610
90318080
YES
Position Indicator GN 903...
GN 9034-40-1-GR
40
48.0
12
28.5
41
34.0
6.0
40.0
32.5
30
M5
6
1000
Protection class IP 65
Gray
0.1610
90318080
YES
Position Indicator GN 903...
GN 9034-40-2-OR
40
48.0
12
28.5
41
34.0
6.0
40.0
32.5
30
M5
6
1000
Protection class IP 67
Orange
0.1730
90318080
YES
Position Indicator GN 903...
GN 9034-40-2-GR
40
48.0
12
28.5
41
34.0
6.0
40.0
32.5
30
M5
6
1000
Protection class IP 67
Gray
0.1730
90318080
YES
Position Indicator GN 903...
GN 9034-50-1-OR
50
48.0
12
28.5
41
34.0
6.0
40.0
32.5
30
M5
6
1000
Protection class IP 65
Orange
0.1610
90318080
YES
Position Indicator GN 903...
GN 9034-50-1-GR
50
48.0
12
28.5
41
34.0
6.0
40.0
32.5
30
M5
6
1000
Protection class IP 65
Gray
0.1610
90318080
YES
Position Indicator GN 903...
GN 9034-50-2-OR
50
48.0
12
28.5
41
34.0
6.0
40.0
32.5
30
M5
6
1000
Protection class IP 67
Orange
0.1730
90318080
YES
Position Indicator GN 903...
GN 9034-50-2-GR
50
48.0
12
28.5
41
34.0
6.0
40.0
32.5
30
M5
6
1000
Protection class IP 67
Gray
0.1730
90318080
YES
Position Indicator GN 903...
GN 9034-60-1-OR
60
48.0
14
28.5
41
34.0
6.0
40.0
32.5
30
M5
6
1000
Protection class IP 65
Orange
0.1550
90318080
YES
Position Indicator GN 903...
GN 9034-60-1-GR
60
48.0
14
28.5
41
34.0
6.0
40.0
32.5
30
M5
6
1000
Protection class IP 65
Gray
0.1550
90318080
YES
Position Indicator GN 903...
GN 9034-60-2-OR
60
48.0
14
28.5
41
34.0
6.0
40.0
32.5
30
M5
6
1000
Protection class IP 67
Orange
0.1670
90318080
YES
Position Indicator GN 903...
GN 9034-60-2-GR
60
48.0
14
28.5
41
34.0
6.0
40.0
32.5
30
M5
6
1000
Protection class IP 67
Gray
0.1670
90318080
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성