GB/T62.1-2004 - Wing nuts-Round wing
Chinese Manufacturers
QUNLI
Powered by
CAD모델 선택
{chinese_manufacturers/qunli/gb62.1-2004.prj},{NB=Nuts GB/T62.1M24},{DD=M24},{MM=24.0},{DK=43.0},{D=36},{L=112},{K=56},{M=22},{Y=11.0},{Y1=13.0},{D1=12.0},{T=1.8},{TYPE=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
DD
[mm]
DK
[mm]
D
[mm]
L
[mm]
K
[mm]
M
[mm]
Y
[mm]
Y1
[mm]
D1
ⁿ/ₐ
T
[mm]
Nuts GB/T62.1M2
M2
4.0
3
12
6
2
2.5
3.0
2.0
0.3
Nuts GB/T62.1M2.5
M2.5
5.0
4
16
8
3
2.5
3.0
2.5
0.3
Nuts GB/T62.1M3
M3
5.0
4
16
8
3
2.5
3.0
3.0
0.4
Nuts GB/T62.1M4
M4
7.0
6
20
10
4
3.0
4.0
4.0
0.4
Nuts GB/T62.1M5
M5
8.5
7
25
12
5
3.5
4.5
4.0
0.5
Nuts GB/T62.1M6
M6
10.5
9
32
16
6
4.0
5.0
5.0
0.5
Nuts GB/T62.1M8
M8
14.0
12
40
20
8
4.5
5.5
6.0
0.6
Nuts GB/T62.1M10
M10
18.0
15
50
25
10
5.5
6.5
7.0
0.7
Nuts GB/T62.1M12
M12
22.0
18
60
30
12
7.0
8.0
8.0
1.0
Nuts GB/T62.1M14
M14
26.0
22
70
35
14
8.0
9.0
9.0
1.1
Nuts GB/T62.1M16
M16
26.0
22
70
35
14
8.0
9.0
10.0
1.2
Nuts GB/T62.1M18
M18
30.0
25
80
40
16
8.0
10.0
10.0
1.4
Nuts GB/T62.1M20
M20
34.0
28
90
45
18
9.0
11.0
11.0
1.5
Nuts GB/T62.1M22
M22
38.0
32
100
50
20
10.0
12.0
11.0
1.6
Nuts GB/T62.1M24
M24
43.0
36
112
56
22
11.0
13.0
12.0
1.8
Nuts GB/T62.1M2B
M2
4.0
3
12
6
2
2.5
3.0
2.0
0.3
Nuts GB/T62.1M2.5B
M2.5
5.0
4
16
8
3
2.5
3.0
2.5
0.3
Nuts GB/T62.1M3B
M3
5.0
4
16
8
3
2.5
3.0
3.0
0.4
Nuts GB/T62.1M4B
M4
7.0
6
20
10
4
3.0
4.0
4.0
0.4
Nuts GB/T62.1M5B
M5
8.5
7
25
12
5
3.5
4.5
4.0
0.5
Nuts GB/T62.1M6B
M6
10.5
9
32
16
6
4.0
5.0
5.0
0.5
Nuts GB/T62.1M8B
M8
14.0
12
40
20
8
4.5
5.5
6.0
0.6
Nuts GB/T62.1M10B
M10
18.0
15
50
25
10
5.5
6.5
7.0
0.7
Nuts GB/T62.1M12B
M12
22.0
18
60
30
12
7.0
8.0
8.0
1.0
Nuts GB/T62.1M14B
M14
26.0
22
70
35
14
8.0
9.0
9.0
1.1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
4R110-06 - 4R110-06
Chinese Manufacturers
21.05.2014
SSK1 - Stype steel agricultural chain attachments
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H2 - Cross recessed countersunk flat head screws(common hea...
Chinese Manufacturers
21.05.2014
Z9 - Locking assemblies, type Z9
Chinese Manufacturers
21.05.2014
GB/T7810-1995-uelfc - Rolling bearings-Insert bearing units-Boundary dimens...
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ucflu - Rolling brarings-Insert bearings and eccentric lookin...
Chinese Manufacturers
21.05.2014
GB/T3882-1995-ub - Rolling brarings-Insert bearings and eccentric looking c...
Chinese Manufacturers
21.05.2014
LPD/LPDM/LPDF - Guide Post Pins for Die Sets
Chinese Manufacturers
21.05.2014
LBDM - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
10A-K2 - 10A-K2
Chinese Manufacturers
21.05.2014
LRP - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ucp - Rolling bearings-Insert bearing units-Boundary dimensio...
Chinese Manufacturers
21.05.2014
LGPPB - Pad Guide Blocks
Chinese Manufacturers
21.05.2014
Z7 - Locking assemblies, type Z7
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성