GB/T 5859-94 - Rolling bearings-Self-aligning thrust roller bearings-Boundary dimensions
Chinese Manufacturers
WBJF
Powered by
CAD모델 선택
{chinese_manufacturers/wbjf/gb5859-94.prj},{NB=29384},{SE=93},{TA=29384},{D=420.000},{DD=650.000},{T=140.000},{D1=520.000},{DD1=626.000},{B=48.000},{C=68.000},{A=235.000},{R=6.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SE
Series
[mm]
TA
symbol of bearings
[mm]
D
[mm]
DD
[mm]
T
[mm]
D1
D1MAX
[mm]
DD1
DD1MAX
[mm]
B
BMIN
[mm]
C
[mm]
A
[mm]
R
RSMIN
[mm]
29230
92
29230
150.000
215.000
39.000
178.000
208.000
14.000
19.000
82.000
1.500
29232
92
29232
160.000
225.000
39.000
188.000
219.000
14.000
19.000
86.000
1.500
29234
92
29234
170.000
240.000
42.000
198.000
233.000
15.000
20.000
92.000
1.500
29236
92
29236
180.000
250.000
42.000
208.000
243.000
15.000
20.000
97.000
1.500
29238
92
29238
190.000
270.000
48.000
223.000
262.000
15.000
24.000
104.000
2.000
29240
92
29240
200.000
280.000
48.000
236.000
271.000
15.000
24.000
108.000
2.000
29244
92
29244
220.000
300.000
48.000
254.000
292.000
15.000
24.000
117.000
2.000
29248
92
29248
240.000
340.000
60.000
283.000
330.000
19.000
30.000
130.000
2.100
29252
92
29252
260.000
360.000
60.000
302.000
350.000
19.000
30.000
139.000
2.100
29256
92
29256
280.000
380.000
60.000
323.000
370.000
19.000
30.000
150.000
2.100
29260
92
29260
300.000
420.000
73.000
353.000
405.000
21.000
38.000
162.000
3.000
29264
92
29264
320.000
440.000
73.000
372.000
430.000
21.000
38.000
172.000
3.000
29268
92
29268
340.000
460.000
73.000
395.000
445.000
21.000
37.000
183.000
3.000
29272
92
29272
360.000
500.000
85.000
423.000
485.000
25.000
44.000
194.000
4.000
29276
92
29276
380.000
520.000
85.000
441.000
505.000
27.000
42.000
202.000
4.000
29280
92
29280
400.000
540.000
85.000
460.000
526.000
27.000
42.000
212.000
4.000
29284
92
29284
420.000
580.000
95.000
489.000
564.000
30.000
46.000
225.000
5.000
29288
92
29288
440.000
600.000
95.000
508.000
585.000
30.000
49.000
235.000
5.000
29292
92
29292
460.000
620.000
95.000
530.000
605.000
30.000
46.000
245.000
5.000
29296
92
29296
480.000
650.000
103.000
556.000
635.000
33.000
55.000
259.000
5.000
292/500
92
292/500
500.000
670.000
103.000
574.000
654.000
33.000
55.000
268.000
5.000
292/530
92
292/530
530.000
710.000
109.000
612.000
692.000
35.000
57.000
288.000
5.000
292/560
92
292/560
560.000
750.000
115.000
644.000
732.000
37.000
60.000
302.000
5.000
292/600
92
292/600
600.000
800.000
122.000
688.000
780.000
39.000
65.000
321.000
5.000
292/630
92
292/630
630.000
850.000
132.000
728.000
830.000
42.000
67.000
338.000
6.000
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T 5859-94 - Rolling bearings-Self-aligning thrust roller bearings-Bounda...
Chinese Manufacturers
21.05.2014
GB/T 4663-94 - Rolling bearings-Cylindrical thrust roller bearings-Boundary...
Chinese Manufacturers
21.05.2014
GB/T301-1995-51000 - Rolling bearings-Thrust ball bearings-Boundary dimensi...
Chinese Manufacturers
21.05.2014
LWPSV - Sliding Plates-VDI 3357
Chinese Manufacturers
27.05.2014
GB/T 276-94 160000 - Rolling bearings-Deep groove ball bearings-Boundary di...
Chinese Manufacturers
21.05.2014
Z13A - Locking assemblies, type Z13A
Chinese Manufacturers
21.05.2014
GB/T276-94 60000-LS - Rolling bearings-Deep groove ball bearings-Boundary d...
Chinese Manufacturers
21.05.2014
C20 A-1 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
LHLB-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
LGPPB - Pad Guide Blocks
Chinese Manufacturers
21.05.2014
Z2 - Locking assemblies, type Z2
Chinese Manufacturers
21.05.2014
10B-2 - 10B-2
Chinese Manufacturers
21.05.2014
GB/T 283-2007-N - Rolling bearings Cylindrical roller bearings-Boundary dim...
Chinese Manufacturers
21.05.2014
LWB - Thrust Washers
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성