FSPD - Flexible Shaft Couplings
WMBerg
INCH
Couplings and Clutches
Flexible Shaft Couplings
Powered by
CAD모델 선택
{wmberg/b2000/couplings_and_clutches/flexible_shaft_couplings/h39.prj},{NB=FSPDS12785-24},{PN=FSPDS12785-24},{DES=Flexible Shaft Coupling},{CN=Master Inch/Metric Catalog},{CP=H39},{MAT=Infotext},{SD=0.312},{L=24},{A=0.75},{B=0.500},{C=1.44},{D=4.88},{E=0.75},{SS=TBD},{H=0.88},{MR=5},{NDM=0.1631},{KDM=0.1260},{TYP=1.0000},{T25=35.0},{T20=32.0},{T15=30.0},{T12=26.0},{T10=24.0},{T8=20.0},{T6=18.0},{T4=--},{RPM=2000},{TB=190}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
SD
Flex Shaft Diameter
[인치]
L
Overall Length
[인치]
A
Bore Depth
[인치]
B
Bore ØB (+.002/-.000)
[인치]
C
Hub Diameter
[인치]
D
Length
[인치]
E
Diameter
[인치]
SS
Set Screw
ⁿ/ₐ
H
Diameter
[인치]
MR
Minimum Operating Radius
[인치]
T25
Dynamic Torque Capacity: Radius of Curvature 25 IN
[LB.IN.]
T20
Dynamic Torque Capacity: Radius of Curvature 20 IN
[LB.IN.]
T15
Dynamic Torque Capacity: Radius of Curvature 15 IN
[LB.IN.]
T12
Dynamic Torque Capacity: Radius of Curvature 12 IN
[LB.IN.]
T10
Dynamic Torque Capacity: Radius of Curvature 10 IN
[LB.IN.]
T8
Dynamic Torque Capacity: Radius of Curvature 8 IN
[LB.IN.]
T6
Dynamic Torque Capacity: Radius of Curvature 6 IN
[LB.IN.]
T4
Dynamic Torque Capacity: Radius of Curvature 4 IN
[LB.IN.]
RPM
Rounds Per Minute
ⁿ/ₐ
TB
Torsional Breaking Load for Straight Shafts Winding Direction
[LB.IN]
FSPD8053-24
FSPD8053-24
Flexible Shaft Coupling
Master Inch/Metric Catalo...
0.188
24
0.50
0.188
1.00
3.00
0.35
#8-32
0.75
4
9.5
9.0
8.5
8.0
7.5
7.0
5.5
4.0
2000
48
FSPD8053-36
FSPD8053-36
Flexible Shaft Coupling
Master Inch/Metric Catalo...
0.188
36
0.50
0.251
1.00
3.00
0.35
#8-32
0.75
4
9.5
9.0
8.5
8.0
7.5
7.0
5.5
4.0
2000
48
FSPDS12779-24
FSPDS12779-24
Flexible Shaft Coupling
Master Inch/Metric Catalo...
0.250
24
0.56
0.250
1.19
4.12
0.65
TBD
0.75
5
23.0
20.0
18.0
16.0
15.0
14.0
12.0
--
2000
96
FSPDS12779-60
FSPDS12779-60
Flexible Shaft Coupling
Master Inch/Metric Catalo...
0.250
36
0.56
0.312
1.19
4.12
0.65
TBD
0.75
5
23.0
20.0
18.0
16.0
15.0
14.0
12.0
--
2000
96
FSPDS12785-24
FSPDS12785-24
Flexible Shaft Coupling
Master Inch/Metric Catalo...
0.312
24
0.75
0.500
1.44
4.88
0.75
TBD
0.88
5
35.0
32.0
30.0
26.0
24.0
20.0
18.0
--
2000
190
FSPDS12785-36
FSPDS12785-36
Flexible Shaft Coupling
Master Inch/Metric Catalo...
0.312
36
0.75
0.500
1.44
4.88
0.75
TBD
0.88
5
35.0
32.0
30.0
26.0
24.0
20.0
18.0
--
2000
190
FSPD7614-12R
FSPD7614-12R
Flexible Shaft Coupling
Master Inch/Metric Catalo...
0.188
12
0.63
0.250
1.26
3.38
0.35
0.75
4
9.5
9.0
8.5
8.0
7.5
7.0
5.5
4.0
6000
48
FSPD7614-16R
FSPD7614-16R
Flexible Shaft Coupling
Master Inch/Metric Catalo...
0.188
16
0.63
0.250
1.26
3.38
0.35
0.75
4
9.5
9.0
8.5
8.0
7.5
7.0
5.5
4.0
6000
48
FSPD7614-24R
FSPD7614-24R
Flexible Shaft Coupling
Master Inch/Metric Catalo...
0.188
24
0.63
0.250
1.26
3.38
0.35
0.75
4
9.5
9.0
8.5
8.0
7.5
7.0
5.5
4.0
6000
48
FSPD7614-60R
FSPD7614-60R
Flexible Shaft Coupling
Master Inch/Metric Catalo...
0.188
60
0.63
0.250
1.26
3.38
0.35
0.75
4
9.5
9.0
8.5
8.0
7.5
7.0
5.5
4.0
6000
48
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성